Product groups
Mushroom knobs biopolymer internal thread
K0251

Mushroom knobs biopolymer internal thread

go back

Item description/product images

DescriptionMaterial:Biopolymer, beech.
Bush steel 5.8
Version:Bush trivalent blue passivated.
Natural beech with beech fibres or coloured black grey.
Advantages:This biopolymer is manufactured entirely from renewable raw materials (oil free).
Conservation of finite fossil resources.
The wood fibres originate 100% from local, sustainably managed forests in Germany.
Features:Excellent mechanical stability (certified with a minimum of 2x safety factor).
Biopolymer is suitable for recycling (comparable to thermoplastics).
Suitable for outdoor use (not biodegradable).
Excellent resistance to strong acids and lyes.
Short-term resistance to alcohol, fuel, mineral oil and grease.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0251 Mushroom knobs biopolymer internal thread 165 kB
 Technical information NATURE grip 185 kB

Drawings

Mushroom knobs biopolymer internal thread

Item selection/filter

Order No.Main
colour
Thread typeD

D1D2D3HH1TCADAcc.PriceOrder
K0251.1005143natural beechinternal threadM5211219211010 on request
K0251.1006143natural beechinternal threadM6251423251210 on request
K0251.1008143natural beechinternal threadM8331933331514 on request
K0251.100590black grey RAL 7021internal threadM5211219211010 on request
K0251.100690black grey RAL 7021internal threadM6251423251210 on request
K0251.100890black grey RAL 7021internal threadM8331933331514 on request