Product groups
Mushroom knobs biopolymer external thread
K0251

Mushroom knobs biopolymer external thread

go back

Item description/product images

DescriptionMaterial:Biopolymer, beech.
Threaded pin steel 5.8.
Version:Screw trivalent blue passivated.
Natural beech with beech fibres or coloured black grey.
Advantages:This biopolymer is manufactured entirely from renewable raw materials (oil free).
Conservation of finite fossil resources.
The wood fibres originate 100% from local, sustainably managed forests in Germany.
Features:Excellent mechanical stability (certified with a minimum of 2x safety factor).
Biopolymer is suitable for recycling (comparable to thermoplastics).
Suitable for outdoor use (not biodegradable).
Excellent resistance to strong acids and lyes.
Short-term resistance to alcohol, fuel, mineral oil and grease.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0251 Mushroom knobs biopolymer external thread 158 kB
 Technical information NATURE grip 185 kB

Drawings

Mushroom knobs biopolymer external thread

Item selection/filter

Order No.Main
colour
D

D1D2D3HH1LCADAcc.PriceOrder
K0251.1005143X10natural beechM5211219211010 on request
K0251.1006143X15natural beechM6251423251215 on request
K0251.1008143X15natural beechM8331933331515 on request
K0251.100590X10black grey RAL 7021M5211219211010 on request
K0251.100690X15black grey RAL 7021M6251423251215 on request
K0251.100890X15black grey RAL 7021M8331933331515 on request