HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups
Knurled knobs biopolymer with internal thread
K0247_IG

Knurled knobs biopolymer with internal thread

go back

Item description/product images

DescriptionMaterial:Biopolymer, beech.
Bush steel 5.8
Version:Steel blue passivated.
Natural beech with beech fibres or coloured black grey.
Advantages:This biopolymer is manufactured entirely from renewable raw materials (oil free).
Conservation of finite fossil resources.
The wood fibres originate 100% from local, sustainably managed forests in Germany.
Features:Excellent mechanical stability (certified with a minimum of 2x safety factor).
Biopolymer is suitable for recycling (comparable to thermoplastics).
Suitable for outdoor use (not biodegradable).
Excellent resistance to strong acids and lyes.
Short-term resistance to alcohol, fuel, mineral oil and grease.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0247_IG Knurled knobs biopolymer with internal thread 204 kB
 Technical information NATURE grip 185 kB

Drawings

Knurled knobs biopolymer with internal thread

Item selection/filter

Order No.Main
colour
Size

DD1D2D3HH1TCADAcc.PriceOrder
K0247.10104143natural beech1M421141922810 on request
K0247.10105143natural beech1M521141922810 on request
K0247.10106143natural beech1M621141922810 on request
K0247.1010490black grey RAL 70211M421141922810 on request
K0247.1010590black grey RAL 70211M521141922810 on request
K0247.1010690black grey RAL 70211M621141922810 on request