Product groups
Knurled knobs biopolymer
K0247

Knurled knobs biopolymer

go back

Item description/product images

DescriptionMaterial:Biopolymer, beech.
Bush or threaded pin steel 5.8
Version:Steel blue passivated.
Natural beech with beech fibres or coloured black grey.
Advantages:This biopolymer is manufactured entirely from renewable raw materials (oil free).
Conservation of finite fossil resources.
The wood fibres originate 100% from local, sustainably managed forests in Germany.
Features:Excellent mechanical stability (certified with a minimum of 2x safety factor).
Biopolymer is suitable for recycling (comparable to thermoplastics).
Suitable for outdoor use (not biodegradable).
Excellent resistance to strong acids and lyes.
Short-term resistance to alcohol, fuel, mineral oil and grease.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0247 Knurled knobs biopolymer 182 kB
 Technical information NATURE grip 185 kB

Drawings (total overview)

Knurled knobs biopolymer

Knurled knobs biopolymer with internal thread

More information

Drawings

Knurled knobs biopolymer with internal thread

Item selection/filter

Order No.Main
colour
Size

DD1D2D3HH1TCADAcc.PriceOrder
K0247.10104143natural beech1M421141922810 on request
K0247.10105143natural beech1M521141922810 on request
K0247.10106143natural beech1M621141922810 on request
K0247.1010490black grey RAL 70211M421141922810 on request
K0247.1010590black grey RAL 70211M521141922810 on request
K0247.1010690black grey RAL 70211M621141922810 on request

Knurled knobs biopolymer with external thread

More information

Drawings

Knurled knobs biopolymer with external thread

Item selection/filter

Order No.Main
colour
Size

DD1D2D3HH1LCADAcc.PriceOrder
K0247.10105143X10natural beech1M521141922810 on request
K0247.10106143X15natural beech1M621141922815 on request
K0247.1010590X10black grey RAL 70211M521141922810 on request
K0247.1010690X15black grey RAL 70211M621141922815 on request