Product groups

Item description/product images

DescriptionMaterial:

Knobs thermoset PF 31.
Rod steel 1.0718 or stainless steel 1.4305.

Version:Thermoset black, high-gloss polished.
Steel black oxidised or bright stainless steel.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0179_C Handles, Form C 98,5 kB

Drawings

Handles, Form C

Item selection/filter

Order No.Main
material
FormDD1D2LL1L2CADAcc.PriceOrder
K0179.408X35steelC8M62035931 on request
K0179.408X50steelC8M62050931 on request
K0179.408X65steelC8M62065931 on request
K0179.410X50steelC10M825501338 on request
K0179.410X65steelC10M825651338 on request
K0179.410X80steelC10M825801338 on request
K0179.410X100steelC10M8251001338 on request
K0179.412X65steelC12M1030651546 on request
K0179.412X80steelC12M1030801546 on request
K0179.412X100steelC12M10301001546 on request
K0179.412X125steelC12M10301251546 on request
K0179.414X80steelC14M1235801653 on request
K0179.414X100steelC14M12351001653 on request
K0179.414X125steelC14M12351251653 on request
K0179.414X160steelC14M12351601653 on request
K0179.1408X35stainless steelC8M62035931 on request
K0179.1408X50stainless steelC8M62050931 on request
K0179.1408X65stainless steelC8M62065931 on request
K0179.1410X50stainless steelC10M825501338 on request
K0179.1410X65stainless steelC10M825651338 on request
K0179.1410X80stainless steelC10M825801338 on request
K0179.1410X100stainless steelC10M8251001338 on request
K0179.1412X65stainless steelC12M1030651546 on request
K0179.1412X80stainless steelC12M1030801546 on request
K0179.1412X100stainless steelC12M10301001546 on request
K0179.1412X125stainless steelC12M10301251546 on request
K0179.1414X80stainless steelC14M1235801653 on request
K0179.1414X100stainless steelC14M12351001653 on request
K0179.1414X125stainless steelC14M12351251653 on request
K0179.1414X160stainless steelC14M12351601653 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33