Product groups
Five lobe grips plastic lockable with male thread
K1378_AG

Five lobe grips plastic lockable with male thread

go back

Item description/product images

DescriptionMaterial:Grip thermoplastic.
Threaded pin steel.
Version:Grip black.
Steel parts blue-passivated.
Note:Lockable five lobe grips prevent unauthorised loosening of the screw connection.
The cylinder lock forms a positive lock between grip and screw.
When unlocked the grip rotates freely without driving the screw, preventing unauthorised opening of the screw connection.

The lockable five lobe grips are supplied with 2 keys each.
The key can be removed in the open and closed position.
The locks are a single-key system, i.e. the same key works in all locks.
On request:Other versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1378_AG Five lobe grips plastic lockable with male thread 347 kB

Drawings

Five lobe grips plastic lockable with male thread

Item selection/filter

Order No.D

D1D2HH1LCADAcc.PriceOrder
K1378.6808X20M868241045,520 on request
K1378.6810X20M1068241045,520 on request