Product groups
Tension levers stainless steel with internal thread, 0°
K1444_IG0

Tension levers stainless steel with internal thread, 0°

go back

Item description/product images

DescriptionMaterial:

Steel parts stainless steel 1.4305.
Ball knob black plastic.

Version:Stainless steel parts bright.
Ball knob polished.
Note:Tension levers can be used for simple clamping or control operations.
Where applicable, there must be enough space available so that the grip can be rotated 360°.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1444_IG0 Tension levers stainless steel with internal thread, 0° 80,6 kB

Item selection/filter

Order No.Thread typeFormSizeXTD

D1

D2HH2ACADAcc.PriceOrder
K1444.2082internal thread1M8182410254032,588,1 on request
K1444.2102internal thread1M10182410254032,588,1 on request
K1444.21012internal thread2M10202812324636,5104 on request
K1444.2122internal thread2M12202812324636,5104 on request
K1444.2162internal thread3M16233313325241126,5 on request
K1444.2202internal thread4M20264113326149128,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33