Product groups
Tension levers with internal thread, 0 degrees
K0176_IG0

Tension levers with internal thread, 0 degrees

go back

Item description/product images

DescriptionMaterial:Steel parts grade 5.8.
Ball knob black plastic.
Version:Black oxidised.Note:Tension levers can be used for simple clamping or control operations.
Where applicable, there must be enough space available so that the grip can be rotated 360°.
On request:Other female threads, reamed holes and special versions.
Dimension “A” available in other lengths at extra charge.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0176_IG0 Tension levers with internal thread, 0 degrees 102 kB

Drawings

Tension levers with internal thread, 0 degrees

Item selection/filter

Order No.Kind of fasteningXTA=Handle lengthDD1D2HH2CADAcc.PriceOrder
K0176.2082internal threadM81888,12410254032,5 on request
K0176.2102internal threadM101888,12410254032,5 on request
K0176.21012internal threadM10201042812324636,5 on request
K0176.2122internal threadM12201042812324636,5 on request
K0176.2162internal threadM1623126,53313325241 on request
K0176.2202internal threadM2026128,54113326149 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33