Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Steel.Version:Polished.Note:To fix the lever to another element, gluing is often more cost-effective than pinning.Drawing reference:
Form L: with hole
Form N: with female thread
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0174 Levers DIN 99 179 kB

Drawings (total overview)

Levers DIN 99

Item selection/filter

Order No.FormXA=Handle lengthB1B2D1D2
ball
HL2CADAcc.PriceOrder
K0174.106L6489,5-812244 on request
K0174.108L86012-101630,55 on request
K0174.110L107614,5-1320386 on request
K0174.112L129518,5-1625477,5 on request
K0174.116L1611924-203259,510 on request
K0174.120L2015230-254075,512,5 on request
K0174.206NM648-9,5812244 on request
K0174.208NM860-12101630,55 on request
K0174.210NM1076-14,51320386 on request
K0174.212NM1295-18,51625477,5 on request
K0174.216NM16119-24203259,510 on request
K0174.220NM20152-30254075,512,5 on request