Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.Version:Polished.Note:To fix the lever to another element, gluing is often more cost-effective than pinning.Drawing reference:
Form L: with hole
Form N: with female thread
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0174 Levers DIN 99 179 kB

Drawings (total overview)

Levers DIN 99

Levers DIN 99, Form L, with hole

More information

Drawings

Levers DIN 99, Form L, with hole

Item selection/filter

Order No.FormXA=Handle lengthB1D1D2
ball
HL2CADAcc.PriceOrder
K0174.106L6489,5812244 on request
K0174.108L86012101630,55 on request
K0174.110L107614,51320386 on request
K0174.112L129518,51625477,5 on request
K0174.116L1611924203259,510 on request
K0174.120L2015230254075,512,5 on request

Levers DIN 99, Form N, with internal thread

More information

Drawings

Levers DIN 99, Form N, with internal thread

Item selection/filter

Order No.FormXA=Handle lengthB2D1D2
ball
HL2CADAcc.PriceOrder
K0174.206NM6489,5812244 on request
K0174.208NM86012101630,55 on request
K0174.210NM107614,51320386 on request
K0174.212NM129518,51625477,5 on request
K0174.216NM1611924203259,510 on request
K0174.220NM2015230254075,512,5 on request