- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Clamping levers
- K0752
Clamping levers with internal thread, steel
- K0752
Clamping levers with external thread, steel
- K0122
Clamping levers with internal thread
- K0122
Clamping levers with external thread
- K1599
Zinc clamping lever with female thread and clamping force intensifier
- K1599
Zinc clamping lever with male thread and clamping force intensifier
- K0123
Clamping levers with internal thread, steel parts stainless steel
- K0123
Clamping levers with external thread, steel parts stainless steel
- K1626
Zinc clamping lever with female thread and clamping force intensifier
- K1626
Zinc clamping lever with male thread and clamping force intensifier
- K0122
Clamping levers with protective cap, internal thread
- K0122
Clamping levers with protective cap, external thread
- K0123
Clamping levers with protective cap, internal thread, steel parts stainless steel
- K0123
Clamping levers with protective cap, external thread, steel parts stainless steel
- K0124
Clamping levers internal thread, stainless steel
- K0124
Clamping levers external thread, stainless steel
- K0124
Clamping levers with protective cap internal thread, stainless steel
- K0124
Clamping levers with protective cap external thread, stainless steel
- K1316
Clamping levers with internal thread and collar for Hygienic USIT® Freudenberg Process Seals sealing and shim washer
- K1317
Clamping levers with external thread and collar for Hygienic USIT® Freudenberg Process Seals sealing and shim washer
- K0737
Clamping levers, flat, internal thread
- K0737
Clamping levers, flat, external thread
- K0738
Clamping levers, flat, internal thread, steel parts stainless steel
- K0738
Clamping levers, flat, external thread, steel parts stainless steel
- K0269
Clamping levers with plastic handle, internal thread
- K0269
Clamping levers with plastic handle, external thread
- K1597
Plastic clamping lever with female thread and clamping force intensifier
- K1597
Plastic clamping lever with male thread and clamping force intensifier
- K0270
Clamping levers with plastic handle, internal thread, steel parts stainless steel
- K0270
Clamping levers with plastic handle, external thread, steel parts stainless steel
- K1598
Plastic clamping lever with female thread and clamping force intensifier
- K1598
Plastic clamping lever with male thread and clamping force intensifier
- K0269
Clamping levers with push button, internal thread
- K0269
Clamping levers with push button, external thread
- K0270
Clamping levers with push button, internal thread, metal parts stainless steel
- K0270
Clamping levers with push button, external thread, metal parts stainless steel
- K1553
Clamping levers, plastic with safety function with female thread
- K1553
Clamping levers, plastic with safety function with male thread
- K0269
Clamping levers antistatic internal thread, plastic grip
- K0269
Clamping levers antistatic external thread, plastic grip
- K0270
Clamping levers antibacterial, internal thread, plastic grip, metal parts stainless steel
- K0270
Clamping levers antibacterial, external thread, plastic grip, metal parts stainless steel
- K0125
Clamping levers 2K internal thread
- K0125
Clamping levers 2K external thread
- K0126
Clamping levers 2K internal thread, metal parts stainless steel
- K0126
Clamping levers 2K external thread, metal parts stainless steel
- K0252
Clamping levers ECO internal thread
- K0252
Clamping levers ECO external thread
- K0981
Clamping levers ergonomic, internal thread
- K0981
Clamping levers ergonomic, external thread
- K0982
Clamping levers ergonomic, internal thread, steel parts stainless steel
- K0982
Clamping levers ergonomic, external thread, steel parts stainless steel
- K0780
Clamping levers with thrust pad
- K0175
Clamping levers non-adjustable
- K0116
Clamping levers internal thread
- K0116
Clamping levers external thread
- K0117
Clamping levers internal thread, steel parts stainless steel
- K0117
Clamping levers external thread, steel parts stainless steel
- K0120
Clamping levers steel internal thread
- K0120
Clamping levers steel external thread
- K0121
Clamping levers with internal thread, stainless steel
- K0121
Clamping levers with external thread, stainless steel
- Tension levers
- Cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0270Clamping levers with plastic handle, internal thread, steel... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:For many people the NOVO grip clamping lever represents the key to secure and comfortable gripping. This lever provides a future-oriented and powerful solution for almost any operating and clamping problem. Material:Handle fibreglass reinforced plastic with die-cast zinc toothed ring.
Steel parts stainless steel 1.4305.Version:Steel parts bright.Note:Δ Add the desired grip colour here.On request:Other threads and special versions. Dimension “H1” available in other lengths at extra charge.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | Size | X | T | D | D1 | D2 | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth | CAD | Acc. | Price | Order |
---|
K0270.1041 | Black grey RAL 7021 | 1 | M4 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 |  | | on request | | K0270.1042 | Pure orange RAL 2004 | 1 | M4 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 |  | | on request | | K0270.10416 | Rape yellow RAL 1021 | 1 | M4 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 |  | | on request | | K0270.10484 | Traffic red RAL 3020 | 1 | M4 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 |  | | on request | | K0270.10486 | signal green RAL 6032 | 1 | M4 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 |  | | on request | | K0270.10487 | Traffic blue RAL 5017 | 1 | M4 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 |  | | on request | | K0270.1051 | Black grey RAL 7021 | 1 | M5 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 |  | | on request | | K0270.1052 | Pure orange RAL 2004 | 1 | M5 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 |  | | on request | | K0270.10516 | Rape yellow RAL 1021 | 1 | M5 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 |  | | on request | | K0270.10584 | Traffic red RAL 3020 | 1 | M5 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 |  | | on request | | K0270.10586 | signal green RAL 6032 | 1 | M5 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 |  | | on request | | K0270.10587 | Traffic blue RAL 5017 | 1 | M5 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 |  | | on request | | K0270.1061 | Black grey RAL 7021 | 1 | M6 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 |  | | on request | | K0270.1062 | Pure orange RAL 2004 | 1 | M6 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 |  | | on request | | K0270.10616 | Rape yellow RAL 1021 | 1 | M6 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 |  | | on request | | K0270.10684 | Traffic red RAL 3020 | 1 | M6 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 |  | | on request | | K0270.10686 | signal green RAL 6032 | 1 | M6 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 |  | | on request | | K0270.10687 | Traffic blue RAL 5017 | 1 | M6 | 9 | 10 | 13 | 14,5 | 24,5 | 4 | 15 | 30 | 33,5 | 40 | 47 | 7,5 | 16 |  | | on request | | K0270.2061 | Black grey RAL 7021 | 2 | M6 | 12 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 |  | | on request | | K0270.2062 | Pure orange RAL 2004 | 2 | M6 | 12 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 |  | | on request | | K0270.20616 | Rape yellow RAL 1021 | 2 | M6 | 12 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 |  | | on request | | K0270.20684 | Traffic red RAL 3020 | 2 | M6 | 12 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 |  | | on request | | K0270.20686 | signal green RAL 6032 | 2 | M6 | 12 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 |  | | on request | | K0270.20687 | Traffic blue RAL 5017 | 2 | M6 | 12 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 |  | | on request | | K0270.2081 | Black grey RAL 7021 | 2 | M8 | 12 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 |  | | on request | | K0270.2082 | Pure orange RAL 2004 | 2 | M8 | 12 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 |  | | on request | | K0270.20816 | Rape yellow RAL 1021 | 2 | M8 | 12 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 |  | | on request | | K0270.20884 | Traffic red RAL 3020 | 2 | M8 | 12 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 |  | | on request | | K0270.20886 | signal green RAL 6032 | 2 | M8 | 12 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 |  | | on request | | K0270.20887 | Traffic blue RAL 5017 | 2 | M8 | 12 | 13,5 | 18 | 19,5 | 28,5 | 6,5 | 17,5 | 41,5 | 45,5 | 65 | 75 | 9,5 | 20 |  | | on request | | K0270.3081 | Black grey RAL 7021 | 3 | M8 | 14 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 |  | | on request | | K0270.3082 | Pure orange RAL 2004 | 3 | M8 | 14 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 |  | | on request | | K0270.30816 | Rape yellow RAL 1021 | 3 | M8 | 14 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 |  | | on request | | K0270.30884 | Traffic red RAL 3020 | 3 | M8 | 14 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 |  | | on request | | K0270.30886 | signal green RAL 6032 | 3 | M8 | 14 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 |  | | on request | | K0270.30887 | Traffic blue RAL 5017 | 3 | M8 | 14 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 |  | | on request | | K0270.3101 | Black grey RAL 7021 | 3 | M10 | 14 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 |  | | on request | | K0270.3102 | Pure orange RAL 2004 | 3 | M10 | 14 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 |  | | on request | | K0270.31016 | Rape yellow RAL 1021 | 3 | M10 | 14 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 |  | | on request | | K0270.31084 | Traffic red RAL 3020 | 3 | M10 | 14 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 |  | | on request | | K0270.31086 | signal green RAL 6032 | 3 | M10 | 14 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 |  | | on request | | K0270.31087 | Traffic blue RAL 5017 | 3 | M10 | 14 | 16 | 21,5 | 23 | 37 | 10 | 24 | 53,5 | 58 | 80 | 91,5 | 11 | 22 |  | | on request | | K0270.4101 | Black grey RAL 7021 | 4 | M10 | 17 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 |  | | on request | | K0270.4102 | Pure orange RAL 2004 | 4 | M10 | 17 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 |  | | on request | | K0270.41016 | Rape yellow RAL 1021 | 4 | M10 | 17 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 |  | | on request | | K0270.41084 | Traffic red RAL 3020 | 4 | M10 | 17 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 |  | | on request | | K0270.41086 | signal green RAL 6032 | 4 | M10 | 17 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 |  | | on request | | K0270.41087 | Traffic blue RAL 5017 | 4 | M10 | 17 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 |  | | on request | | K0270.4121 | Black grey RAL 7021 | 4 | M12 | 17 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 |  | | on request | | K0270.4122 | Pure orange RAL 2004 | 4 | M12 | 17 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 |  | | on request | | K0270.41216 | Rape yellow RAL 1021 | 4 | M12 | 17 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 |  | | on request | | K0270.41284 | Traffic red RAL 3020 | 4 | M12 | 17 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 |  | | on request | | K0270.41286 | signal green RAL 6032 | 4 | M12 | 17 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 |  | | on request | | K0270.41287 | Traffic blue RAL 5017 | 4 | M12 | 17 | 19 | 25,5 | 27,5 | 43 | 10 | 26 | 61 | 66 | 95 | 109 | 13 | 24 |  | | on request | | K0270.5121 | Black grey RAL 7021 | 5 | M12 | 23 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 |  | | on request | | K0270.5122 | Pure orange RAL 2004 | 5 | M12 | 23 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 |  | | on request | | K0270.51216 | Rape yellow RAL 1021 | 5 | M12 | 23 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 |  | | on request | | K0270.51284 | Traffic red RAL 3020 | 5 | M12 | 23 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 |  | | on request | | K0270.51286 | signal green RAL 6032 | 5 | M12 | 23 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 |  | | on request | | K0270.51287 | Traffic blue RAL 5017 | 5 | M12 | 23 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 |  | | on request | | K0270.5161 | Black grey RAL 7021 | 5 | M16 | 23 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 |  | | on request | | K0270.5162 | Pure orange RAL 2004 | 5 | M16 | 23 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 |  | | on request | | K0270.51616 | Rape yellow RAL 1021 | 5 | M16 | 23 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 |  | | on request | | K0270.51684 | Traffic red RAL 3020 | 5 | M16 | 23 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 |  | | on request | | K0270.51686 | signal green RAL 6032 | 5 | M16 | 23 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 |  | | on request | | K0270.51687 | Traffic blue RAL 5017 | 5 | M16 | 23 | 23 | 30 | 32,5 | 49 | 12 | 33 | 72 | 77 | 110 | 126 | 15,5 | 26 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|