Product groups
Clamping levers, plastic with external thread, threaded insert stainless steel
K0270

Clamping levers, plastic with external thread, threaded insert...

go back

Item description/product images

DescriptionMaterial:Handle fibreglass reinforced plastic with die-cast zinc toothed ring.
Steel parts stainless steel 1.4305.
Version:Steel parts bright.On request:Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0270 Clamping levers, plastic with external thread, threaded insert stainless steel 774 kB

Drawings

Clamping levers, plastic with external thread, threaded insert stainless steel

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
K0270.1051X10black grey RAL 7021-1M5101314,524,54153033,540477,51610 on request
K0270.1052X10orange RAL 2004-1M5101314,524,54153033,540477,51610 on request
K0270.10516X10colza yellow RAL 1021-1M5101314,524,54153033,540477,51610 on request
K0270.10586X10signal green RAL 6032-1M5101314,524,54153033,540477,51610 on request
K0270.10587X10traffic blue RAL 5017-1M5101314,524,54153033,540477,51610 on request
K0270.10584X10traffic red RAL 3020-1M5101314,524,54153033,540477,51610 on request
K0270.10588X10light grey RAL 7035-1M5101314,524,54153033,540477,51610 on request
K0270.1051X15black grey RAL 7021-1M5101314,524,54153033,540477,51615 on request
K0270.1052X15orange RAL 2004-1M5101314,524,54153033,540477,51615 on request
K0270.10516X15colza yellow RAL 1021-1M5101314,524,54153033,540477,51615 on request
K0270.10586X15signal green RAL 6032-1M5101314,524,54153033,540477,51615 on request
K0270.10587X15traffic blue RAL 5017-1M5101314,524,54153033,540477,51615 on request
K0270.10584X15traffic red RAL 3020-1M5101314,524,54153033,540477,51615 on request
K0270.10588X15light grey RAL 7035-1M5101314,524,54153033,540477,51615 on request
K0270.1051X20black grey RAL 7021-1M5101314,524,54153033,540477,51620 on request
K0270.1052X20orange RAL 2004-1M5101314,524,54153033,540477,51620 on request
K0270.10516X20colza yellow RAL 1021-1M5101314,524,54153033,540477,51620 on request
K0270.10586X20signal green RAL 6032-1M5101314,524,54153033,540477,51620 on request
K0270.10587X20traffic blue RAL 5017-1M5101314,524,54153033,540477,51620 on request
K0270.10584X20traffic red RAL 3020-1M5101314,524,54153033,540477,51620 on request
K0270.10588X20light grey RAL 7035-1M5101314,524,54153033,540477,51620 on request
K0270.1051X25black grey RAL 7021-1M5101314,524,54153033,540477,51625 on request
K0270.1052X25orange RAL 2004-1M5101314,524,54153033,540477,51625 on request
K0270.10516X25colza yellow RAL 1021-1M5101314,524,54153033,540477,51625 on request
K0270.10586X25signal green RAL 6032-1M5101314,524,54153033,540477,51625 on request
K0270.10587X25traffic blue RAL 5017-1M5101314,524,54153033,540477,51625 on request
K0270.10584X25traffic red RAL 3020-1M5101314,524,54153033,540477,51625 on request
K0270.10588X25light grey RAL 7035-1M5101314,524,54153033,540477,51625 on request
K0270.1061X10black grey RAL 7021-1M6101314,524,54153033,540477,51610 on request
K0270.1062X10orange RAL 2004-1M6101314,524,54153033,540477,51610 on request
K0270.10616X10colza yellow RAL 1021-1M6101314,524,54153033,540477,51610 on request
K0270.10686X10signal green RAL 6032-1M6101314,524,54153033,540477,51610 on request
K0270.10687X10traffic blue RAL 5017-1M6101314,524,54153033,540477,51610 on request
K0270.10684X10traffic red RAL 3020-1M6101314,524,54153033,540477,51610 on request
K0270.10688X10light grey RAL 7035-1M6101314,524,54153033,540477,51610 on request
K0270.1061X15black grey RAL 7021-1M6101314,524,54153033,540477,51615 on request
K0270.1062X15orange RAL 2004-1M6101314,524,54153033,540477,51615 on request
K0270.10616X15colza yellow RAL 1021-1M6101314,524,54153033,540477,51615 on request
K0270.10686X15signal green RAL 6032-1M6101314,524,54153033,540477,51615 on request
K0270.10687X15traffic blue RAL 5017-1M6101314,524,54153033,540477,51615 on request
K0270.10684X15traffic red RAL 3020-1M6101314,524,54153033,540477,51615 on request
K0270.10688X15light grey RAL 7035-1M6101314,524,54153033,540477,51615 on request
K0270.1061X20black grey RAL 7021-1M6101314,524,54153033,540477,51620 on request
K0270.1062X20orange RAL 2004-1M6101314,524,54153033,540477,51620 on request
K0270.10616X20colza yellow RAL 1021-1M6101314,524,54153033,540477,51620 on request
K0270.10686X20signal green RAL 6032-1M6101314,524,54153033,540477,51620 on request
K0270.10687X20traffic blue RAL 5017-1M6101314,524,54153033,540477,51620 on request
K0270.10684X20traffic red RAL 3020-1M6101314,524,54153033,540477,51620 on request
K0270.10688X20light grey RAL 7035-1M6101314,524,54153033,540477,51620 on request
K0270.1061X25black grey RAL 7021-1M6101314,524,54153033,540477,51625 on request
K0270.1062X25orange RAL 2004-1M6101314,524,54153033,540477,51625 on request
K0270.10616X25colza yellow RAL 1021-1M6101314,524,54153033,540477,51625 on request
K0270.10686X25signal green RAL 6032-1M6101314,524,54153033,540477,51625 on request
K0270.10687X25traffic blue RAL 5017-1M6101314,524,54153033,540477,51625 on request
K0270.10684X25traffic red RAL 3020-1M6101314,524,54153033,540477,51625 on request
K0270.10688X25light grey RAL 7035-1M6101314,524,54153033,540477,51625 on request
K0270.1061X30black grey RAL 7021-1M6101314,524,54153033,540477,51630 on request
K0270.1062X30orange RAL 2004-1M6101314,524,54153033,540477,51630 on request
K0270.10616X30colza yellow RAL 1021-1M6101314,524,54153033,540477,51630 on request
K0270.10686X30signal green RAL 6032-1M6101314,524,54153033,540477,51630 on request
K0270.10687X30traffic blue RAL 5017-1M6101314,524,54153033,540477,51630 on request
K0270.10684X30traffic red RAL 3020-1M6101314,524,54153033,540477,51630 on request
K0270.10688X30light grey RAL 7035-1M6101314,524,54153033,540477,51630 on request
K0270.1061X40black grey RAL 7021-1M6101314,524,54153033,540477,51640 on request
K0270.1062X40orange RAL 2004-1M6101314,524,54153033,540477,51640 on request
K0270.10616X40colza yellow RAL 1021-1M6101314,524,54153033,540477,51640 on request
K0270.10686X40signal green RAL 6032-1M6101314,524,54153033,540477,51640 on request
K0270.10687X40traffic blue RAL 5017-1M6101314,524,54153033,540477,51640 on request
K0270.10684X40traffic red RAL 3020-1M6101314,524,54153033,540477,51640 on request
K0270.10688X40light grey RAL 7035-1M6101314,524,54153033,540477,51640 on request
K0270.1061X50black grey RAL 7021-1M6101314,524,54153033,540477,51650 on request
K0270.1062X50orange RAL 2004-1M6101314,524,54153033,540477,51650 on request
K0270.10616X50colza yellow RAL 1021-1M6101314,524,54153033,540477,51650 on request
K0270.10686X50signal green RAL 6032-1M6101314,524,54153033,540477,51650 on request
K0270.10687X50traffic blue RAL 5017-1M6101314,524,54153033,540477,51650 on request
K0270.10684X50traffic red RAL 3020-1M6101314,524,54153033,540477,51650 on request
K0270.10688X50light grey RAL 7035-1M6101314,524,54153033,540477,51650 on request
K0270.2061X15black grey RAL 7021-2M613,51819,528,56,517,541,545,565759,52015 on request
K0270.2062X15orange RAL 2004-2M613,51819,528,56,517,541,545,565759,52015 on request
K0270.20616X15colza yellow RAL 1021-2M613,51819,528,56,517,541,545,565759,52015 on request
K0270.20686X15signal green RAL 6032-2M613,51819,528,56,517,541,545,565759,52015 on request
K0270.20687X15traffic blue RAL 5017-2M613,51819,528,56,517,541,545,565759,52015 on request
K0270.20684X15traffic red RAL 3020-2M613,51819,528,56,517,541,545,565759,52015 on request
K0270.20688X15light grey RAL 7035-2M613,51819,528,56,517,541,545,565759,52015 on request
K0270.2061X20black grey RAL 7021-2M613,51819,528,56,517,541,545,565759,52020 on request
K0270.2062X20orange RAL 2004-2M613,51819,528,56,517,541,545,565759,52020 on request
K0270.20616X20colza yellow RAL 1021-2M613,51819,528,56,517,541,545,565759,52020 on request
K0270.20686X20signal green RAL 6032-2M613,51819,528,56,517,541,545,565759,52020 on request
K0270.20687X20traffic blue RAL 5017-2M613,51819,528,56,517,541,545,565759,52020 on request
K0270.20684X20traffic red RAL 3020-2M613,51819,528,56,517,541,545,565759,52020 on request
K0270.20688X20light grey RAL 7035-2M613,51819,528,56,517,541,545,565759,52020 on request
K0270.2061X25black grey RAL 7021-2M613,51819,528,56,517,541,545,565759,52025 on request
K0270.2062X25orange RAL 2004-2M613,51819,528,56,517,541,545,565759,52025 on request
K0270.20616X25colza yellow RAL 1021-2M613,51819,528,56,517,541,545,565759,52025 on request
K0270.20686X25signal green RAL 6032-2M613,51819,528,56,517,541,545,565759,52025 on request
K0270.20687X25traffic blue RAL 5017-2M613,51819,528,56,517,541,545,565759,52025 on request
K0270.20684X25traffic red RAL 3020-2M613,51819,528,56,517,541,545,565759,52025 on request
K0270.20688X25light grey RAL 7035-2M613,51819,528,56,517,541,545,565759,52025 on request
K0270.2061X30black grey RAL 7021-2M613,51819,528,56,517,541,545,565759,52030 on request
K0270.2062X30orange RAL 2004-2M613,51819,528,56,517,541,545,565759,52030 on request
K0270.20616X30colza yellow RAL 1021-2M613,51819,528,56,517,541,545,565759,52030 on request
K0270.20686X30signal green RAL 6032-2M613,51819,528,56,517,541,545,565759,52030 on request
K0270.20687X30traffic blue RAL 5017-2M613,51819,528,56,517,541,545,565759,52030 on request
K0270.20684X30traffic red RAL 3020-2M613,51819,528,56,517,541,545,565759,52030 on request
K0270.20688X30light grey RAL 7035-2M613,51819,528,56,517,541,545,565759,52030 on request
K0270.2061X40black grey RAL 7021-2M613,51819,528,56,517,541,545,565759,52040 on request
K0270.2062X40orange RAL 2004-2M613,51819,528,56,517,541,545,565759,52040 on request
K0270.20616X40colza yellow RAL 1021-2M613,51819,528,56,517,541,545,565759,52040 on request
K0270.20686X40signal green RAL 6032-2M613,51819,528,56,517,541,545,565759,52040 on request
K0270.20687X40traffic blue RAL 5017-2M613,51819,528,56,517,541,545,565759,52040 on request
K0270.20684X40traffic red RAL 3020-2M613,51819,528,56,517,541,545,565759,52040 on request
K0270.20688X40light grey RAL 7035-2M613,51819,528,56,517,541,545,565759,52040 on request
K0270.2061X50black grey RAL 7021-2M613,51819,528,56,517,541,545,565759,52050 on request
K0270.2062X50orange RAL 2004-2M613,51819,528,56,517,541,545,565759,52050 on request
K0270.20616X50colza yellow RAL 1021-2M613,51819,528,56,517,541,545,565759,52050 on request
K0270.20686X50signal green RAL 6032-2M613,51819,528,56,517,541,545,565759,52050 on request
K0270.20687X50traffic blue RAL 5017-2M613,51819,528,56,517,541,545,565759,52050 on request
K0270.20684X50traffic red RAL 3020-2M613,51819,528,56,517,541,545,565759,52050 on request
K0270.20688X50light grey RAL 7035-2M613,51819,528,56,517,541,545,565759,52050 on request
K0270.2061X60black grey RAL 7021-2M613,51819,528,56,517,541,545,565759,52060 on request
K0270.2062X60orange RAL 2004-2M613,51819,528,56,517,541,545,565759,52060 on request
K0270.20616X60colza yellow RAL 1021-2M613,51819,528,56,517,541,545,565759,52060 on request
K0270.20686X60signal green RAL 6032-2M613,51819,528,56,517,541,545,565759,52060 on request
K0270.20687X60traffic blue RAL 5017-2M613,51819,528,56,517,541,545,565759,52060 on request
K0270.20684X60traffic red RAL 3020-2M613,51819,528,56,517,541,545,565759,52060 on request
K0270.20688X60light grey RAL 7035-2M613,51819,528,56,517,541,545,565759,52060 on request
K0270.2081X15black grey RAL 7021-2M813,51819,528,56,517,541,545,565759,52015 on request
K0270.2082X15orange RAL 2004-2M813,51819,528,56,517,541,545,565759,52015 on request
K0270.20816X15colza yellow RAL 1021-2M813,51819,528,56,517,541,545,565759,52015 on request
K0270.20886X15signal green RAL 6032-2M813,51819,528,56,517,541,545,565759,52015 on request
K0270.20887X15traffic blue RAL 5017-2M813,51819,528,56,517,541,545,565759,52015 on request
K0270.20884X15traffic red RAL 3020-2M813,51819,528,56,517,541,545,565759,52015 on request
K0270.20888X15light grey RAL 7035-2M813,51819,528,56,517,541,545,565759,52015 on request
K0270.2081X20black grey RAL 7021-2M813,51819,528,56,517,541,545,565759,52020 on request
K0270.2082X20orange RAL 2004-2M813,51819,528,56,517,541,545,565759,52020 on request
K0270.20816X20colza yellow RAL 1021-2M813,51819,528,56,517,541,545,565759,52020 on request
K0270.20886X20signal green RAL 6032-2M813,51819,528,56,517,541,545,565759,52020 on request
K0270.20887X20traffic blue RAL 5017-2M813,51819,528,56,517,541,545,565759,52020 on request
K0270.20884X20traffic red RAL 3020-2M813,51819,528,56,517,541,545,565759,52020 on request
K0270.20888X20light grey RAL 7035-2M813,51819,528,56,517,541,545,565759,52020 on request
K0270.2081X25black grey RAL 7021-2M813,51819,528,56,517,541,545,565759,52025 on request
K0270.2082X25orange RAL 2004-2M813,51819,528,56,517,541,545,565759,52025 on request
K0270.20816X25colza yellow RAL 1021-2M813,51819,528,56,517,541,545,565759,52025 on request
K0270.20886X25signal green RAL 6032-2M813,51819,528,56,517,541,545,565759,52025 on request
K0270.20887X25traffic blue RAL 5017-2M813,51819,528,56,517,541,545,565759,52025 on request
K0270.20884X25traffic red RAL 3020-2M813,51819,528,56,517,541,545,565759,52025 on request
K0270.20888X25light grey RAL 7035-2M813,51819,528,56,517,541,545,565759,52025 on request
K0270.2081X30black grey RAL 7021-2M813,51819,528,56,517,541,545,565759,52030 on request
K0270.2082X30orange RAL 2004-2M813,51819,528,56,517,541,545,565759,52030 on request
K0270.20816X30colza yellow RAL 1021-2M813,51819,528,56,517,541,545,565759,52030 on request
K0270.20886X30signal green RAL 6032-2M813,51819,528,56,517,541,545,565759,52030 on request
K0270.20887X30traffic blue RAL 5017-2M813,51819,528,56,517,541,545,565759,52030 on request
K0270.20884X30traffic red RAL 3020-2M813,51819,528,56,517,541,545,565759,52030 on request
K0270.20888X30light grey RAL 7035-2M813,51819,528,56,517,541,545,565759,52030 on request
K0270.2081X40black grey RAL 7021-2M813,51819,528,56,517,541,545,565759,52040 on request
K0270.2082X40orange RAL 2004-2M813,51819,528,56,517,541,545,565759,52040 on request
K0270.20816X40colza yellow RAL 1021-2M813,51819,528,56,517,541,545,565759,52040 on request
K0270.20886X40signal green RAL 6032-2M813,51819,528,56,517,541,545,565759,52040 on request
K0270.20887X40traffic blue RAL 5017-2M813,51819,528,56,517,541,545,565759,52040 on request
K0270.20884X40traffic red RAL 3020-2M813,51819,528,56,517,541,545,565759,52040 on request
K0270.20888X40light grey RAL 7035-2M813,51819,528,56,517,541,545,565759,52040 on request
K0270.2081X50black grey RAL 7021-2M813,51819,528,56,517,541,545,565759,52050 on request
K0270.2082X50orange RAL 2004-2M813,51819,528,56,517,541,545,565759,52050 on request
K0270.20816X50colza yellow RAL 1021-2M813,51819,528,56,517,541,545,565759,52050 on request
K0270.20886X50signal green RAL 6032-2M813,51819,528,56,517,541,545,565759,52050 on request
K0270.20887X50traffic blue RAL 5017-2M813,51819,528,56,517,541,545,565759,52050 on request
K0270.20884X50traffic red RAL 3020-2M813,51819,528,56,517,541,545,565759,52050 on request
K0270.20888X50light grey RAL 7035-2M813,51819,528,56,517,541,545,565759,52050 on request
K0270.2081X60black grey RAL 7021-2M813,51819,528,56,517,541,545,565759,52060 on request
K0270.2082X60orange RAL 2004-2M813,51819,528,56,517,541,545,565759,52060 on request
K0270.20816X60colza yellow RAL 1021-2M813,51819,528,56,517,541,545,565759,52060 on request
K0270.20886X60signal green RAL 6032-2M813,51819,528,56,517,541,545,565759,52060 on request
K0270.20887X60traffic blue RAL 5017-2M813,51819,528,56,517,541,545,565759,52060 on request
K0270.20884X60traffic red RAL 3020-2M813,51819,528,56,517,541,545,565759,52060 on request
K0270.20888X60light grey RAL 7035-2M813,51819,528,56,517,541,545,565759,52060 on request
K0270.2101X20black grey RAL 7021-2M1013,51819,528,56,517,541,545,565759,52020 on request
K0270.2102X20orange RAL 2004-2M1013,51819,528,56,517,541,545,565759,52020 on request
K0270.21016X20colza yellow RAL 1021-2M1013,51819,528,56,517,541,545,565759,52020 on request
K0270.21086X20signal green RAL 6032-2M1013,51819,528,56,517,541,545,565759,52020 on request
K0270.21087X20traffic blue RAL 5017-2M1013,51819,528,56,517,541,545,565759,52020 on request
K0270.21084X20traffic red RAL 3020-2M1013,51819,528,56,517,541,545,565759,52020 on request
K0270.21088X20light grey RAL 7035-2M1013,51819,528,56,517,541,545,565759,52020 on request
K0270.2101X25black grey RAL 7021-2M1013,51819,528,56,517,541,545,565759,52025 on request
K0270.2102X25orange RAL 2004-2M1013,51819,528,56,517,541,545,565759,52025 on request
K0270.21016X25colza yellow RAL 1021-2M1013,51819,528,56,517,541,545,565759,52025 on request
K0270.21086X25signal green RAL 6032-2M1013,51819,528,56,517,541,545,565759,52025 on request
K0270.21087X25traffic blue RAL 5017-2M1013,51819,528,56,517,541,545,565759,52025 on request
K0270.21084X25traffic red RAL 3020-2M1013,51819,528,56,517,541,545,565759,52025 on request
K0270.21088X25light grey RAL 7035-2M1013,51819,528,56,517,541,545,565759,52025 on request
K0270.2101X30black grey RAL 7021-2M1013,51819,528,56,517,541,545,565759,52030 on request
K0270.2102X30orange RAL 2004-2M1013,51819,528,56,517,541,545,565759,52030 on request
K0270.21016X30colza yellow RAL 1021-2M1013,51819,528,56,517,541,545,565759,52030 on request
K0270.21086X30signal green RAL 6032-2M1013,51819,528,56,517,541,545,565759,52030 on request
K0270.21087X30traffic blue RAL 5017-2M1013,51819,528,56,517,541,545,565759,52030 on request
K0270.21084X30traffic red RAL 3020-2M1013,51819,528,56,517,541,545,565759,52030 on request
K0270.21088X30light grey RAL 7035-2M1013,51819,528,56,517,541,545,565759,52030 on request
K0270.2101X40black grey RAL 7021-2M1013,51819,528,56,517,541,545,565759,52040 on request
K0270.2102X40orange RAL 2004-2M1013,51819,528,56,517,541,545,565759,52040 on request
K0270.21016X40colza yellow RAL 1021-2M1013,51819,528,56,517,541,545,565759,52040 on request
K0270.21086X40signal green RAL 6032-2M1013,51819,528,56,517,541,545,565759,52040 on request
K0270.21087X40traffic blue RAL 5017-2M1013,51819,528,56,517,541,545,565759,52040 on request
K0270.21084X40traffic red RAL 3020-2M1013,51819,528,56,517,541,545,565759,52040 on request
K0270.21088X40light grey RAL 7035-2M1013,51819,528,56,517,541,545,565759,52040 on request
K0270.2101X50black grey RAL 7021-2M1013,51819,528,56,517,541,545,565759,52050 on request
K0270.2102X50orange RAL 2004-2M1013,51819,528,56,517,541,545,565759,52050 on request
K0270.21016X50colza yellow RAL 1021-2M1013,51819,528,56,517,541,545,565759,52050 on request
K0270.21086X50signal green RAL 6032-2M1013,51819,528,56,517,541,545,565759,52050 on request
K0270.21087X50traffic blue RAL 5017-2M1013,51819,528,56,517,541,545,565759,52050 on request
K0270.21084X50traffic red RAL 3020-2M1013,51819,528,56,517,541,545,565759,52050 on request
K0270.21088X50light grey RAL 7035-2M1013,51819,528,56,517,541,545,565759,52050 on request
K0270.2101X60black grey RAL 7021-2M1013,51819,528,56,517,541,545,565759,52060 on request
K0270.2102X60orange RAL 2004-2M1013,51819,528,56,517,541,545,565759,52060 on request
K0270.21016X60colza yellow RAL 1021-2M1013,51819,528,56,517,541,545,565759,52060 on request
K0270.21086X60signal green RAL 6032-2M1013,51819,528,56,517,541,545,565759,52060 on request
K0270.21087X60traffic blue RAL 5017-2M1013,51819,528,56,517,541,545,565759,52060 on request
K0270.21084X60traffic red RAL 3020-2M1013,51819,528,56,517,541,545,565759,52060 on request
K0270.21088X60light grey RAL 7035-2M1013,51819,528,56,517,541,545,565759,52060 on request
K0270.3081X20black grey RAL 7021-3M81621,52337102453,5588091,5112220 on request
K0270.3082X20orange RAL 2004-3M81621,52337102453,5588091,5112220 on request
K0270.30816X20colza yellow RAL 1021-3M81621,52337102453,5588091,5112220 on request
K0270.30886X20signal green RAL 6032-3M81621,52337102453,5588091,5112220 on request
K0270.30887X20traffic blue RAL 5017-3M81621,52337102453,5588091,5112220 on request
K0270.30884X20traffic red RAL 3020-3M81621,52337102453,5588091,5112220 on request
K0270.30888X20light grey RAL 7035-3M81621,52337102453,5588091,5112220 on request
K0270.3081X25black grey RAL 7021-3M81621,52337102453,5588091,5112225 on request
K0270.3082X25orange RAL 2004-3M81621,52337102453,5588091,5112225 on request
K0270.30816X25colza yellow RAL 1021-3M81621,52337102453,5588091,5112225 on request
K0270.30886X25signal green RAL 6032-3M81621,52337102453,5588091,5112225 on request
K0270.30887X25traffic blue RAL 5017-3M81621,52337102453,5588091,5112225 on request
K0270.30884X25traffic red RAL 3020-3M81621,52337102453,5588091,5112225 on request
K0270.30888X25light grey RAL 7035-3M81621,52337102453,5588091,5112225 on request
K0270.3081X30black grey RAL 7021-3M81621,52337102453,5588091,5112230 on request
K0270.3082X30orange RAL 2004-3M81621,52337102453,5588091,5112230 on request
K0270.30816X30colza yellow RAL 1021-3M81621,52337102453,5588091,5112230 on request
K0270.30886X30signal green RAL 6032-3M81621,52337102453,5588091,5112230 on request
K0270.30887X30traffic blue RAL 5017-3M81621,52337102453,5588091,5112230 on request
K0270.30884X30traffic red RAL 3020-3M81621,52337102453,5588091,5112230 on request
K0270.30888X30light grey RAL 7035-3M81621,52337102453,5588091,5112230 on request
K0270.3081X40black grey RAL 7021-3M81621,52337102453,5588091,5112240 on request
K0270.3082X40orange RAL 2004-3M81621,52337102453,5588091,5112240 on request
K0270.30816X40colza yellow RAL 1021-3M81621,52337102453,5588091,5112240 on request
K0270.30886X40signal green RAL 6032-3M81621,52337102453,5588091,5112240 on request
K0270.30887X40traffic blue RAL 5017-3M81621,52337102453,5588091,5112240 on request
K0270.30884X40traffic red RAL 3020-3M81621,52337102453,5588091,5112240 on request
K0270.30888X40light grey RAL 7035-3M81621,52337102453,5588091,5112240 on request
K0270.3081X50black grey RAL 7021-3M81621,52337102453,5588091,5112250 on request
K0270.3082X50orange RAL 2004-3M81621,52337102453,5588091,5112250 on request
K0270.30816X50colza yellow RAL 1021-3M81621,52337102453,5588091,5112250 on request
K0270.30886X50signal green RAL 6032-3M81621,52337102453,5588091,5112250 on request
K0270.30887X50traffic blue RAL 5017-3M81621,52337102453,5588091,5112250 on request
K0270.30884X50traffic red RAL 3020-3M81621,52337102453,5588091,5112250 on request
K0270.30888X50light grey RAL 7035-3M81621,52337102453,5588091,5112250 on request
K0270.3081X60black grey RAL 7021-3M81621,52337102453,5588091,5112260 on request
K0270.3082X60orange RAL 2004-3M81621,52337102453,5588091,5112260 on request
K0270.30816X60colza yellow RAL 1021-3M81621,52337102453,5588091,5112260 on request
K0270.30886X60signal green RAL 6032-3M81621,52337102453,5588091,5112260 on request
K0270.30887X60traffic blue RAL 5017-3M81621,52337102453,5588091,5112260 on request
K0270.30884X60traffic red RAL 3020-3M81621,52337102453,5588091,5112260 on request
K0270.30888X60light grey RAL 7035-3M81621,52337102453,5588091,5112260 on request
K0270.3101X20black grey RAL 7021-3M101621,52337102453,5588091,5112220 on request
K0270.3102X20orange RAL 2004-3M101621,52337102453,5588091,5112220 on request
K0270.31016X20colza yellow RAL 1021-3M101621,52337102453,5588091,5112220 on request
K0270.31086X20signal green RAL 6032-3M101621,52337102453,5588091,5112220 on request
K0270.31087X20traffic blue RAL 5017-3M101621,52337102453,5588091,5112220 on request
K0270.31084X20traffic red RAL 3020-3M101621,52337102453,5588091,5112220 on request
K0270.31088X20light grey RAL 7035-3M101621,52337102453,5588091,5112220 on request
K0270.3101X25black grey RAL 7021-3M101621,52337102453,5588091,5112225 on request
K0270.3102X25orange RAL 2004-3M101621,52337102453,5588091,5112225 on request
K0270.31016X25colza yellow RAL 1021-3M101621,52337102453,5588091,5112225 on request
K0270.31086X25signal green RAL 6032-3M101621,52337102453,5588091,5112225 on request
K0270.31087X25traffic blue RAL 5017-3M101621,52337102453,5588091,5112225 on request
K0270.31084X25traffic red RAL 3020-3M101621,52337102453,5588091,5112225 on request
K0270.31088X25light grey RAL 7035-3M101621,52337102453,5588091,5112225 on request
K0270.3101X30black grey RAL 7021-3M101621,52337102453,5588091,5112230 on request
K0270.3102X30orange RAL 2004-3M101621,52337102453,5588091,5112230 on request
K0270.31016X30colza yellow RAL 1021-3M101621,52337102453,5588091,5112230 on request
K0270.31086X30signal green RAL 6032-3M101621,52337102453,5588091,5112230 on request
K0270.31087X30traffic blue RAL 5017-3M101621,52337102453,5588091,5112230 on request
K0270.31084X30traffic red RAL 3020-3M101621,52337102453,5588091,5112230 on request
K0270.31088X30light grey RAL 7035-3M101621,52337102453,5588091,5112230 on request
K0270.3101X40black grey RAL 7021-3M101621,52337102453,5588091,5112240 on request
K0270.3102X40orange RAL 2004-3M101621,52337102453,5588091,5112240 on request
K0270.31016X40colza yellow RAL 1021-3M101621,52337102453,5588091,5112240 on request
K0270.31086X40signal green RAL 6032-3M101621,52337102453,5588091,5112240 on request
K0270.31087X40traffic blue RAL 5017-3M101621,52337102453,5588091,5112240 on request
K0270.31084X40traffic red RAL 3020-3M101621,52337102453,5588091,5112240 on request
K0270.31088X40light grey RAL 7035-3M101621,52337102453,5588091,5112240 on request
K0270.3101X50black grey RAL 7021-3M101621,52337102453,5588091,5112250 on request
K0270.3102X50orange RAL 2004-3M101621,52337102453,5588091,5112250 on request
K0270.31016X50colza yellow RAL 1021-3M101621,52337102453,5588091,5112250 on request
K0270.31086X50signal green RAL 6032-3M101621,52337102453,5588091,5112250 on request
K0270.31087X50traffic blue RAL 5017-3M101621,52337102453,5588091,5112250 on request
K0270.31084X50traffic red RAL 3020-3M101621,52337102453,5588091,5112250 on request
K0270.31088X50light grey RAL 7035-3M101621,52337102453,5588091,5112250 on request
K0270.3101X60black grey RAL 7021-3M101621,52337102453,5588091,5112260 on request
K0270.3102X60orange RAL 2004-3M101621,52337102453,5588091,5112260 on request
K0270.31016X60colza yellow RAL 1021-3M101621,52337102453,5588091,5112260 on request
K0270.31086X60signal green RAL 6032-3M101621,52337102453,5588091,5112260 on request
K0270.31087X60traffic blue RAL 5017-3M101621,52337102453,5588091,5112260 on request
K0270.31084X60traffic red RAL 3020-3M101621,52337102453,5588091,5112260 on request
K0270.31088X60light grey RAL 7035-3M101621,52337102453,5588091,5112260 on request
K0270.4121X25black grey RAL 7021-4M121925,527,5431026616695109132425 on request
K0270.4122X25orange RAL 2004-4M121925,527,5431026616695109132425 on request
K0270.41216X25colza yellow RAL 1021-4M121925,527,5431026616695109132425 on request
K0270.41286X25signal green RAL 6032-4M121925,527,5431026616695109132425 on request
K0270.41287X25traffic blue RAL 5017-4M121925,527,5431026616695109132425 on request
K0270.41284X25traffic red RAL 3020-4M121925,527,5431026616695109132425 on request
K0270.41288X25light grey RAL 7035-4M121925,527,5431026616695109132425 on request
K0270.4121X30black grey RAL 7021-4M121925,527,5431026616695109132430 on request
K0270.4122X30orange RAL 2004-4M121925,527,5431026616695109132430 on request
K0270.41216X30colza yellow RAL 1021-4M121925,527,5431026616695109132430 on request
K0270.41286X30signal green RAL 6032-4M121925,527,5431026616695109132430 on request
K0270.41287X30traffic blue RAL 5017-4M121925,527,5431026616695109132430 on request
K0270.41284X30traffic red RAL 3020-4M121925,527,5431026616695109132430 on request
K0270.41288X30light grey RAL 7035-4M121925,527,5431026616695109132430 on request
K0270.4121X40black grey RAL 7021-4M121925,527,5431026616695109132440 on request
K0270.4122X40orange RAL 2004-4M121925,527,5431026616695109132440 on request
K0270.41216X40colza yellow RAL 1021-4M121925,527,5431026616695109132440 on request
K0270.41286X40signal green RAL 6032-4M121925,527,5431026616695109132440 on request
K0270.41287X40traffic blue RAL 5017-4M121925,527,5431026616695109132440 on request
K0270.41284X40traffic red RAL 3020-4M121925,527,5431026616695109132440 on request
K0270.41288X40light grey RAL 7035-4M121925,527,5431026616695109132440 on request
K0270.4121X50black grey RAL 7021-4M121925,527,5431026616695109132450 on request
K0270.4122X50orange RAL 2004-4M121925,527,5431026616695109132450 on request
K0270.41216X50colza yellow RAL 1021-4M121925,527,5431026616695109132450 on request
K0270.41286X50signal green RAL 6032-4M121925,527,5431026616695109132450 on request
K0270.41287X50traffic blue RAL 5017-4M121925,527,5431026616695109132450 on request
K0270.41284X50traffic red RAL 3020-4M121925,527,5431026616695109132450 on request
K0270.41288X50light grey RAL 7035-4M121925,527,5431026616695109132450 on request
K0270.4121X60black grey RAL 7021-4M121925,527,5431026616695109132460 on request
K0270.4122X60orange RAL 2004-4M121925,527,5431026616695109132460 on request
K0270.41216X60colza yellow RAL 1021-4M121925,527,5431026616695109132460 on request
K0270.41286X60signal green RAL 6032-4M121925,527,5431026616695109132460 on request
K0270.41287X60traffic blue RAL 5017-4M121925,527,5431026616695109132460 on request
K0270.41284X60traffic red RAL 3020-4M121925,527,5431026616695109132460 on request
K0270.41288X60light grey RAL 7035-4M121925,527,5431026616695109132460 on request
K0270.5161X30black grey RAL 7021-5M16233032,5491233727711012615,52630 on request
K0270.5162X30orange RAL 2004-5M16233032,5491233727711012615,52630 on request
K0270.51616X30colza yellow RAL 1021-5M16233032,5491233727711012615,52630 on request
K0270.51686X30signal green RAL 6032-5M16233032,5491233727711012615,52630 on request
K0270.51687X30traffic blue RAL 5017-5M16233032,5491233727711012615,52630 on request
K0270.51684X30traffic red RAL 3020-5M16233032,5491233727711012615,52630 on request
K0270.51688X30light grey RAL 7035-5M16233032,5491233727711012615,52630 on request
K0270.5161X40black grey RAL 7021-5M16233032,5491233727711012615,52640 on request
K0270.5162X40orange RAL 2004-5M16233032,5491233727711012615,52640 on request
K0270.51616X40colza yellow RAL 1021-5M16233032,5491233727711012615,52640 on request
K0270.51686X40signal green RAL 6032-5M16233032,5491233727711012615,52640 on request
K0270.51687X40traffic blue RAL 5017-5M16233032,5491233727711012615,52640 on request
K0270.51684X40traffic red RAL 3020-5M16233032,5491233727711012615,52640 on request
K0270.51688X40light grey RAL 7035-5M16233032,5491233727711012615,52640 on request
K0270.5161X50black grey RAL 7021-5M16233032,5491233727711012615,52650 on request
K0270.5162X50orange RAL 2004-5M16233032,5491233727711012615,52650 on request
K0270.51616X50colza yellow RAL 1021-5M16233032,5491233727711012615,52650 on request
K0270.51686X50signal green RAL 6032-5M16233032,5491233727711012615,52650 on request
K0270.51687X50traffic blue RAL 5017-5M16233032,5491233727711012615,52650 on request
K0270.51684X50traffic red RAL 3020-5M16233032,5491233727711012615,52650 on request
K0270.51688X50light grey RAL 7035-5M16233032,5491233727711012615,52650 on request
K0270.5161X60black grey RAL 7021-5M16233032,5491233727711012615,52660 on request
K0270.5162X60orange RAL 2004-5M16233032,5491233727711012615,52660 on request
K0270.51616X60colza yellow RAL 1021-5M16233032,5491233727711012615,52660 on request
K0270.51686X60signal green RAL 6032-5M16233032,5491233727711012615,52660 on request
K0270.51687X60traffic blue RAL 5017-5M16233032,5491233727711012615,52660 on request
K0270.51684X60traffic red RAL 3020-5M16233032,5491233727711012615,52660 on request
K0270.51688X60light grey RAL 7035-5M16233032,5491233727711012615,52660 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33