- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Clamping levers
- K0752
Clamping levers, steel with internal thread, threaded insert black oxidised steel
- K0752
Clamping levers, steel with internal thread, threaded insert black oxidised steel
- K0752
Clamping levers, steel with external thread, threaded pin black oxidised steel
- K0752
Clamping levers, steel with external thread, threaded pin black oxidised steel
- K0122
Clamping levers, die-cast zinc with internal thread, threaded insert black oxidised steel
- K0122
Clamping levers, die-cast zinc with internal thread, threaded insert black oxidised steel
- K0122
Clamping levers, die-cast zinc with external thread, threaded insert black oxidised steel
- K0122
Clamping levers, die-cast zinc with external thread, threaded insert black oxidised steel
- K1659
Clamping levers, die-cast zinc with internal thread, threaded insert blue passivated steel
- K1659
Clamping levers, die-cast zinc with internal thread, threaded insert blue passivated steel
- K1659
Clamping levers, die-cast zinc with external thread, threaded insert blue passivated steel
- K1659
Clamping levers, die-cast zinc with external thread, threaded insert blue passivated steel
- K1599
Clamping levers, die-cast zinc with internal thread and clamping force intensifier, threaded insert black oxidised steel
- K1599
Clamping levers, die-cast zinc with internal thread and clamping force intensifier, threaded insert black oxidised steel
- K1599
Clamping levers, die-cast zinc with external thread and clamping force intensifier, threaded insert black oxidised steel
- K1599
Clamping levers, die-cast zinc with external thread and clamping force intensifier, threaded insert black oxidised steel
- K0123
Clamping levers, die-cast zinc with internal thread, threaded insert stainless steel
- K0123
Clamping levers, die-cast zinc with internal thread, threaded insert stainless steel
- K0123
Clamping levers, die-cast zinc with external thread, threaded insert stainless steel
- K0123
Clamping levers, die-cast zinc with external thread, threaded insert stainless steel
- K1626
Clamping levers, die-cast zinc with internal thread and clamping force intensifier, threaded insert stainless steel
- K1626
Clamping levers, die-cast zinc with internal thread and clamping force intensifier, threaded insert stainless steel
- K1626
Clamping levers, die-cast zinc with external thread and clamping force intensifier, threaded insert stainless steel
- K1626
Clamping levers, die-cast zinc with external thread and clamping force intensifier, threaded insert stainless steel
- K0122
Clamping levers, die-cast zinc with internal thread and protective cap, threaded insert black oxidised steel
- K0122
Clamping levers, die-cast zinc with internal thread and protective cap, threaded insert black oxidised steel
- K0122
Clamping levers, die-cast zinc with external thread and protective cap, threaded pin black oxidised steel
- K0122
Clamping levers, die-cast zinc with external thread and protective cap, threaded pin black oxidised steel
- K0123
Clamping levers, die-cast zinc with internal thread and protective cap, threaded insert stainless steel
- K0123
Clamping levers, die-cast zinc with internal thread and protective cap, threaded insert stainless steel
- K0123
Clamping levers, die-cast zinc with external thread and protective cap, threaded pin stainless steel
- K0123
Clamping levers, die-cast zinc with external thread and protective cap, threaded pin stainless steel
- K0123
Clamping levers, die-cast zinc with external thread and long collar, threaded pin stainless steel
- K0124
Clamping levers, stainless steel with internal thread, threaded insert stainless steel
- K0124
Clamping levers, stainless steel with external thread, threaded insert stainless steel
- K0124
Clamping levers, stainless steel with internal thread and protective cap, threaded insert stainless steel
- K0124
Clamping levers, stainless steel with external thread and protective cap, threaded pin stainless steel
- K0124
Clamping levers, stainless steel with external thread and long collar, threaded pin stainless steel
- K1316
Clamping levers with internal thread and collar for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K1317
Clamping levers with external thread and collar for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K0737
Clamping levers, die-cast zinc, flat with internal thread, threaded insert black oxidised steel
- K0737
Clamping levers, die-cast zinc, flat with internal thread, threaded insert black oxidised steel
- K0737
Clamping levers, die-cast zinc, flat with external thread, threaded pin black oxidised steel
- K0737
Clamping levers, die-cast zinc, flat with external thread, threaded pin black oxidised steel
- K0738
Clamping levers, die-cast zinc, flat with internal thread, threaded insert stainless steel
- K0738
Clamping levers, die-cast zinc, flat with internal thread, threaded insert stainless steel
- K0738
Clamping levers, die-cast zinc, flat with external thread, threaded pin stainless steel
- K0738
Clamping levers, die-cast zinc, flat with external thread, threaded pin stainless steel
- K0269
Clamping levers, plastic with internal thread, threaded insert black oxidised steel
- K0269
Clamping levers, plastic with external thread, threaded insert black oxidised steel
- K1660
Clamping levers, plastic, with internal thread, threaded insert blue passivated steel
- K1660
Clamping levers, plastic, with external thread, threaded insert blue passivated steel
- K1597
Clamping levers, plastic with internal thread and clamping force intensifier, threaded insert black oxidised steel
- K1597
Clamping levers, plastic with external thread and clamping force intensifier, threaded insert black oxidised steel
- K0270
Clamping levers, plastic with internal thread, threaded insert stainless steel
- K0270
Clamping levers, plastic with external thread, threaded insert stainless steel
- K1598
Clamping levers, plastic with internal thread and clamping force intensifier, threaded insert stainless steel
- K1598
Clamping levers, plastic with external thread and clamping force intensifier, threaded insert stainless steel
- K1700
Clamping levers plastic with internal thread, threaded insert black oxidised steel
- K1700
Clamping levers, plastic with external thread, threaded insert black oxidised steel
- K1702
Clamping levers, plastic with internal thread, threaded insert blue passivated steel
- K1702
Clamping levers, plastic with external thread, threaded insert blue passivated steel
- K1701
Clamping levers, plastic with internal thread, threaded insert stainless steel
- K1701
Clamping levers, plastic with external thread, threaded insert stainless steel
- K1701
Clamping levers, plastic with external thread and long collar, threaded pin stainless steel
- K0269
Clamping levers, plastic with internal thread and push button, threaded insert black oxidised steel
- K0269
Clamping levers, plastic with external thread and push button, threaded insert black oxidised steel
- K0270
Clamping levers, plastic with internal thread and push button, threaded insert stainless steel
- K0270
Clamping levers, plastic with external thread and push button, threaded insert stainless steel
- K1553
Clamping levers, plastic, with internal thread and safety function, threaded insert blue passivated steel
- K1553
Clamping levers, plastic, with external thread and safety function, threaded pin blue passivated steel
- K1873
Clamping levers, plastic with internal thread and safety function, thread insert stainless steel
- K1873
Clamping levers, plastic with external thread and safety function, thread insert stainless steel
- K1872
Clamping levers ECO, plastic with internal thread, threaded insert brass or blue passivated steel
- K1872
Clamping levers ECO, plastic with external thread, threaded insert blue passivated steel
- K1743
Clamping levers ECO, plastic with external thread, threaded pin stainless steel
- K1743
Clamping levers ECO, plastic with internal thread, threaded insert stainless steel
- K1743
Clamping levers, plastic, metal detectable with internal thread, threaded insert stainless steel
- K1743
Clamping levers, plastic, metal detectable with external thread, threaded pin stainless steel
- K1743
Clamping levers, plastic, visually detectable with internal thread, threaded insert stainless steel
- K1743
Clamping levers, plastic, visually detectable with external thread, threaded pin stainless steel
- K0269
Clamping levers, plastic, antistatic with internal thread, threaded insert black oxidised steel
- K0269
Clamping levers, plastic, antistatic with external thread, threaded insert black oxidised steel
- K0270
Clamping levers, plastic, antibacterial with internal thread, threaded insert stainless steel
- K0270
Clamping levers, plastic, antibacterial with external thread, threaded insert stainless steel
- K0125
Clamping levers 2K with internal thread, threaded insert black oxidised steel
- K0125
Clamping levers 2K with external thread, threaded pin black oxidised steel
- K0126
Clamping levers 2K with internal thread, threaded insert stainless steel
- K0126
Clamping levers 2K with external thread, threaded pin stainless steel
- K0252
Clamping levers ECO, plastic with internal thread, threaded insert brass or blue passivated steel
- K0252
Clamping levers ECO, plastic with external thread, threaded insert blue passivated steel
- K0981
Clamping levers, plastic, ergonomic, with internal thread, threaded insert blue passivated steel
- K0981
Clamping levers, plastic, ergonomic, with external thread, threaded pin blue passivated steel
- K0982
Clamping levers, plastic, ergonomic, with internal thread, threaded insert stainless steel
- K0982
Clamping levers, plastic, ergonomic, with external thread, threaded pin stainless steel
- K0780
Clamping levers, plastic, with external thread and thrust pad, threaded pin black oxidised steel
- K0175
Clamping levers, plastic, non-adjustable, threaded insert blue passivated steel
- K0116
Clamping levers, die-cast zinc with internal thread, threaded insert black oxidised steel
- K0116
Clamping levers, die-cast zinc with external thread, threaded insert black oxidised steel
- K0117
Clamping levers, die-cast zinc with internal thread, threaded insert stainless steel
- K0117
Clamping levers, die-cast zinc with external thread, threaded insert stainless steel
- K0120
Clamping levers, steel with internal thread, threaded insert black oxidised steel
- K0120
Clamping levers, steel with external thread, threaded pin black oxidised steel
- K0121
Clamping levers, stainless steel with internal thread, threaded insert stainless steel
- K0121
Clamping levers, stainless steel with external thread, threaded insert stainless steel
- Tension levers
- Cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0126Clamping levers 2K with internal thread, threaded insert... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle:
Hard component in glass-fibre-reinforced plastic with toothed wheel in die cast zinc.
Soft component: Thermoflex based on SEBS.
Steel parts:
Stainless steel, 1.4305. Version:Steel parts bright.Note:The hard and soft components are supplied in black grey RAL 7021 as standard.On request:Other female threads, colour combinations and special versions. Dimension “H1” available in other lengths on request at extra charge.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Component material | X | T | D | D1 | D2 | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth
| CAD | Acc. | Price | Order |
---|
K0126.10401 | stainless steel | M4 | 9 | 10 | 15 | 16 | 24,5 | 4 | 10 | 30 | 33,5 | 40,1 | 48,1 | 10,1 | 16 | | | on request | | K0126.10501 | stainless steel | M5 | 9 | 10 | 15 | 16 | 24,5 | 4 | 10 | 30 | 33,5 | 40,1 | 48,1 | 10,1 | 16 | | | on request | | K0126.10601 | stainless steel | M6 | 9 | 10 | 15 | 16 | 24,5 | 4 | 10 | 30 | 33,5 | 40,1 | 48,1 | 10,1 | 16 | | | on request | | K0126.20601 | stainless steel | M6 | 12 | 13,5 | 17,5 | 19 | 28,5 | 6,5 | 12,5 | 41,2 | 45,2 | 64,9 | 74,4 | 17,6 | 20 | | | on request | | K0126.20801 | stainless steel | M8 | 12 | 13,5 | 17,5 | 19 | 28,5 | 6,5 | 12,5 | 41,2 | 45,2 | 64,9 | 74,4 | 17,6 | 20 | | | on request | | K0126.30801 | stainless steel | M8 | 14 | 16 | 21 | 22 | 37 | 10 | 17 | 51,6 | 56,1 | 80,2 | 91,2 | 20,7 | 22 | | | on request | | K0126.31001 | stainless steel | M10 | 14 | 16 | 21 | 22 | 37 | 10 | 17 | 51,6 | 56,1 | 80,2 | 91,2 | 20,7 | 22 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|