- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Clamping levers
- K0752
Clamping levers with internal thread, steel
- K0752
Clamping levers with external thread, steel
- K0122
Clamping levers with internal thread
- K0122
Clamping levers with external thread
- K1599
Zinc clamping lever with female thread and clamping force intensifier
- K1599
Zinc clamping lever with male thread and clamping force intensifier
- K0123
Clamping levers with internal thread, steel parts stainless steel
- K0123
Clamping levers with external thread, steel parts stainless steel
- K1626
Zinc clamping lever with female thread and clamping force intensifier
- K1626
Zinc clamping lever with male thread and clamping force intensifier
- K0122
Clamping levers with protective cap, internal thread
- K0122
Clamping levers with protective cap, external thread
- K0123
Clamping levers with protective cap, internal thread, steel parts stainless steel
- K0123
Clamping levers with protective cap, external thread, steel parts stainless steel
- K0124
Clamping levers internal thread, stainless steel
- K0124
Clamping levers external thread, stainless steel
- K0124
Clamping levers with protective cap internal thread, stainless steel
- K0124
Clamping levers with protective cap external thread, stainless steel
- K1316
Clamping levers with internal thread and collar for Hygienic USIT® Freudenberg Process Seals sealing and shim washer
- K1317
Clamping levers with external thread and collar for Hygienic USIT® Freudenberg Process Seals sealing and shim washer
- K0737
Clamping levers, flat, internal thread
- K0737
Clamping levers, flat, external thread
- K0738
Clamping levers, flat, internal thread, steel parts stainless steel
- K0738
Clamping levers, flat, external thread, steel parts stainless steel
- K0269
Clamping levers with plastic handle, internal thread
- K0269
Clamping levers with plastic handle, external thread
- K1597
Plastic clamping lever with female thread and clamping force intensifier
- K1597
Plastic clamping lever with male thread and clamping force intensifier
- K0270
Clamping levers with plastic handle, internal thread, steel parts stainless steel
- K0270
Clamping levers with plastic handle, external thread, steel parts stainless steel
- K1598
Plastic clamping lever with female thread and clamping force intensifier
- K1598
Plastic clamping lever with male thread and clamping force intensifier
- K0269
Clamping levers with push button, internal thread
- K0269
Clamping levers with push button, external thread
- K0270
Clamping levers with push button, internal thread, metal parts stainless steel
- K0270
Clamping levers with push button, external thread, metal parts stainless steel
- K1553
Clamping levers, plastic with safety function with female thread
- K1553
Clamping levers, plastic with safety function with male thread
- K0269
Clamping levers antistatic internal thread, plastic grip
- K0269
Clamping levers antistatic external thread, plastic grip
- K0270
Clamping levers antibacterial, internal thread, plastic grip, metal parts stainless steel
- K0270
Clamping levers antibacterial, external thread, plastic grip, metal parts stainless steel
- K0125
Clamping levers 2K internal thread
- K0125
Clamping levers 2K external thread
- K0126
Clamping levers 2K internal thread, metal parts stainless steel
- K0126
Clamping levers 2K external thread, metal parts stainless steel
- K0252
Clamping levers ECO internal thread
- K0252
Clamping levers ECO external thread
- K0981
Clamping levers ergonomic, internal thread
- K0981
Clamping levers ergonomic, external thread
- K0982
Clamping levers ergonomic, internal thread, steel parts stainless steel
- K0982
Clamping levers ergonomic, external thread, steel parts stainless steel
- K0780
Clamping levers with thrust pad
- K0175
Clamping levers non-adjustable
- K0116
Clamping levers internal thread
- K0116
Clamping levers external thread
- K0117
Clamping levers internal thread, steel parts stainless steel
- K0117
Clamping levers external thread, steel parts stainless steel
- K0120
Clamping levers steel internal thread
- K0120
Clamping levers steel external thread
- K0121
Clamping levers with internal thread, stainless steel
- K0121
Clamping levers with external thread, stainless steel
- Tension levers
- Cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0124Clamping levers with protective cap internal thread, stainless... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle investment cast 1.4308.
Other steel parts 1.4305.Version:Handle electropolished. Steel parts bright.On request:Other threads and special versions. Dimension “H1” available in other lengths at extra charge.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Size | X | T | D | D1 | D2 | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth | CAD | Acc. | Price | Order |
---|
K0124.9206 | 2 | M6 | 12 | 13,5 | 18,5 | 19 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 |  | | on request | | K0124.9208 | 2 | M8 | 12 | 13,5 | 18,5 | 19 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 |  | | on request | | K0124.9308 | 3 | M8 | 14 | 16 | 21 | 22 | 41,5 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | on request | | K0124.9310 | 3 | M10 | 14 | 16 | 21 | 22 | 41,5 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|