- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Clamping levers
- K0752
Clamping levers with internal thread, steel
- K0752
Clamping levers with external thread, steel
- K0122
Clamping levers with internal thread
- K0122
Clamping levers with external thread
- K1599
Zinc clamping lever with female thread and clamping force intensifier
- K1599
Zinc clamping lever with male thread and clamping force intensifier
- K0123
Clamping levers with internal thread, steel parts stainless steel
- K0123
Clamping levers with external thread, steel parts stainless steel
- K1626
Zinc clamping lever with female thread and clamping force intensifier
- K1626
Zinc clamping lever with male thread and clamping force intensifier
- K0122
Clamping levers with protective cap, internal thread
- K0122
Clamping levers with protective cap, external thread
- K0123
Clamping levers with protective cap, internal thread, steel parts stainless steel
- K0123
Clamping levers with protective cap, external thread, steel parts stainless steel
- K0124
Clamping levers internal thread, stainless steel
- K0124
Clamping levers external thread, stainless steel
- K0124
Clamping levers with protective cap internal thread, stainless steel
- K0124
Clamping levers with protective cap external thread, stainless steel
- K1316
Clamping levers with internal thread and collar for Hygienic USIT® Freudenberg Process Seals sealing and shim washer
- K1317
Clamping levers with external thread and collar for Hygienic USIT® Freudenberg Process Seals sealing and shim washer
- K0737
Clamping levers, flat, internal thread
- K0737
Clamping levers, flat, external thread
- K0738
Clamping levers, flat, internal thread, steel parts stainless steel
- K0738
Clamping levers, flat, external thread, steel parts stainless steel
- K0269
Clamping levers with plastic handle, internal thread
- K0269
Clamping levers with plastic handle, external thread
- K1597
Plastic clamping lever with female thread and clamping force intensifier
- K1597
Plastic clamping lever with male thread and clamping force intensifier
- K0270
Clamping levers with plastic handle, internal thread, steel parts stainless steel
- K0270
Clamping levers with plastic handle, external thread, steel parts stainless steel
- K1598
Plastic clamping lever with female thread and clamping force intensifier
- K1598
Plastic clamping lever with male thread and clamping force intensifier
- K0269
Clamping levers with push button, internal thread
- K0269
Clamping levers with push button, external thread
- K0270
Clamping levers with push button, internal thread, metal parts stainless steel
- K0270
Clamping levers with push button, external thread, metal parts stainless steel
- K1553
Clamping levers, plastic with safety function with female thread
- K1553
Clamping levers, plastic with safety function with male thread
- K0269
Clamping levers antistatic internal thread, plastic grip
- K0269
Clamping levers antistatic external thread, plastic grip
- K0270
Clamping levers antibacterial, internal thread, plastic grip, metal parts stainless steel
- K0270
Clamping levers antibacterial, external thread, plastic grip, metal parts stainless steel
- K0125
Clamping levers 2K internal thread
- K0125
Clamping levers 2K external thread
- K0126
Clamping levers 2K internal thread, metal parts stainless steel
- K0126
Clamping levers 2K external thread, metal parts stainless steel
- K0252
Clamping levers ECO internal thread
- K0252
Clamping levers ECO external thread
- K0981
Clamping levers ergonomic, internal thread
- K0981
Clamping levers ergonomic, external thread
- K0982
Clamping levers ergonomic, internal thread, steel parts stainless steel
- K0982
Clamping levers ergonomic, external thread, steel parts stainless steel
- K0780
Clamping levers with thrust pad
- K0175
Clamping levers non-adjustable
- K0116
Clamping levers internal thread
- K0116
Clamping levers external thread
- K0117
Clamping levers internal thread, steel parts stainless steel
- K0117
Clamping levers external thread, steel parts stainless steel
- K0120
Clamping levers steel internal thread
- K0120
Clamping levers steel external thread
- K0121
Clamping levers with internal thread, stainless steel
- K0121
Clamping levers with external thread, stainless steel
- Tension levers
- Cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0123Clamping levers with internal thread, steel parts stainless... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.Version:Handle powder-coated or high-gloss chromed. Steel parts bright.Note:Standard colours are: black satin finish, orange RAL 2004, ruby red RAL 3003, silver metallic, high gloss chromed.On request:Other threads, colours and special versions. Dimension “H1” available in other lengths at extra charge.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | Size | X | T | D | D1 | D2 | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth | CAD | Acc. | Price | Order |
---|
K0123.0031 | Black satin finish | 0 | M3 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | on request | | K0123.0032 | Pure orange RAL 2004 | 0 | M3 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | on request | | K0123.00327 | Ruby red RAL 3003 | 0 | M3 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | on request | | K0123.0033 | Silver metallic | 0 | M3 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | on request | | K0123.0036 | High-gloss chromed | 0 | M3 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | on request | | K0123.0041 | Black satin finish | 0 | M4 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | on request | | K0123.0042 | Pure orange RAL 2004 | 0 | M4 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | on request | | K0123.00427 | Ruby red RAL 3003 | 0 | M4 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | on request | | K0123.0043 | Silver metallic | 0 | M4 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | on request | | K0123.0046 | High-gloss chromed | 0 | M4 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | on request | | K0123.0051 | Black satin finish | 0 | M5 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | on request | | K0123.0052 | Pure orange RAL 2004 | 0 | M5 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | on request | | K0123.00527 | Ruby red RAL 3003 | 0 | M5 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | on request | | K0123.0053 | Silver metallic | 0 | M5 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | on request | | K0123.0056 | High-gloss chromed | 0 | M5 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 30 | 33 | 30 | 37 | 7 | 16 |  | | on request | | K0123.1041 | Black satin finish | 1 | M4 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | on request | | K0123.1042 | Pure orange RAL 2004 | 1 | M4 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | on request | | K0123.10427 | Ruby red RAL 3003 | 1 | M4 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | on request | | K0123.1043 | Silver metallic | 1 | M4 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | on request | | K0123.1046 | High-gloss chromed | 1 | M4 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | on request | | K0123.1051 | Black satin finish | 1 | M5 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | on request | | K0123.1052 | Pure orange RAL 2004 | 1 | M5 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | on request | | K0123.10527 | Ruby red RAL 3003 | 1 | M5 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | on request | | K0123.1053 | Silver metallic | 1 | M5 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | on request | | K0123.1056 | High-gloss chromed | 1 | M5 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | on request | | K0123.1061 | Black satin finish | 1 | M6 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | on request | | K0123.1062 | Pure orange RAL 2004 | 1 | M6 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | on request | | K0123.10627 | Ruby red RAL 3003 | 1 | M6 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | on request | | K0123.1063 | Silver metallic | 1 | M6 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | on request | | K0123.1066 | High-gloss chromed | 1 | M6 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | on request | | K0123.2061 | Black satin finish | 2 | M6 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | on request | | K0123.2062 | Pure orange RAL 2004 | 2 | M6 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | on request | | K0123.20627 | Ruby red RAL 3003 | 2 | M6 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | on request | | K0123.2063 | Silver metallic | 2 | M6 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | on request | | K0123.2066 | High-gloss chromed | 2 | M6 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | on request | | K0123.2081 | Black satin finish | 2 | M8 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | on request | | K0123.2082 | Pure orange RAL 2004 | 2 | M8 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | on request | | K0123.20827 | Ruby red RAL 3003 | 2 | M8 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | on request | | K0123.2083 | Silver metallic | 2 | M8 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | on request | | K0123.2086 | High-gloss chromed | 2 | M8 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 9,5 | 20 |  | | on request | | K0123.3081 | Black satin finish | 3 | M8 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | on request | | K0123.3082 | Pure orange RAL 2004 | 3 | M8 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | on request | | K0123.30827 | Ruby red RAL 3003 | 3 | M8 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | on request | | K0123.3083 | Silver metallic | 3 | M8 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | on request | | K0123.3086 | High-gloss chromed | 3 | M8 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | on request | | K0123.3101 | Black satin finish | 3 | M10 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | on request | | K0123.3102 | Pure orange RAL 2004 | 3 | M10 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | on request | | K0123.31027 | Ruby red RAL 3003 | 3 | M10 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | on request | | K0123.3103 | Silver metallic | 3 | M10 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | on request | | K0123.3106 | High-gloss chromed | 3 | M10 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | on request | | K0123.4101 | Black satin finish | 4 | M10 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | on request | | K0123.4102 | Pure orange RAL 2004 | 4 | M10 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | on request | | K0123.41027 | Ruby red RAL 3003 | 4 | M10 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | on request | | K0123.4103 | Silver metallic | 4 | M10 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | on request | | K0123.4106 | High-gloss chromed | 4 | M10 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | on request | | K0123.4121 | Black satin finish | 4 | M12 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | on request | | K0123.4122 | Pure orange RAL 2004 | 4 | M12 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | on request | | K0123.41227 | Ruby red RAL 3003 | 4 | M12 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | on request | | K0123.4123 | Silver metallic | 4 | M12 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | on request | | K0123.4126 | High-gloss chromed | 4 | M12 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | on request | | K0123.5121 | Black satin finish | 5 | M12 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | on request | | K0123.5122 | Pure orange RAL 2004 | 5 | M12 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | on request | | K0123.51227 | Ruby red RAL 3003 | 5 | M12 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | on request | | K0123.5123 | Silver metallic | 5 | M12 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | on request | | K0123.5126 | High-gloss chromed | 5 | M12 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | on request | | K0123.5161 | Black satin finish | 5 | M16 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | on request | | K0123.5162 | Pure orange RAL 2004 | 5 | M16 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | on request | | K0123.51627 | Ruby red RAL 3003 | 5 | M16 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | on request | | K0123.5163 | Silver metallic | 5 | M16 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | on request | | K0123.5166 | High-gloss chromed | 5 | M16 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|