Product groups
Clamping levers with protective cap, external thread
K0122

Clamping levers with protective cap, external thread

go back

Item description/product images

DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Protective cap stainless steel 1.4305.
Version:Handle powder-coated.
Steel parts black oxidised.
Caps bright stainless steel.
Note:Standard colours are:
black satin finish, orange RAL 2004.

Where L is ≥ 60 mm the thread length is 60 mm.
On request:Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN 78
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0122 Clamping levers with protective cap external thread 292 kB

Drawings

Clamping levers with protective cap, external thread

Overview of items (compressed)

Item selection/filter
Order No.SizeMain
colour
XLDD1D2BAA1HH1H2H3H4No. of
teeth
CADAcc.PriceOrder
K0122.92061X152Black satin finishM61513,518,5199,56574,5326,517,542,545,520 on request
K0122.92062X152Pure orange RAL 2004M61513,518,5199,56574,5326,517,542,545,520 on request
K0122.92061X202Black satin finishM62013,518,5199,56574,5326,517,542,545,520 on request
K0122.92062X202Pure orange RAL 2004M62013,518,5199,56574,5326,517,542,545,520 on request
K0122.92061X252Black satin finishM62513,518,5199,56574,5326,517,542,545,520 on request
K0122.92062X252Pure orange RAL 2004M62513,518,5199,56574,5326,517,542,545,520 on request
K0122.92061X302Black satin finishM63013,518,5199,56574,5326,517,542,545,520 on request
K0122.92062X302Pure orange RAL 2004M63013,518,5199,56574,5326,517,542,545,520 on request
K0122.92061X352Black satin finishM63513,518,5199,56574,5326,517,542,545,520 on request
K0122.92062X352Pure orange RAL 2004M63513,518,5199,56574,5326,517,542,545,520 on request
K0122.92061X402Black satin finishM64013,518,5199,56574,5326,517,542,545,520 on request
K0122.92062X402Pure orange RAL 2004M64013,518,5199,56574,5326,517,542,545,520 on request
K0122.92061X452Black satin finishM64513,518,5199,56574,5326,517,542,545,520 on request
K0122.92062X452Pure orange RAL 2004M64513,518,5199,56574,5326,517,542,545,520 on request
K0122.92061X502Black satin finishM65013,518,5199,56574,5326,517,542,545,520 on request
K0122.92062X502Pure orange RAL 2004M65013,518,5199,56574,5326,517,542,545,520 on request
K0122.92061X552Black satin finishM65513,518,5199,56574,5326,517,542,545,520 on request
K0122.92062X552Pure orange RAL 2004M65513,518,5199,56574,5326,517,542,545,520 on request
K0122.92061X602Black satin finishM66013,518,5199,56574,5326,517,542,545,520 on request
K0122.92062X602Pure orange RAL 2004M66013,518,5199,56574,5326,517,542,545,520 on request
K0122.92081X152Black satin finishM81513,518,5199,56574,5326,517,542,545,520 on request
K0122.92082X152Pure orange RAL 2004M81513,518,5199,56574,5326,517,542,545,520 on request
K0122.92081X202Black satin finishM82013,518,5199,56574,5326,517,542,545,520 on request
K0122.92082X202Pure orange RAL 2004M82013,518,5199,56574,5326,517,542,545,520 on request
K0122.92081X252Black satin finishM82513,518,5199,56574,5326,517,542,545,520 on request
K0122.92082X252Pure orange RAL 2004M82513,518,5199,56574,5326,517,542,545,520 on request
K0122.92081X302Black satin finishM83013,518,5199,56574,5326,517,542,545,520 on request
K0122.92082X302Pure orange RAL 2004M83013,518,5199,56574,5326,517,542,545,520 on request
K0122.92081X352Black satin finishM83513,518,5199,56574,5326,517,542,545,520 on request
K0122.92082X352Pure orange RAL 2004M83513,518,5199,56574,5326,517,542,545,520 on request
K0122.92081X402Black satin finishM84013,518,5199,56574,5326,517,542,545,520 on request
K0122.92082X402Pure orange RAL 2004M84013,518,5199,56574,5326,517,542,545,520 on request
K0122.92081X452Black satin finishM84513,518,5199,56574,5326,517,542,545,520 on request
K0122.92082X452Pure orange RAL 2004M84513,518,5199,56574,5326,517,542,545,520 on request
K0122.92081X502Black satin finishM85013,518,5199,56574,5326,517,542,545,520 on request
K0122.92082X502Pure orange RAL 2004M85013,518,5199,56574,5326,517,542,545,520 on request
K0122.92081X552Black satin finishM85513,518,5199,56574,5326,517,542,545,520 on request
K0122.92082X552Pure orange RAL 2004M85513,518,5199,56574,5326,517,542,545,520 on request
K0122.92081X602Black satin finishM86013,518,5199,56574,5326,517,542,545,520 on request
K0122.92082X602Pure orange RAL 2004M86013,518,5199,56574,5326,517,542,545,520 on request
K0122.92101X152Black satin finishM101513,518,5199,56574,5326,517,542,545,520 on request
K0122.92102X152Pure orange RAL 2004M101513,518,5199,56574,5326,517,542,545,520 on request
K0122.92101X202Black satin finishM102013,518,5199,56574,5326,517,542,545,520 on request
K0122.92102X202Pure orange RAL 2004M102013,518,5199,56574,5326,517,542,545,520 on request
K0122.92101X252Black satin finishM102513,518,5199,56574,5326,517,542,545,520 on request
K0122.92102X252Pure orange RAL 2004M102513,518,5199,56574,5326,517,542,545,520 on request
K0122.92101X302Black satin finishM103013,518,5199,56574,5326,517,542,545,520 on request
K0122.92102X302Pure orange RAL 2004M103013,518,5199,56574,5326,517,542,545,520 on request
K0122.92101X352Black satin finishM103513,518,5199,56574,5326,517,542,545,520 on request
K0122.92102X352Pure orange RAL 2004M103513,518,5199,56574,5326,517,542,545,520 on request
K0122.92101X402Black satin finishM104013,518,5199,56574,5326,517,542,545,520 on request
K0122.92102X402Pure orange RAL 2004M104013,518,5199,56574,5326,517,542,545,520 on request
K0122.92101X452Black satin finishM104513,518,5199,56574,5326,517,542,545,520 on request
K0122.92102X452Pure orange RAL 2004M104513,518,5199,56574,5326,517,542,545,520 on request
K0122.92101X502Black satin finishM105013,518,5199,56574,5326,517,542,545,520 on request
K0122.92102X502Pure orange RAL 2004M105013,518,5199,56574,5326,517,542,545,520 on request
K0122.92101X552Black satin finishM105513,518,5199,56574,5326,517,542,545,520 on request
K0122.92102X552Pure orange RAL 2004M105513,518,5199,56574,5326,517,542,545,520 on request
K0122.92101X602Black satin finishM106013,518,5199,56574,5326,517,542,545,520 on request
K0122.92102X602Pure orange RAL 2004M106013,518,5199,56574,5326,517,542,545,520 on request
K0122.93081X153Black satin finishM81516212211809141,5102454,558,522 on request
K0122.93082X153Pure orange RAL 2004M81516212211809141,5102454,558,522 on request
K0122.93081X203Black satin finishM82016212211809141,5102454,558,522 on request
K0122.93082X203Pure orange RAL 2004M82016212211809141,5102454,558,522 on request
K0122.93081X253Black satin finishM82516212211809141,5102454,558,522 on request
K0122.93082X253Pure orange RAL 2004M82516212211809141,5102454,558,522 on request
K0122.93081X303Black satin finishM83016212211809141,5102454,558,522 on request
K0122.93082X303Pure orange RAL 2004M83016212211809141,5102454,558,522 on request
K0122.93081X353Black satin finishM83516212211809141,5102454,558,522 on request
K0122.93082X353Pure orange RAL 2004M83516212211809141,5102454,558,522 on request
K0122.93081X403Black satin finishM84016212211809141,5102454,558,522 on request
K0122.93082X403Pure orange RAL 2004M84016212211809141,5102454,558,522 on request
K0122.93081X453Black satin finishM84516212211809141,5102454,558,522 on request
K0122.93082X453Pure orange RAL 2004M84516212211809141,5102454,558,522 on request
K0122.93081X503Black satin finishM85016212211809141,5102454,558,522 on request
K0122.93082X503Pure orange RAL 2004M85016212211809141,5102454,558,522 on request
K0122.93081X553Black satin finishM85516212211809141,5102454,558,522 on request
K0122.93082X553Pure orange RAL 2004M85516212211809141,5102454,558,522 on request
K0122.93081X603Black satin finishM86016212211809141,5102454,558,522 on request
K0122.93082X603Pure orange RAL 2004M86016212211809141,5102454,558,522 on request
K0122.93101X153Black satin finishM101516212211809141,5102454,558,522 on request
K0122.93102X153Pure orange RAL 2004M101516212211809141,5102454,558,522 on request
K0122.93101X203Black satin finishM102016212211809141,5102454,558,522 on request
K0122.93102X203Pure orange RAL 2004M102016212211809141,5102454,558,522 on request
K0122.93101X253Black satin finishM102516212211809141,5102454,558,522 on request
K0122.93102X253Pure orange RAL 2004M102516212211809141,5102454,558,522 on request
K0122.93101X303Black satin finishM103016212211809141,5102454,558,522 on request
K0122.93102X303Pure orange RAL 2004M103016212211809141,5102454,558,522 on request
K0122.93101X353Black satin finishM103516212211809141,5102454,558,522 on request
K0122.93102X353Pure orange RAL 2004M103516212211809141,5102454,558,522 on request
K0122.93101X403Black satin finishM104016212211809141,5102454,558,522 on request
K0122.93102X403Pure orange RAL 2004M104016212211809141,5102454,558,522 on request
K0122.93101X453Black satin finishM104516212211809141,5102454,558,522 on request
K0122.93102X453Pure orange RAL 2004M104516212211809141,5102454,558,522 on request
K0122.93101X503Black satin finishM105016212211809141,5102454,558,522 on request
K0122.93102X503Pure orange RAL 2004M105016212211809141,5102454,558,522 on request
K0122.93101X553Black satin finishM105516212211809141,5102454,558,522 on request
K0122.93102X553Pure orange RAL 2004M105516212211809141,5102454,558,522 on request
K0122.93101X603Black satin finishM106016212211809141,5102454,558,522 on request
K0122.93102X603Pure orange RAL 2004M106016212211809141,5102454,558,522 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2021 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33