Product groups
Clamping levers with external thread
K0122

Clamping levers with external thread

go back

Item description/product images

DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version:Handle powder-coated or high-gloss chromed.
Steel parts black oxidised.
Note:Standard colours are:
black satin finish, orange RAL 2004, ruby red RAL 3003, silver metallic, high gloss chromed.
Where L ≥ 60 mm the thread length is 60 mm.
On request:Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN 78
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0122 Clamping levers external thread 476 kB

Drawings

Clamping levers with external thread

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
K0122.0041X10Black satin finish0M410131424,5414,53033303771610 on request
K0122.00427X10Ruby red RAL 30030M410131424,5414,53033303771610 on request
K0122.0042X10Pure orange RAL 20040M410131424,5414,53033303771610 on request
K0122.0043X10Silver metallic0M410131424,5414,53033303771610 on request
K0122.0046X10High-gloss chromed0M410131424,5414,53033303771610 on request
K0122.0041X15Black satin finish0M410131424,5414,53033303771615 on request
K0122.00427X15Ruby red RAL 30030M410131424,5414,53033303771615 on request
K0122.0042X15Pure orange RAL 20040M410131424,5414,53033303771615 on request
K0122.0043X15Silver metallic0M410131424,5414,53033303771615 on request
K0122.0046X15High-gloss chromed0M410131424,5414,53033303771615 on request
K0122.0041X20Black satin finish0M410131424,5414,53033303771620 on request
K0122.00427X20Ruby red RAL 30030M410131424,5414,53033303771620 on request
K0122.0042X20Pure orange RAL 20040M410131424,5414,53033303771620 on request
K0122.0043X20Silver metallic0M410131424,5414,53033303771620 on request
K0122.0046X20High-gloss chromed0M410131424,5414,53033303771620 on request
K0122.0041X25Black satin finish0M410131424,5414,53033303771625 on request
K0122.00427X25Ruby red RAL 30030M410131424,5414,53033303771625 on request
K0122.0042X25Pure orange RAL 20040M410131424,5414,53033303771625 on request
K0122.0043X25Silver metallic0M410131424,5414,53033303771625 on request
K0122.0046X25High-gloss chromed0M410131424,5414,53033303771625 on request
K0122.0041X30Black satin finish0M410131424,5414,53033303771630 on request
K0122.00427X30Ruby red RAL 30030M410131424,5414,53033303771630 on request
K0122.0042X30Pure orange RAL 20040M410131424,5414,53033303771630 on request
K0122.0043X30Silver metallic0M410131424,5414,53033303771630 on request
K0122.0046X30High-gloss chromed0M410131424,5414,53033303771630 on request
K0122.0041X35Black satin finish0M410131424,5414,53033303771635 on request
K0122.00427X35Ruby red RAL 30030M410131424,5414,53033303771635 on request
K0122.0042X35Pure orange RAL 20040M410131424,5414,53033303771635 on request
K0122.0043X35Silver metallic0M410131424,5414,53033303771635 on request
K0122.0046X35High-gloss chromed0M410131424,5414,53033303771635 on request
K0122.0041X40Black satin finish0M410131424,5414,53033303771640 on request
K0122.00427X40Ruby red RAL 30030M410131424,5414,53033303771640 on request
K0122.0042X40Pure orange RAL 20040M410131424,5414,53033303771640 on request
K0122.0043X40Silver metallic0M410131424,5414,53033303771640 on request
K0122.0046X40High-gloss chromed0M410131424,5414,53033303771640 on request
K0122.0041X45Black satin finish0M410131424,5414,53033303771645 on request
K0122.00427X45Ruby red RAL 30030M410131424,5414,53033303771645 on request
K0122.0042X45Pure orange RAL 20040M410131424,5414,53033303771645 on request
K0122.0043X45Silver metallic0M410131424,5414,53033303771645 on request
K0122.0046X45High-gloss chromed0M410131424,5414,53033303771645 on request
K0122.0041X50Black satin finish0M410131424,5414,53033303771650 on request
K0122.00427X50Ruby red RAL 30030M410131424,5414,53033303771650 on request
K0122.0042X50Pure orange RAL 20040M410131424,5414,53033303771650 on request
K0122.0043X50Silver metallic0M410131424,5414,53033303771650 on request
K0122.0046X50High-gloss chromed0M410131424,5414,53033303771650 on request
K0122.0051X10Black satin finish0M510131424,5414,53033303771610 on request
K0122.00527X10Ruby red RAL 30030M510131424,5414,53033303771610 on request
K0122.0052X10Pure orange RAL 20040M510131424,5414,53033303771610 on request
K0122.0053X10Silver metallic0M510131424,5414,53033303771610 on request
K0122.0056X10High-gloss chromed0M510131424,5414,53033303771610 on request
K0122.0051X15Black satin finish0M510131424,5414,53033303771615 on request
K0122.00527X15Ruby red RAL 30030M510131424,5414,53033303771615 on request
K0122.0052X15Pure orange RAL 20040M510131424,5414,53033303771615 on request
K0122.0053X15Silver metallic0M510131424,5414,53033303771615 on request
K0122.0056X15High-gloss chromed0M510131424,5414,53033303771615 on request
K0122.0051X20Black satin finish0M510131424,5414,53033303771620 on request
K0122.00527X20Ruby red RAL 30030M510131424,5414,53033303771620 on request
K0122.0052X20Pure orange RAL 20040M510131424,5414,53033303771620 on request
K0122.0053X20Silver metallic0M510131424,5414,53033303771620 on request
K0122.0056X20High-gloss chromed0M510131424,5414,53033303771620 on request
K0122.0051X25Black satin finish0M510131424,5414,53033303771625 on request
K0122.00527X25Ruby red RAL 30030M510131424,5414,53033303771625 on request
K0122.0052X25Pure orange RAL 20040M510131424,5414,53033303771625 on request
K0122.0053X25Silver metallic0M510131424,5414,53033303771625 on request
K0122.0056X25High-gloss chromed0M510131424,5414,53033303771625 on request
K0122.0051X30Black satin finish0M510131424,5414,53033303771630 on request
K0122.00527X30Ruby red RAL 30030M510131424,5414,53033303771630 on request
K0122.0052X30Pure orange RAL 20040M510131424,5414,53033303771630 on request
K0122.0053X30Silver metallic0M510131424,5414,53033303771630 on request
K0122.0056X30High-gloss chromed0M510131424,5414,53033303771630 on request
K0122.0051X35Black satin finish0M510131424,5414,53033303771635 on request
K0122.00527X35Ruby red RAL 30030M510131424,5414,53033303771635 on request
K0122.0052X35Pure orange RAL 20040M510131424,5414,53033303771635 on request
K0122.0053X35Silver metallic0M510131424,5414,53033303771635 on request
K0122.0056X35High-gloss chromed0M510131424,5414,53033303771635 on request
K0122.0051X40Black satin finish0M510131424,5414,53033303771640 on request
K0122.00527X40Ruby red RAL 30030M510131424,5414,53033303771640 on request
K0122.0052X40Pure orange RAL 20040M510131424,5414,53033303771640 on request
K0122.0053X40Silver metallic0M510131424,5414,53033303771640 on request
K0122.0056X40High-gloss chromed0M510131424,5414,53033303771640 on request
K0122.0051X45Black satin finish0M510131424,5414,53033303771645 on request
K0122.00527X45Ruby red RAL 30030M510131424,5414,53033303771645 on request
K0122.0052X45Pure orange RAL 20040M510131424,5414,53033303771645 on request
K0122.0053X45Silver metallic0M510131424,5414,53033303771645 on request
K0122.0056X45High-gloss chromed0M510131424,5414,53033303771645 on request
K0122.0051X50Black satin finish0M510131424,5414,53033303771650 on request
K0122.00527X50Ruby red RAL 30030M510131424,5414,53033303771650 on request
K0122.0052X50Pure orange RAL 20040M510131424,5414,53033303771650 on request
K0122.0053X50Silver metallic0M510131424,5414,53033303771650 on request
K0122.0056X50High-gloss chromed0M510131424,5414,53033303771650 on request
K0122.1051X10Black satin finish1M510131424,5414,53134404771610 on request
K0122.10527X10Ruby red RAL 30031M510131424,5414,53134404771610 on request
K0122.1052X10Pure orange RAL 20041M510131424,5414,53134404771610 on request
K0122.1053X10Silver metallic1M510131424,5414,53134404771610 on request
K0122.1056X10High-gloss chromed1M510131424,5414,53134404771610 on request
K0122.1051X15Black satin finish1M510131424,5414,53134404771615 on request
K0122.10527X15Ruby red RAL 30031M510131424,5414,53134404771615 on request
K0122.1052X15Pure orange RAL 20041M510131424,5414,53134404771615 on request
K0122.1053X15Silver metallic1M510131424,5414,53134404771615 on request
K0122.1056X15High-gloss chromed1M510131424,5414,53134404771615 on request
K0122.1051X20Black satin finish1M510131424,5414,53134404771620 on request
K0122.10527X20Ruby red RAL 30031M510131424,5414,53134404771620 on request
K0122.1052X20Pure orange RAL 20041M510131424,5414,53134404771620 on request
K0122.1053X20Silver metallic1M510131424,5414,53134404771620 on request
K0122.1056X20High-gloss chromed1M510131424,5414,53134404771620 on request
K0122.1051X25Black satin finish1M510131424,5414,53134404771625 on request
K0122.10527X25Ruby red RAL 30031M510131424,5414,53134404771625 on request
K0122.1052X25Pure orange RAL 20041M510131424,5414,53134404771625 on request
K0122.1053X25Silver metallic1M510131424,5414,53134404771625 on request
K0122.1056X25High-gloss chromed1M510131424,5414,53134404771625 on request
K0122.1051X30Black satin finish1M510131424,5414,53134404771630 on request
K0122.10527X30Ruby red RAL 30031M510131424,5414,53134404771630 on request
K0122.1052X30Pure orange RAL 20041M510131424,5414,53134404771630 on request
K0122.1053X30Silver metallic1M510131424,5414,53134404771630 on request
K0122.1056X30High-gloss chromed1M510131424,5414,53134404771630 on request
K0122.1051X35Black satin finish1M510131424,5414,53134404771635 on request
K0122.10527X35Ruby red RAL 30031M510131424,5414,53134404771635 on request
K0122.1052X35Pure orange RAL 20041M510131424,5414,53134404771635 on request
K0122.1053X35Silver metallic1M510131424,5414,53134404771635 on request
K0122.1056X35High-gloss chromed1M510131424,5414,53134404771635 on request
K0122.1051X40Black satin finish1M510131424,5414,53134404771640 on request
K0122.10527X40Ruby red RAL 30031M510131424,5414,53134404771640 on request
K0122.1052X40Pure orange RAL 20041M510131424,5414,53134404771640 on request
K0122.1053X40Silver metallic1M510131424,5414,53134404771640 on request
K0122.1056X40High-gloss chromed1M510131424,5414,53134404771640 on request
K0122.1051X45Black satin finish1M510131424,5414,53134404771645 on request
K0122.10527X45Ruby red RAL 30031M510131424,5414,53134404771645 on request
K0122.1052X45Pure orange RAL 20041M510131424,5414,53134404771645 on request
K0122.1053X45Silver metallic1M510131424,5414,53134404771645 on request
K0122.1056X45High-gloss chromed1M510131424,5414,53134404771645 on request
K0122.1051X50Black satin finish1M510131424,5414,53134404771650 on request
K0122.10527X50Ruby red RAL 30031M510131424,5414,53134404771650 on request
K0122.1052X50Pure orange RAL 20041M510131424,5414,53134404771650 on request
K0122.1053X50Silver metallic1M510131424,5414,53134404771650 on request
K0122.1056X50High-gloss chromed1M510131424,5414,53134404771650 on request
K0122.1061X10Black satin finish1M610131424,5414,53134404771610 on request
K0122.10627X10Ruby red RAL 30031M610131424,5414,53134404771610 on request
K0122.1062X10Pure orange RAL 20041M610131424,5414,53134404771610 on request
K0122.1063X10Silver metallic1M610131424,5414,53134404771610 on request
K0122.1066X10High-gloss chromed1M610131424,5414,53134404771610 on request
K0122.1061X15Black satin finish1M610131424,5414,53134404771615 on request
K0122.10627X15Ruby red RAL 30031M610131424,5414,53134404771615 on request
K0122.1062X15Pure orange RAL 20041M610131424,5414,53134404771615 on request
K0122.1063X15Silver metallic1M610131424,5414,53134404771615 on request
K0122.1066X15High-gloss chromed1M610131424,5414,53134404771615 on request
K0122.1061X20Black satin finish1M610131424,5414,53134404771620 on request
K0122.10627X20Ruby red RAL 30031M610131424,5414,53134404771620 on request
K0122.1062X20Pure orange RAL 20041M610131424,5414,53134404771620 on request
K0122.1063X20Silver metallic1M610131424,5414,53134404771620 on request
K0122.1066X20High-gloss chromed1M610131424,5414,53134404771620 on request
K0122.1061X25Black satin finish1M610131424,5414,53134404771625 on request
K0122.10627X25Ruby red RAL 30031M610131424,5414,53134404771625 on request
K0122.1062X25Pure orange RAL 20041M610131424,5414,53134404771625 on request
K0122.1063X25Silver metallic1M610131424,5414,53134404771625 on request
K0122.1066X25High-gloss chromed1M610131424,5414,53134404771625 on request
K0122.1061X30Black satin finish1M610131424,5414,53134404771630 on request
K0122.10627X30Ruby red RAL 30031M610131424,5414,53134404771630 on request
K0122.1062X30Pure orange RAL 20041M610131424,5414,53134404771630 on request
K0122.1063X30Silver metallic1M610131424,5414,53134404771630 on request
K0122.1066X30High-gloss chromed1M610131424,5414,53134404771630 on request
K0122.1061X35Black satin finish1M610131424,5414,53134404771635 on request
K0122.10627X35Ruby red RAL 30031M610131424,5414,53134404771635 on request
K0122.1062X35Pure orange RAL 20041M610131424,5414,53134404771635 on request
K0122.1063X35Silver metallic1M610131424,5414,53134404771635 on request
K0122.1066X35High-gloss chromed1M610131424,5414,53134404771635 on request
K0122.1061X40Black satin finish1M610131424,5414,53134404771640 on request
K0122.10627X40Ruby red RAL 30031M610131424,5414,53134404771640 on request
K0122.1062X40Pure orange RAL 20041M610131424,5414,53134404771640 on request
K0122.1063X40Silver metallic1M610131424,5414,53134404771640 on request
K0122.1066X40High-gloss chromed1M610131424,5414,53134404771640 on request
K0122.1061X45Black satin finish1M610131424,5414,53134404771645 on request
K0122.10627X45Ruby red RAL 30031M610131424,5414,53134404771645 on request
K0122.1062X45Pure orange RAL 20041M610131424,5414,53134404771645 on request
K0122.1063X45Silver metallic1M610131424,5414,53134404771645 on request
K0122.1066X45High-gloss chromed1M610131424,5414,53134404771645 on request
K0122.1061X50Black satin finish1M610131424,5414,53134404771650 on request
K0122.10627X50Ruby red RAL 30031M610131424,5414,53134404771650 on request
K0122.1062X50Pure orange RAL 20041M610131424,5414,53134404771650 on request
K0122.1063X50Silver metallic1M610131424,5414,53134404771650 on request
K0122.1066X50High-gloss chromed1M610131424,5414,53134404771650 on request
K0122.2061X15Black satin finish2M613,518,51928,56,517,542,545,56574,59,52015 on request
K0122.20627X15Ruby red RAL 30032M613,518,51928,56,517,542,545,56574,59,52015 on request
K0122.2062X15Pure orange RAL 20042M613,518,51928,56,517,542,545,56574,59,52015 on request
K0122.2063X15Silver metallic2M613,518,51928,56,517,542,545,56574,59,52015 on request
K0122.2066X15High-gloss chromed2M613,518,51928,56,517,542,545,56574,59,52015 on request
K0122.2061X20Black satin finish2M613,518,51928,56,517,542,545,56574,59,52020 on request
K0122.20627X20Ruby red RAL 30032M613,518,51928,56,517,542,545,56574,59,52020 on request
K0122.2062X20Pure orange RAL 20042M613,518,51928,56,517,542,545,56574,59,52020 on request
K0122.2063X20Silver metallic2M613,518,51928,56,517,542,545,56574,59,52020 on request
K0122.2066X20High-gloss chromed2M613,518,51928,56,517,542,545,56574,59,52020 on request
K0122.2061X25Black satin finish2M613,518,51928,56,517,542,545,56574,59,52025 on request
K0122.20627X25Ruby red RAL 30032M613,518,51928,56,517,542,545,56574,59,52025 on request
K0122.2062X25Pure orange RAL 20042M613,518,51928,56,517,542,545,56574,59,52025 on request
K0122.2063X25Silver metallic2M613,518,51928,56,517,542,545,56574,59,52025 on request
K0122.2066X25High-gloss chromed2M613,518,51928,56,517,542,545,56574,59,52025 on request
K0122.2061X30Black satin finish2M613,518,51928,56,517,542,545,56574,59,52030 on request
K0122.20627X30Ruby red RAL 30032M613,518,51928,56,517,542,545,56574,59,52030 on request
K0122.2062X30Pure orange RAL 20042M613,518,51928,56,517,542,545,56574,59,52030 on request
K0122.2063X30Silver metallic2M613,518,51928,56,517,542,545,56574,59,52030 on request
K0122.2066X30High-gloss chromed2M613,518,51928,56,517,542,545,56574,59,52030 on request
K0122.2061X35Black satin finish2M613,518,51928,56,517,542,545,56574,59,52035 on request
K0122.20627X35Ruby red RAL 30032M613,518,51928,56,517,542,545,56574,59,52035 on request
K0122.2062X35Pure orange RAL 20042M613,518,51928,56,517,542,545,56574,59,52035 on request
K0122.2063X35Silver metallic2M613,518,51928,56,517,542,545,56574,59,52035 on request
K0122.2066X35High-gloss chromed2M613,518,51928,56,517,542,545,56574,59,52035 on request
K0122.2061X40Black satin finish2M613,518,51928,56,517,542,545,56574,59,52040 on request
K0122.20627X40Ruby red RAL 30032M613,518,51928,56,517,542,545,56574,59,52040 on request
K0122.2062X40Pure orange RAL 20042M613,518,51928,56,517,542,545,56574,59,52040 on request
K0122.2063X40Silver metallic2M613,518,51928,56,517,542,545,56574,59,52040 on request
K0122.2066X40High-gloss chromed2M613,518,51928,56,517,542,545,56574,59,52040 on request
K0122.2061X45Black satin finish2M613,518,51928,56,517,542,545,56574,59,52045 on request
K0122.20627X45Ruby red RAL 30032M613,518,51928,56,517,542,545,56574,59,52045 on request
K0122.2062X45Pure orange RAL 20042M613,518,51928,56,517,542,545,56574,59,52045 on request
K0122.2063X45Silver metallic2M613,518,51928,56,517,542,545,56574,59,52045 on request
K0122.2066X45High-gloss chromed2M613,518,51928,56,517,542,545,56574,59,52045 on request
K0122.2061X50Black satin finish2M613,518,51928,56,517,542,545,56574,59,52050 on request
K0122.20627X50Ruby red RAL 30032M613,518,51928,56,517,542,545,56574,59,52050 on request
K0122.2062X50Pure orange RAL 20042M613,518,51928,56,517,542,545,56574,59,52050 on request
K0122.2063X50Silver metallic2M613,518,51928,56,517,542,545,56574,59,52050 on request
K0122.2066X50High-gloss chromed2M613,518,51928,56,517,542,545,56574,59,52050 on request
K0122.2061X55Black satin finish2M613,518,51928,56,517,542,545,56574,59,52055 on request
K0122.20627X55Ruby red RAL 30032M613,518,51928,56,517,542,545,56574,59,52055 on request
K0122.2062X55Pure orange RAL 20042M613,518,51928,56,517,542,545,56574,59,52055 on request
K0122.2063X55Silver metallic2M613,518,51928,56,517,542,545,56574,59,52055 on request
K0122.2066X55High-gloss chromed2M613,518,51928,56,517,542,545,56574,59,52055 on request
K0122.2061X60Black satin finish2M613,518,51928,56,517,542,545,56574,59,52060 on request
K0122.20627X60Ruby red RAL 30032M613,518,51928,56,517,542,545,56574,59,52060 on request
K0122.2062X60Pure orange RAL 20042M613,518,51928,56,517,542,545,56574,59,52060 on request
K0122.2063X60Silver metallic2M613,518,51928,56,517,542,545,56574,59,52060 on request
K0122.2066X60High-gloss chromed2M613,518,51928,56,517,542,545,56574,59,52060 on request
K0122.2081X15Black satin finish2M813,518,51928,56,517,542,545,56574,59,52015 on request
K0122.20827X15Ruby red RAL 30032M813,518,51928,56,517,542,545,56574,59,52015 on request
K0122.2082X15Pure orange RAL 20042M813,518,51928,56,517,542,545,56574,59,52015 on request
K0122.2083X15Silver metallic2M813,518,51928,56,517,542,545,56574,59,52015 on request
K0122.2086X15High-gloss chromed2M813,518,51928,56,517,542,545,56574,59,52015 on request
K0122.2081X20Black satin finish2M813,518,51928,56,517,542,545,56574,59,52020 on request
K0122.20827X20Ruby red RAL 30032M813,518,51928,56,517,542,545,56574,59,52020 on request
K0122.2082X20Pure orange RAL 20042M813,518,51928,56,517,542,545,56574,59,52020 on request
K0122.2083X20Silver metallic2M813,518,51928,56,517,542,545,56574,59,52020 on request
K0122.2086X20High-gloss chromed2M813,518,51928,56,517,542,545,56574,59,52020 on request
K0122.2081X25Black satin finish2M813,518,51928,56,517,542,545,56574,59,52025 on request
K0122.20827X25Ruby red RAL 30032M813,518,51928,56,517,542,545,56574,59,52025 on request
K0122.2082X25Pure orange RAL 20042M813,518,51928,56,517,542,545,56574,59,52025 on request
K0122.2083X25Silver metallic2M813,518,51928,56,517,542,545,56574,59,52025 on request
K0122.2086X25High-gloss chromed2M813,518,51928,56,517,542,545,56574,59,52025 on request
K0122.2081X30Black satin finish2M813,518,51928,56,517,542,545,56574,59,52030 on request
K0122.20827X30Ruby red RAL 30032M813,518,51928,56,517,542,545,56574,59,52030 on request
K0122.2082X30Pure orange RAL 20042M813,518,51928,56,517,542,545,56574,59,52030 on request
K0122.2083X30Silver metallic2M813,518,51928,56,517,542,545,56574,59,52030 on request
K0122.2086X30High-gloss chromed2M813,518,51928,56,517,542,545,56574,59,52030 on request
K0122.2081X35Black satin finish2M813,518,51928,56,517,542,545,56574,59,52035 on request
K0122.20827X35Ruby red RAL 30032M813,518,51928,56,517,542,545,56574,59,52035 on request
K0122.2082X35Pure orange RAL 20042M813,518,51928,56,517,542,545,56574,59,52035 on request
K0122.2083X35Silver metallic2M813,518,51928,56,517,542,545,56574,59,52035 on request
K0122.2086X35High-gloss chromed2M813,518,51928,56,517,542,545,56574,59,52035 on request
K0122.2081X40Black satin finish2M813,518,51928,56,517,542,545,56574,59,52040 on request
K0122.20827X40Ruby red RAL 30032M813,518,51928,56,517,542,545,56574,59,52040 on request
K0122.2082X40Pure orange RAL 20042M813,518,51928,56,517,542,545,56574,59,52040 on request
K0122.2083X40Silver metallic2M813,518,51928,56,517,542,545,56574,59,52040 on request
K0122.2086X40High-gloss chromed2M813,518,51928,56,517,542,545,56574,59,52040 on request
K0122.2081X45Black satin finish2M813,518,51928,56,517,542,545,56574,59,52045 on request
K0122.20827X45Ruby red RAL 30032M813,518,51928,56,517,542,545,56574,59,52045 on request
K0122.2082X45Pure orange RAL 20042M813,518,51928,56,517,542,545,56574,59,52045 on request
K0122.2083X45Silver metallic2M813,518,51928,56,517,542,545,56574,59,52045 on request
K0122.2086X45High-gloss chromed2M813,518,51928,56,517,542,545,56574,59,52045 on request
K0122.2081X50Black satin finish2M813,518,51928,56,517,542,545,56574,59,52050 on request
K0122.20827X50Ruby red RAL 30032M813,518,51928,56,517,542,545,56574,59,52050 on request
K0122.2082X50Pure orange RAL 20042M813,518,51928,56,517,542,545,56574,59,52050 on request
K0122.2083X50Silver metallic2M813,518,51928,56,517,542,545,56574,59,52050 on request
K0122.2086X50High-gloss chromed2M813,518,51928,56,517,542,545,56574,59,52050 on request
K0122.2081X55Black satin finish2M813,518,51928,56,517,542,545,56574,59,52055 on request
K0122.20827X55Ruby red RAL 30032M813,518,51928,56,517,542,545,56574,59,52055 on request
K0122.2082X55Pure orange RAL 20042M813,518,51928,56,517,542,545,56574,59,52055 on request
K0122.2083X55Silver metallic2M813,518,51928,56,517,542,545,56574,59,52055 on request
K0122.2086X55High-gloss chromed2M813,518,51928,56,517,542,545,56574,59,52055 on request
K0122.2081X60Black satin finish2M813,518,51928,56,517,542,545,56574,59,52060 on request
K0122.20827X60Ruby red RAL 30032M813,518,51928,56,517,542,545,56574,59,52060 on request
K0122.2082X60Pure orange RAL 20042M813,518,51928,56,517,542,545,56574,59,52060 on request
K0122.2083X60Silver metallic2M813,518,51928,56,517,542,545,56574,59,52060 on request
K0122.2086X60High-gloss chromed2M813,518,51928,56,517,542,545,56574,59,52060 on request
K0122.2101X15Black satin finish2M1013,518,51928,56,517,542,545,56574,59,52015 on request
K0122.21027X15Ruby red RAL 30032M1013,518,51928,56,517,542,545,56574,59,52015 on request
K0122.2102X15Pure orange RAL 20042M1013,518,51928,56,517,542,545,56574,59,52015 on request
K0122.2103X15Silver metallic2M1013,518,51928,56,517,542,545,56574,59,52015 on request
K0122.2106X15High-gloss chromed2M1013,518,51928,56,517,542,545,56574,59,52015 on request
K0122.2101X20Black satin finish2M1013,518,51928,56,517,542,545,56574,59,52020 on request
K0122.21027X20Ruby red RAL 30032M1013,518,51928,56,517,542,545,56574,59,52020 on request
K0122.2102X20Pure orange RAL 20042M1013,518,51928,56,517,542,545,56574,59,52020 on request
K0122.2103X20Silver metallic2M1013,518,51928,56,517,542,545,56574,59,52020 on request
K0122.2106X20High-gloss chromed2M1013,518,51928,56,517,542,545,56574,59,52020 on request
K0122.2101X25Black satin finish2M1013,518,51928,56,517,542,545,56574,59,52025 on request
K0122.21027X25Ruby red RAL 30032M1013,518,51928,56,517,542,545,56574,59,52025 on request
K0122.2102X25Pure orange RAL 20042M1013,518,51928,56,517,542,545,56574,59,52025 on request
K0122.2103X25Silver metallic2M1013,518,51928,56,517,542,545,56574,59,52025 on request
K0122.2106X25High-gloss chromed2M1013,518,51928,56,517,542,545,56574,59,52025 on request
K0122.2101X30Black satin finish2M1013,518,51928,56,517,542,545,56574,59,52030 on request
K0122.21027X30Ruby red RAL 30032M1013,518,51928,56,517,542,545,56574,59,52030 on request
K0122.2102X30Pure orange RAL 20042M1013,518,51928,56,517,542,545,56574,59,52030