HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups

Item description/product images

DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version:Handle powder-coated.
Steel black oxidised.
Note:Standard colours are:
black satin finish, silver metallic.

Where L ≥ 60 mm the thread length is always 60 mm.
On request:Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN 78
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0116 Clamping levers external thread 254 kB

Drawings

Clamping levers external thread

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
SizeXDD1D2D3HH1H2H3H4AA1No. of
teeth
LCADAcc.PriceOrder
K0116.1051X10black satin finish1M510131410,524,541532,535,539461610 on request
K0116.1051X15black satin finish1M510131410,524,541532,535,539461615 on request
K0116.1051X20black satin finish1M510131410,524,541532,535,539461620 on request
K0116.1051X25black satin finish1M510131410,524,541532,535,539461625 on request
K0116.1051X30black satin finish1M510131410,524,541532,535,539461630 on request
K0116.1051X35black satin finish1M510131410,524,541532,535,539461635 on request
K0116.1051X40black satin finish1M510131410,524,541532,535,539461640 on request
K0116.1051X45black satin finish1M510131410,524,541532,535,539461645 on request
K0116.1051X50black satin finish1M510131410,524,541532,535,539461650 on request
K0116.1061X10black satin finish1M610131410,524,541532,535,539461610 on request
K0116.1061X15black satin finish1M610131410,524,541532,535,539461615 on request
K0116.1061X20black satin finish1M610131410,524,541532,535,539461620 on request
K0116.1061X25black satin finish1M610131410,524,541532,535,539461625 on request
K0116.1061X30black satin finish1M610131410,524,541532,535,539461630 on request
K0116.1061X35black satin finish1M610131410,524,541532,535,539461635 on request
K0116.1061X40black satin finish1M610131410,524,541532,535,539461640 on request
K0116.1061X45black satin finish1M610131410,524,541532,535,539461645 on request
K0116.1061X50black satin finish1M610131410,524,541532,535,539461650 on request
K0116.2061X15black satin finish2M613,51818,515,528,56,516,545,549,564732015 on request
K0116.2061X20black satin finish2M613,51818,515,528,56,516,545,549,564732020 on request
K0116.2061X25black satin finish2M613,51818,515,528,56,516,545,549,564732025 on request
K0116.2061X30black satin finish2M613,51818,515,528,56,516,545,549,564732030 on request
K0116.2061X35black satin finish2M613,51818,515,528,56,516,545,549,564732035 on request
K0116.2061X40black satin finish2M613,51818,515,528,56,516,545,549,564732040 on request
K0116.2061X45black satin finish2M613,51818,515,528,56,516,545,549,564732045 on request
K0116.2061X50black satin finish2M613,51818,515,528,56,516,545,549,564732050 on request
K0116.2061X55black satin finish2M613,51818,515,528,56,516,545,549,564732055 on request
K0116.2061X60black satin finish2M613,51818,515,528,56,516,545,549,564732060 on request
K0116.2081X15black satin finish2M813,51818,515,528,56,516,545,549,564732015 on request
K0116.2081X20black satin finish2M813,51818,515,528,56,516,545,549,564732020 on request
K0116.2081X25black satin finish2M813,51818,515,528,56,516,545,549,564732025 on request
K0116.2081X30black satin finish2M813,51818,515,528,56,516,545,549,564732030 on request
K0116.2081X35black satin finish2M813,51818,515,528,56,516,545,549,564732035 on request
K0116.2081X40black satin finish2M813,51818,515,528,56,516,545,549,564732040 on request
K0116.2081X45black satin finish2M813,51818,515,528,56,516,545,549,564732045 on request
K0116.2081X50black satin finish2M813,51818,515,528,56,516,545,549,564732050 on request
K0116.2081X55black satin finish2M813,51818,515,528,56,516,545,549,564732055 on request
K0116.2081X60black satin finish2M813,51818,515,528,56,516,545,549,564732060 on request
K0116.2101X15black satin finish2M1013,51818,515,528,56,516,545,549,564732015 on request
K0116.2101X20black satin finish2M1013,51818,515,528,56,516,545,549,564732020 on request
K0116.2101X25black satin finish2M1013,51818,515,528,56,516,545,549,564732025 on request
K0116.2101X30black satin finish2M1013,51818,515,528,56,516,545,549,564732030 on request
K0116.2101X35black satin finish2M1013,51818,515,528,56,516,545,549,564732035 on request
K0116.2101X40black satin finish2M1013,51818,515,528,56,516,545,549,564732040 on request
K0116.2101X45black satin finish2M1013,51818,515,528,56,516,545,549,564732045 on request
K0116.2101X50black satin finish2M1013,51818,515,528,56,516,545,549,564732050 on request
K0116.2101X55black satin finish2M1013,51818,515,528,56,516,545,549,564732055 on request
K0116.2101X60black satin finish2M1013,51818,515,528,56,516,545,549,564732060 on request
K0116.3081X15black satin finish3M81621221737102357,561,579902215 on request
K0116.3081X20black satin finish3M81621221737102357,561,579902220 on request
K0116.3081X25black satin finish3M81621221737102357,561,579902225 on request
K0116.3081X30black satin finish3M81621221737102357,561,579902230 on request
K0116.3081X35black satin finish3M81621221737102357,561,579902235 on request
K0116.3081X40black satin finish3M81621221737102357,561,579902240 on request
K0116.3081X45black satin finish3M81621221737102357,561,579902245 on request
K0116.3081X50black satin finish3M81621221737102357,561,579902250 on request
K0116.3081X55black satin finish3M81621221737102357,561,579902255 on request
K0116.3081X60black satin finish3M81621221737102357,561,579902260 on request
K0116.3101X15black satin finish3M101621221737102357,561,579902215 on request
K0116.3101X20black satin finish3M101621221737102357,561,579902220 on request
K0116.3101X25black satin finish3M101621221737102357,561,579902225 on request
K0116.3101X30black satin finish3M101621221737102357,561,579902230 on request
K0116.3101X35black satin finish3M101621221737102357,561,579902235 on request
K0116.3101X40black satin finish3M101621221737102357,561,579902240 on request
K0116.3101X45black satin finish3M101621221737102357,561,579902245 on request
K0116.3101X50black satin finish3M101621221737102357,561,579902250 on request
K0116.3101X55black satin finish3M101621221737102357,561,579902255 on request
K0116.3101X60black satin finish3M101621221737102357,561,579902260 on request
K0116.4101X20black satin finish4M101925261942,510266772951082420 on request
K0116.4101X25black satin finish4M101925261942,510266772951082425 on request
K0116.4101X30black satin finish4M101925261942,510266772951082430 on request
K0116.4101X35black satin finish4M101925261942,510266772951082435 on request
K0116.4101X40black satin finish4M101925261942,510266772951082440 on request
K0116.4101X45black satin finish4M101925261942,510266772951082445 on request
K0116.4101X50black satin finish4M101925261942,510266772951082450 on request
K0116.4101X55black satin finish4M101925261942,510266772951082455 on request
K0116.4101X60black satin finish4M101925261942,510266772951082460 on request
K0116.4101X70black satin finish4M101925261942,510266772951082470 on request
K0116.4101X80black satin finish4M101925261942,510266772951082480 on request
K0116.4101X90black satin finish4M101925261942,510266772951082490 on request
K0116.4121X20black satin finish4M121925261942,510266772951082420 on request
K0116.4121X25black satin finish4M121925261942,510266772951082425 on request
K0116.4121X30black satin finish4M121925261942,510266772951082430 on request
K0116.4121X35black satin finish4M121925261942,510266772951082435 on request
K0116.4121X40black satin finish4M121925261942,510266772951082440 on request
K0116.4121X45black satin finish4M121925261942,510266772951082445 on request
K0116.4121X50black satin finish4M121925261942,510266772951082450 on request
K0116.4121X55black satin finish4M121925261942,510266772951082455 on request
K0116.4121X60black satin finish4M121925261942,510266772951082460 on request
K0116.4121X70black satin finish4M121925261942,510266772951082470 on request
K0116.4121X80black satin finish4M121925261942,510266772951082480 on request
K0116.4121X90black satin finish4M121925261942,510266772951082490 on request
K0116.5121X25black satin finish5M122330312249123279841101262625 on request
K0116.5121X30black satin finish5M122330312249123279841101262630 on request
K0116.5121X35black satin finish5M122330312249123279841101262635 on request
K0116.5121X40black satin finish5M122330312249123279841101262640 on request
K0116.5121X45black satin finish5M122330312249123279841101262645 on request
K0116.5121X50black satin finish5M122330312249123279841101262650 on request
K0116.5121X55black satin finish5M122330312249123279841101262655 on request
K0116.5121X60black satin finish5M122330312249123279841101262660 on request
K0116.5121X70black satin finish5M122330312249123279841101262670 on request
K0116.5121X80black satin finish5M122330312249123279841101262680 on request
K0116.5121X90black satin finish5M122330312249123279841101262690 on request
K0116.5161X25black satin finish5M162330312249123279841101262625 on request
K0116.5161X30black satin finish5M162330312249123279841101262630 on request
K0116.5161X35black satin finish5M162330312249123279841101262635 on request
K0116.5161X40black satin finish5M162330312249123279841101262640 on request
K0116.5161X45black satin finish5M162330312249123279841101262645 on request
K0116.5161X50black satin finish5M162330312249123279841101262650 on request
K0116.5161X55black satin finish5M162330312249123279841101262655 on request
K0116.5161X60black satin finish5M162330312249123279841101262660 on request
K0116.5161X70black satin finish5M162330312249123279841101262670 on request
K0116.5161X80black satin finish5M162330312249123279841101262680 on request
K0116.5161X90black satin finish5M162330312249123279841101262690 on request
K0116.1053X10silver metallic1M510131410,524,541532,535,539461610 on request
K0116.1053X15silver metallic1M510131410,524,541532,535,539461615 on request
K0116.1053X20silver metallic1M510131410,524,541532,535,539461620 on request
K0116.1053X25silver metallic1M510131410,524,541532,535,539461625 on request
K0116.1053X30silver metallic1M510131410,524,541532,535,539461630 on request
K0116.1053X35silver metallic1M510131410,524,541532,535,539461635 on request
K0116.1053X40silver metallic1M510131410,524,541532,535,539461640 on request
K0116.1053X45silver metallic1M510131410,524,541532,535,539461645 on request
K0116.1053X50silver metallic1M510131410,524,541532,535,539461650 on request
K0116.1063X10silver metallic1M610131410,524,541532,535,539461610 on request
K0116.1063X15silver metallic1M610131410,524,541532,535,539461615 on request
K0116.1063X20silver metallic1M610131410,524,541532,535,539461620 on request
K0116.1063X25silver metallic1M610131410,524,541532,535,539461625 on request
K0116.1063X30silver metallic1M610131410,524,541532,535,539461630 on request
K0116.1063X35silver metallic1M610131410,524,541532,535,539461635 on request
K0116.1063X40silver metallic1M610131410,524,541532,535,539461640 on request
K0116.1063X45silver metallic1M610131410,524,541532,535,539461645 on request
K0116.1063X50silver metallic1M610131410,524,541532,535,539461650 on request
K0116.2063X15silver metallic2M613,51818,515,528,56,516,545,549,564732015 on request
K0116.2063X20silver metallic2M613,51818,515,528,56,516,545,549,564732020 on request
K0116.2063X25silver metallic2M613,51818,515,528,56,516,545,549,564732025 on request
K0116.2063X30silver metallic2M613,51818,515,528,56,516,545,549,564732030 on request
K0116.2063X35silver metallic2M613,51818,515,528,56,516,545,549,564732035 on request
K0116.2063X40silver metallic2M613,51818,515,528,56,516,545,549,564732040 on request
K0116.2063X45silver metallic2M613,51818,515,528,56,516,545,549,564732045 on request
K0116.2063X50silver metallic2M613,51818,515,528,56,516,545,549,564732050 on request
K0116.2063X55silver metallic2M613,51818,515,528,56,516,545,549,564732055 on request
K0116.2063X60silver metallic2M613,51818,515,528,56,516,545,549,564732060 on request
K0116.2083X15silver metallic2M813,51818,515,528,56,516,545,549,564732015 on request
K0116.2083X20silver metallic2M813,51818,515,528,56,516,545,549,564732020 on request
K0116.2083X25silver metallic2M813,51818,515,528,56,516,545,549,564732025 on request
K0116.2083X30silver metallic2M813,51818,515,528,56,516,545,549,564732030 on request
K0116.2083X35silver metallic2M813,51818,515,528,56,516,545,549,564732035 on request
K0116.2083X40silver metallic2M813,51818,515,528,56,516,545,549,564732040 on request
K0116.2083X45silver metallic2M813,51818,515,528,56,516,545,549,564732045 on request
K0116.2083X50silver metallic2M813,51818,515,528,56,516,545,549,564732050 on request
K0116.2083X55silver metallic2M813,51818,515,528,56,516,545,549,564732055 on request
K0116.2083X60silver metallic2M813,51818,515,528,56,516,545,549,564732060 on request
K0116.2103X15silver metallic2M1013,51818,515,528,56,516,545,549,564732015 on request
K0116.2103X20silver metallic2M1013,51818,515,528,56,516,545,549,564732020 on request
K0116.2103X25silver metallic2M1013,51818,515,528,56,516,545,549,564732025 on request
K0116.2103X30silver metallic2M1013,51818,515,528,56,516,545,549,564732030 on request
K0116.2103X35silver metallic2M1013,51818,515,528,56,516,545,549,564732035 on request
K0116.2103X40silver metallic2M1013,51818,515,528,56,516,545,549,564732040 on request
K0116.2103X45silver metallic2M1013,51818,515,528,56,516,545,549,564732045 on request
K0116.2103X50silver metallic2M1013,51818,515,528,56,516,545,549,564732050 on request
K0116.2103X55silver metallic2M1013,51818,515,528,56,516,545,549,564732055 on request
K0116.2103X60silver metallic2M1013,51818,515,528,56,516,545,549,564732060 on request
K0116.3083X15silver metallic3M81621221737102357,561,579902215 on request
K0116.3083X20silver metallic3M81621221737102357,561,579902220 on request
K0116.3083X25silver metallic3M81621221737102357,561,579902225 on request
K0116.3083X30silver metallic3M81621221737102357,561,579902230 on request
K0116.3083X35silver metallic3M81621221737102357,561,579902235 on request
K0116.3083X40silver metallic3M81621221737102357,561,579902240 on request
K0116.3083X45silver metallic3M81621221737102357,561,579902245 on request
K0116.3083X50silver metallic3M81621221737102357,561,579902250 on request
K0116.3083X55silver metallic3M81621221737102357,561,579902255 on request
K0116.3083X60silver metallic3M81621221737102357,561,579902260 on request
K0116.3103X15silver metallic3M101621221737102357,561,579902215 on request
K0116.3103X20silver metallic3M101621221737102357,561,579902220 on request
K0116.3103X25silver metallic3M101621221737102357,561,579902225 on request
K0116.3103X30silver metallic3M101621221737102357,561,579902230 on request
K0116.3103X35silver metallic3M101621221737102357,561,579902235 on request
K0116.3103X40silver metallic3M101621221737102357,561,579902240 on request
K0116.3103X45silver metallic3M101621221737102357,561,579902245 on request
K0116.3103X50silver metallic3M101621221737102357,561,579902250 on request
K0116.3103X55silver metallic3M101621221737102357,561,579902255 on request
K0116.3103X60silver metallic3M101621221737102357,561,579902260 on request
K0116.4103X20silver metallic4M101925261942,510266772951082420 on request
K0116.4103X25silver metallic4M101925261942,510266772951082425 on request
K0116.4103X30silver metallic4M101925261942,510266772951082430 on request
K0116.4103X35silver metallic4M101925261942,510266772951082435 on request
K0116.4103X40silver metallic4M101925261942,510266772951082440 on request
K0116.4103X45silver metallic4M101925261942,510266772951082445 on request
K0116.4103X50silver metallic4M101925261942,510266772951082450 on request
K0116.4103X55silver metallic4M101925261942,510266772951082455 on request
K0116.4103X60silver metallic4M101925261942,510266772951082460 on request
K0116.4103X70silver metallic4M101925261942,510266772951082470 on request
K0116.4103X80silver metallic4M101925261942,510266772951082480 on request
K0116.4103X90silver metallic4M101925261942,510266772951082490 on request
K0116.4123X20silver metallic4M121925261942,510266772951082420 on request
K0116.4123X25silver metallic4M121925261942,510266772951082425 on request
K0116.4123X30silver metallic4M121925261942,510266772951082430 on request
K0116.4123X35silver metallic4M121925261942,510266772951082435 on request
K0116.4123X40silver metallic4M121925261942,510266772951082440 on request
K0116.4123X45silver metallic4M121925261942,510266772951082445 on request
K0116.4123X50silver metallic4M121925261942,510266772951082450 on request
K0116.4123X55silver metallic4M121925261942,510266772951082455 on request
K0116.4123X60silver metallic4M121925261942,510266772951082460 on request
K0116.4123X70silver metallic4M121925261942,510266772951082470 on request
K0116.4123X80silver metallic4M121925261942,510266772951082480 on request
K0116.4123X90silver metallic4M121925261942,510266772951082490 on request
K0116.5123X25silver metallic5M122330312249123279841101262625 on request
K0116.5123X30silver metallic5M122330312249123279841101262630 on request
K0116.5123X35silver metallic5M122330312249123279841101262635 on request
K0116.5123X40silver metallic5M122330312249123279841101262640 on request
K0116.5123X45silver metallic5M122330312249123279841101262645 on request
K0116.5123X50silver metallic5M122330312249123279841101262650 on request
K0116.5123X55silver metallic5M122330312249123279841101262655 on request
K0116.5123X60silver metallic5M122330312249123279841101262660 on request
K0116.5123X70silver metallic5M122330312249123279841101262670 on request
K0116.5123X80silver metallic5M122330312249123279841101262680 on request
K0116.5123X90silver metallic5M122330312249123279841101262690 on request
K0116.5163X25silver metallic5M162330312249123279841101262625 on request
K0116.5163X30silver metallic5M162330312249,5123279841101262630 on request
K0116.5163X35silver metallic5M162330312249,5123279841101262635 on request
K0116.5163X40silver metallic5M162330312249,5123279841101262640 on request
K0116.5163X45silver metallic5M162330312249,5123279841101262645 on request
K0116.5163X50silver metallic5M162330312249,5123279841101262650 on request
K0116.5163X55silver metallic5M162330312249,5123279841101262655 on request
K0116.5163X60silver metallic5M162330312249,5123279841101262660 on request
K0116.5163X70silver metallic5M162330312249,5123279841101262670 on request
K0116.5163X80silver metallic5M162330312249,5123279841101262680 on request
K0116.5163X90silver metallic5M162330312249,5123279841101262690 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2020 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33