Product groups
Zinc clamping lever with female thread and clamping force intensifier
K1599

Zinc clamping lever with female thread and clamping force...

go back

Item description/product images

DescriptionProduct description:By using clamping levers with integrated clamping force intensifier, the clamping force can be increased by up to 75% compared to standard clamping levers.

Furthermore, this product can also be used by persons with limited hand strength (e.g. in rehabilitation) to achieve comparable clamping forces with less effort. Less effort is also needed to loosen the clamping lever.

The increase in clamping force is achieved by the integral needle roller thrust bearing, which generates very low surface friction on a rigid contact surface during clamping. The hardened thrust washers are designed for high clamping forces and the bearing with its high load rating guarantees a long service life.

The clamped component is permanently protected by the large, stationary contact surface. A washer is no longer required.
Material:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version:Handle plastic-coated or high-gloss trivalent passivated
Steel parts, black oxidised.
Axial needle bearing with hardened and ground thrust washer.
Note:Standard colours are:
black satin finish, orange RAL 2004, ruby red RAL 3003, silver metallic, high gloss chromed.
Type of operation:In the default position, the handle is engaged with the threaded insert through a toothed ring. By lifting the handle, it can be repositioned and re-engaged in the toothed ring by spring force.Application:Machine, equipment and plant construction, rehabilitation sector.Advantages:Significant increase of the clamping force with the same tightening torque.
High quality axial needle bearing with high load rating and long service life.
The component surface is protected by the stationary lower ring
On request:Other colours.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1599 Zinc clamping lever with female thread and clamping force intensifier 472 kB

Drawings

Zinc clamping lever with female thread and clamping force intensifier

Item selection/filter

Order No.Main
colour
Surface finish
body
XD2

HH2H3H4AA1BTT1CADAcc.PriceOrder
K1599.2081blackplastic-coatedM82538,527,752,655,66577,5102210 on request
K1599.3101blackplastic-coatedM10304733,964,668,6809511,22410 on request
K1599.4101blackplastic-coatedM103053,137,272,877,39511013,22710 on request
K1599.5121blackplastic-coatedM123559,141,98387,5110127,515,43310 on request
K1599.2082orange RAL 2004plastic-coatedM82538,527,752,655,66577,5102210 on request
K1599.3102orange RAL 2004plastic-coatedM10304733,964,468,6809511,22410 on request
K1599.4102orange RAL 2004plastic-coatedM103053,137,272,877,39511013,22710 on request
K1599.5122orange RAL 2004plastic-coatedM123559,141,98387,5110127,515,43310 on request
K1599.20827ruby redplastic-coatedM82538,527,752,655,66577,5102210 on request
K1599.31027ruby redplastic-coatedM10304733,964,468,6809511,22410 on request
K1599.41027ruby redplastic-coatedM103053,137,272,877,39511013,22710 on request
K1599.51227ruby redplastic-coatedM123559,141,98387,5110127,515,43310 on request
K1599.2083silver metallicplastic-coatedM82538,527,752,655,66577,5102210 on request
K1599.3103silver metallicplastic-coatedM10304733,94,468,6809511,22410 on request
K1599.4103silver metallicplastic-coatedM103053,137,272,877,39511013,22710 on request
K1599.5123silver metallicplastic-coatedM123559,141,98387,5110127,515,43310 on request
K1599.2086silverhigh-gloss chromedM82538,527,752,655,66577,5102210 on request
K1599.3106silverhigh-gloss chromedM10304733,964,468,6809511,22410 on request
K1599.4106silverhigh-gloss chromedM103053,137,272,877,39511013,22710 on request
K1599.5126silverhigh-gloss chromedM123559,141,98387,5110127,515,43310 on request