Product groups
Clamping levers with internal thread and collar for Hygienic USIT® Freudenberg Process Seals sealing and shim washer
K1316

Clamping levers with internal thread and collar for Hygienic...

go back

Item description/product images

DescriptionMaterial:Metal parts stainless steel 1.4404.
Shaft seal 70 EPDM 291.
Version:High-gloss polished.Note:Clamping lever designed for the hygienic sector. The completely closed grip part and the shaft seal prevent contamination of the lever internal workings. Additionally, the screw insert has a conical collar so that the fastening point can be hygienically sealed with the Hygienic USIT® sealing and shim washer.
Due to the extremely high surface finish quality of much less than Ra 0.8 µm, hardly any dirt particles adhere to the surface. The highly polished surfaces enable easy cleaning
At rest, the lever is freely rotatable. Unintended opening of the lever is excluded. The toothing is protected against high wear for mounting on vibrating elements.
On request:Other thread depths and inch threads.Accessory:

Hygienic USIT® sealing and shim washer K1491.

Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1316 Clamping levers with internal thread and collar for Hygienic USIT® Freudenberg Process Seals sealing and shim washer 190 kB
 Technical information Hygienic USIT ® 205 kB

Drawings

Clamping levers with internal thread and collar for Hygienic USIT® Freudenberg Process Seals sealing and shim washer

Item selection/filter

Order No.

XTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
K1316.106M61014,22121,736,78,82750,647,647,458,211,816 on request
K1316.206M61014,22122,145,710,736,864,161,166,577,51316 on request
K1316.208M814182122,145,710,736,864,161,166,577,51316 on request
K1316.308M8121823,624,954,712,1447773,581,59414,220 on request
K1316.310M101522,323,624,954,712,1447773,581,59414,220 on request
K1316.312M121926,623,624,954,712,1447773,581,59414,220 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2021 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33