Product groups
Clamping levers, plastic with safety function with female thread
K1553

Clamping levers, plastic with safety function with female thread

go back

Item description/product images

DescriptionProduct description:Clamping levers with safety function prevent changes in the locking point through accidental opening or closing.
In the default position, the lever can be freely rotated and has no connection to the clamping point. The grip lever only engages when pushed down and the clamp can the loosened or tightened.
A spring sets the lever automatically into the default position when released.
Material:Handle and insert made from reinforced plastic.
Bush brass or steel.
Advantages:Protection against accidental opening or closing.
Closed grip contour without protruding edges.
On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1553 Clamping levers, plastic with safety function with female thread 199 kB

Drawings

Clamping levers, plastic with safety function with female thread

Item selection/filter

Order No.Main
colour
XTD

D1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
K1553.2051black grey RAL 7021M57,513,518,819,527,45,520,741,93865,27510,512 on request
K1553.2061black grey RAL 7021M6913,518,819,527,45,520,741,93865,27510,512 on request
K1553.2081black grey RAL 7021M8913,518,819,527,45,520,741,93865,27510,512 on request
K1553.20584red RAL 3020M57,513,518,819,527,45,520,741,93865,27510,512 on request
K1553.20684red RAL 3020M6913,518,819,527,45,520,741,93865,27510,512 on request
K1553.20884red RAL 3020M8913,518,819,527,45,520,741,93865,27510,512 on request