Product groups
Clamping levers, plastic, non-adjustable with external thread, threaded  pin blue passivated steel
K0175_AG

Clamping levers, plastic, non-adjustable with external thread,...

go back

Item description/product images

DescriptionMaterial:Handle fibreglass reinforced plastic.
Steel parts grade 5.8.
Version:Handle black grey, steel parts blue-passivated.Note:Non-adjustable clamping levers can be used for simple applications. Generally, there must be enough space so that the lever can be rotated through 360°.On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0175_AG Clamping levers, plastic, non-adjustable with external thread, threaded pin blue passivated steel 158 kB

Drawings

Clamping levers, plastic, non-adjustable with external thread, threaded  pin blue passivated steel

Item selection/filter

Order No.Thread typeSizeXD1D2HH1H3AA1BLCADAcc.PriceOrder
K0175.105X20male thread1M513,8141711274047820 on request
K0175.106X20male thread1M613,8141711274047820 on request
K0175.208X15male thread2M818,318,5181136,56575915 on request
K0175.208X20male thread2M818,318,5181136,56575920 on request
K0175.208X30male thread2M818,318,5181136,56575930 on request
K0175.310X30male thread3M1021,82222144580911130 on request
K0175.412X30male thread4M1225,826261754951081330 on request
K0175.516X40male thread5M1630,8313121631101261640 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33