Product groups
Clamping levers, plastic with external thread and push button, threaded insert black oxidised steel
K0269

Clamping levers, plastic with external thread and push button,...

go back

Item description/product images

DescriptionMaterial:Handle fibreglass reinforced plastic, toothed ring die-cast zinc.
Steel parts grade 5.8.
Push button plastic (POM).
Version:Steel parts black oxidised.Note:The standard colours are:
Black grey clamping lever, traffic red push button.
Orange clamping lever, black grey push button.
Traffic red clamping lever, black grey push button.

Where L ≥ 60 mm the thread length is 60 mm.
On request:Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0269 Clamping levers, plastic with external thread and push button, threaded insert black oxidised steel 408 kB

Drawings

Clamping levers, plastic with external thread and push button, threaded insert black oxidised steel

Item selection/filter

Overview of items (compressed)
Order No.Main
colour
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
K0269.71105X10black grey RAL 70211M5101314,525,54153033,540477,51610 on request
K0269.71105X15black grey RAL 70211M5101314,525,54153033,540477,51615 on request
K0269.71105X20black grey RAL 70211M5101314,525,54153033,540477,51620 on request
K0269.71105X25black grey RAL 70211M5101314,525,54153033,540477,51625 on request
K0269.71105X30black grey RAL 70211M5101314,525,54153033,540477,51630 on request
K0269.71105X35black grey RAL 70211M5101314,525,54153033,540477,51635 on request
K0269.71105X40black grey RAL 70211M5101314,525,54153033,540477,51640 on request
K0269.71105X45black grey RAL 70211M5101314,525,54153033,540477,51645 on request
K0269.71105X50black grey RAL 70211M5101314,525,54153033,540477,51650 on request
K0269.72105X10orange RAL 20041M5101314,525,54153033,540477,51610 on request
K0269.72105X15orange RAL 20041M5101314,525,54153033,540477,51615 on request
K0269.72105X20orange RAL 20041M5101314,525,54153033,540477,51620 on request
K0269.72105X25orange RAL 20041M5101314,525,54153033,540477,51625 on request
K0269.72105X30orange RAL 20041M5101314,525,54153033,540477,51630 on request
K0269.72105X35orange RAL 20041M5101314,525,54153033,540477,51635 on request
K0269.72105X40orange RAL 20041M5101314,525,54153033,540477,51640 on request
K0269.72105X45orange RAL 20041M5101314,525,54153033,540477,51645 on request
K0269.72105X50orange RAL 20041M5101314,525,54153033,540477,51650 on request
K0269.73105X10traffic red RAL 30201M5101314,525,54153033,540477,51610 on request
K0269.73105X15traffic red RAL 30201M5101314,525,54153033,540477,51615 on request
K0269.73105X20traffic red RAL 30201M5101314,525,54153033,540477,51620 on request
K0269.73105X25traffic red RAL 30201M5101314,525,54153033,540477,51625 on request
K0269.73105X30traffic red RAL 30201M5101314,525,54153033,540477,51630 on request
K0269.73105X35traffic red RAL 30201M5101314,525,54153033,540477,51635 on request
K0269.73105X40traffic red RAL 30201M5101314,525,54153033,540477,51640 on request
K0269.73105X45traffic red RAL 30201M5101314,525,54153033,540477,51645 on request
K0269.73105X50traffic red RAL 30201M5101314,525,54153033,540477,51650 on request
K0269.71106X10black grey RAL 70211M6101314,525,54153033,540477,51610 on request
K0269.71106X15black grey RAL 70211M6101314,525,54153033,540477,51615 on request
K0269.71106X20black grey RAL 70211M6101314,525,54153033,540477,51620 on request
K0269.71106X25black grey RAL 70211M6101314,525,54153033,540477,51625 on request
K0269.71106X30black grey RAL 70211M6101314,525,54153033,540477,51630 on request
K0269.71106X35black grey RAL 70211M6101314,525,54153033,540477,51635 on request
K0269.71106X40black grey RAL 70211M6101314,525,54153033,540477,51640 on request
K0269.71106X45black grey RAL 70211M6101314,525,54153033,540477,51645 on request
K0269.71106X50black grey RAL 70211M6101314,525,54153033,540477,51650 on request
K0269.72106X10orange RAL 20041M6101314,525,54153033,540477,51610 on request
K0269.72106X15orange RAL 20041M6101314,525,54153033,540477,51615 on request
K0269.72106X20orange RAL 20041M6101314,525,54153033,540477,51620 on request
K0269.72106X25orange RAL 20041M6101314,525,54153033,540477,51625 on request
K0269.72106X30orange RAL 20041M6101314,525,54153033,540477,51630 on request
K0269.72106X35orange RAL 20041M6101314,525,54153033,540477,51635 on request
K0269.72106X40orange RAL 20041M6101314,525,54153033,540477,51640 on request
K0269.72106X45orange RAL 20041M6101314,525,54153033,540477,51645 on request
K0269.72106X50orange RAL 20041M6101314,525,54153033,540477,51650 on request
K0269.73106X10traffic red RAL 30201M6101314,525,54153033,540477,51610 on request
K0269.73106X15traffic red RAL 30201M6101314,525,54153033,540477,51615 on request
K0269.73106X20traffic red RAL 30201M6101314,525,54153033,540477,51620 on request
K0269.73106X25traffic red RAL 30201M6101314,525,54153033,540477,51625 on request
K0269.73106X30traffic red RAL 30201M6101314,525,54153033,540477,51630 on request
K0269.73106X35traffic red RAL 30201M6101314,525,54153033,540477,51635 on request
K0269.73106X40traffic red RAL 30201M6101314,525,54153033,540477,51640 on request
K0269.73106X45traffic red RAL 30201M6101314,525,54153033,540477,51645 on request
K0269.73106X50traffic red RAL 30201M6101314,525,54153033,540477,51650 on request
K0269.71206X15black grey RAL 70212M613,51819,529,56,517,541,545,565759,52015 on request
K0269.71206X20black grey RAL 70212M613,51819,529,56,517,541,545,565759,52020 on request
K0269.71206X25black grey RAL 70212M613,51819,529,56,517,541,545,565759,52025 on request
K0269.71206X30black grey RAL 70212M613,51819,529,56,517,541,545,565759,52030 on request
K0269.71206X35black grey RAL 70212M613,51819,529,56,517,541,545,565759,52035 on request
K0269.71206X40black grey RAL 70212M613,51819,529,56,517,541,545,565759,52040 on request
K0269.71206X45black grey RAL 70212M613,51819,529,56,517,541,545,565759,52045 on request
K0269.71206X50black grey RAL 70212M613,51819,529,56,517,541,545,565759,52050 on request
K0269.71206X55black grey RAL 70212M613,51819,529,56,517,541,545,565759,52055 on request
K0269.71206X60black grey RAL 70212M613,51819,529,56,517,541,545,565759,52060 on request
K0269.72206X15orange RAL 20042M613,51819,529,56,517,541,545,565759,52015 on request
K0269.72206X20orange RAL 20042M613,51819,529,56,517,541,545,565759,52020 on request
K0269.72206X25orange RAL 20042M613,51819,529,56,517,541,545,565759,52025 on request
K0269.72206X30orange RAL 20042M613,51819,529,56,517,541,545,565759,52030 on request
K0269.72206X35orange RAL 20042M613,51819,529,56,517,541,545,565759,52035 on request
K0269.72206X40orange RAL 20042M613,51819,529,56,517,541,545,565759,52040 on request
K0269.72206X45orange RAL 20042M613,51819,529,56,517,541,545,565759,52045 on request
K0269.72206X50orange RAL 20042M613,51819,529,56,517,541,545,565759,52050 on request
K0269.72206X55orange RAL 20042M613,51819,529,56,517,541,545,565759,52055 on request
K0269.72206X60orange RAL 20042M613,51819,529,56,517,541,545,565759,52060 on request
K0269.73206X15traffic red RAL 30202M613,51819,529,56,517,541,545,565759,52015 on request
K0269.73206X20traffic red RAL 30202M613,51819,529,56,517,541,545,565759,52020 on request
K0269.73206X25traffic red RAL 30202M613,51819,529,56,517,541,545,565759,52025 on request
K0269.73206X30traffic red RAL 30202M613,51819,529,56,517,541,545,565759,52030 on request
K0269.73206X35traffic red RAL 30202M613,51819,529,56,517,541,545,565759,52035 on request
K0269.73206X40traffic red RAL 30202M613,51819,529,56,517,541,545,565759,52040 on request
K0269.73206X45traffic red RAL 30202M613,51819,529,56,517,541,545,565759,52045 on request
K0269.73206X50traffic red RAL 30202M613,51819,529,56,517,541,545,565759,52050 on request
K0269.73206X55traffic red RAL 30202M613,51819,529,56,517,541,545,565759,52055 on request
K0269.73206X60traffic red RAL 30202M613,51819,529,56,517,541,545,565759,52060 on request
K0269.71208X15black grey RAL 70212M813,51819,529,56,517,541,545,565759,52015 on request
K0269.71208X20black grey RAL 70212M813,51819,529,56,517,541,545,565759,52020 on request
K0269.71208X25black grey RAL 70212M813,51819,529,56,517,541,545,565759,52025 on request
K0269.71208X30black grey RAL 70212M813,51819,529,56,517,541,545,565759,52030 on request
K0269.71208X35black grey RAL 70212M813,51819,529,56,517,541,545,565759,52035 on request
K0269.71208X40black grey RAL 70212M813,51819,529,56,517,541,545,565759,52040 on request
K0269.71208X45black grey RAL 70212M813,51819,529,56,517,541,545,565759,52045 on request
K0269.71208X50black grey RAL 70212M813,51819,529,56,517,541,545,565759,52050 on request
K0269.71208X55black grey RAL 70212M813,51819,529,56,517,541,545,565759,52055 on request
K0269.71208X60black grey RAL 70212M813,51819,529,56,517,541,545,565759,52060 on request
K0269.72208X15orange RAL 20042M813,51819,529,56,517,541,545,565759,52015 on request
K0269.72208X20orange RAL 20042M813,51819,529,56,517,541,545,565759,52020 on request
K0269.72208X25orange RAL 20042M813,51819,529,56,517,541,545,565759,52025 on request
K0269.72208X30orange RAL 20042M813,51819,529,56,517,541,545,565759,52030 on request
K0269.72208X35orange RAL 20042M813,51819,529,56,517,541,545,565759,52035 on request
K0269.72208X40orange RAL 20042M813,51819,529,56,517,541,545,565759,52040 on request
K0269.72208X45orange RAL 20042M813,51819,529,56,517,541,545,565759,52045 on request
K0269.72208X50orange RAL 20042M813,51819,529,56,517,541,545,565759,52050 on request
K0269.72208X55orange RAL 20042M813,51819,529,56,517,541,545,565759,52055 on request
K0269.72208X60orange RAL 20042M813,51819,529,56,517,541,545,565759,52060 on request
K0269.73208X15traffic red RAL 30202M813,51819,529,56,517,541,545,565759,52015 on request
K0269.73208X20traffic red RAL 30202M813,51819,529,56,517,541,545,565759,52020 on request
K0269.73208X25traffic red RAL 30202M813,51819,529,56,517,541,545,565759,52025 on request
K0269.73208X30traffic red RAL 30202M813,51819,529,56,517,541,545,565759,52030 on request
K0269.73208X35traffic red RAL 30202M813,51819,529,56,517,541,545,565759,52035 on request
K0269.73208X40traffic red RAL 30202M813,51819,529,56,517,541,545,565759,52040 on request
K0269.73208X45traffic red RAL 30202M813,51819,529,56,517,541,545,565759,52045 on request
K0269.73208X50traffic red RAL 30202M813,51819,529,56,517,541,545,565759,52050 on request
K0269.73208X55traffic red RAL 30202M813,51819,529,56,517,541,545,565759,52055 on request
K0269.73208X60traffic red RAL 30202M813,51819,529,56,517,541,545,565759,52060 on request
K0269.71210X15black grey RAL 70212M1013,51819,529,56,517,541,545,565759,52015 on request
K0269.71210X20black grey RAL 70212M1013,51819,529,56,517,541,545,565759,52020 on request
K0269.71210X25black grey RAL 70212M1013,51819,529,56,517,541,545,565759,52025 on request
K0269.71210X30black grey RAL 70212M1013,51819,529,56,517,541,545,565759,52030 on request
K0269.71210X35black grey RAL 70212M1013,51819,529,56,517,541,545,565759,52035 on request
K0269.71210X40black grey RAL 70212M1013,51819,529,56,517,541,545,565759,52040 on request
K0269.71210X45black grey RAL 70212M1013,51819,529,56,517,541,545,565759,52045 on request
K0269.71210X50black grey RAL 70212M1013,51819,529,56,517,541,545,565759,52050 on request
K0269.71210X55black grey RAL 70212M1013,51819,529,56,517,541,545,565759,52055 on request
K0269.71210X60black grey RAL 70212M1013,51819,529,56,517,541,545,565759,52060 on request
K0269.72210X15orange RAL 20042M1013,51819,529,56,517,541,545,565759,52015 on request
K0269.72210X20orange RAL 20042M1013,51819,529,56,517,541,545,565759,52020 on request
K0269.72210X25orange RAL 20042M1013,51819,529,56,517,541,545,565759,52025 on request
K0269.72210X30orange RAL 20042M1013,51819,529,56,517,541,545,565759,52030 on request
K0269.72210X35orange RAL 20042M1013,51819,529,56,517,541,545,565759,52035 on request
K0269.72210X40orange RAL 20042M1013,51819,529,56,517,541,545,565759,52040 on request
K0269.72210X45orange RAL 20042M1013,51819,529,56,517,541,545,565759,52045 on request
K0269.72210X50orange RAL 20042M1013,51819,529,56,517,541,545,565759,52050 on request
K0269.72210X55orange RAL 20042M1013,51819,529,56,517,541,545,565759,52055 on request
K0269.72210X60orange RAL 20042M1013,51819,529,56,517,541,545,565759,52060 on request
K0269.73210X15traffic red RAL 30202M1013,51819,529,56,517,541,545,565759,52015 on request
K0269.73210X20traffic red RAL 30202M1013,51819,529,56,517,541,545,565759,52020 on request
K0269.73210X25traffic red RAL 30202M1013,51819,529,56,517,541,545,565759,52025 on request
K0269.73210X30traffic red RAL 30202M1013,51819,529,56,517,541,545,565759,52030 on request
K0269.73210X35traffic red RAL 30202M1013,51819,529,56,517,541,545,565759,52035 on request
K0269.73210X40traffic red RAL 30202M1013,51819,529,56,517,541,545,565759,52040 on request
K0269.73210X45traffic red RAL 30202M1013,51819,529,56,517,541,545,565759,52045 on request
K0269.73210X50traffic red RAL 30202M1013,51819,529,56,517,541,545,565759,52050 on request
K0269.73210X55traffic red RAL 30202M1013,51819,529,56,517,541,545,565759,52055 on request
K0269.73210X60traffic red RAL 30202M1013,51819,529,56,517,541,545,565759,52060 on request
K0269.71308X15black grey RAL 70213M81621,52338,5102453,5588091,5112215 on request
K0269.71308X20black grey RAL 70213M81621,52338,5102453,5588091,5112220 on request
K0269.71308X25black grey RAL 70213M81621,52338,5102453,5588091,5112225 on request
K0269.71308X30black grey RAL 70213M81621,52338,5102453,5588091,5112230 on request
K0269.71308X35black grey RAL 70213M81621,52338,5102453,5588091,5112235 on request
K0269.71308X40black grey RAL 70213M81621,52338,5102453,5588091,5112240 on request
K0269.71308X45black grey RAL 70213M81621,52338,5102453,5588091,5112245 on request
K0269.71308X50black grey RAL 70213M81621,52338,5102453,5588091,5112250 on request
K0269.71308X55black grey RAL 70213M81621,52338,5102453,5588091,5112255 on request
K0269.71308X60black grey RAL 70213M81621,52338,5102453,5588091,5112260 on request
K0269.72308X15orange RAL 20043M81621,52338,5102453,5588091,5112215 on request
K0269.72308X20orange RAL 20043M81621,52338,5102453,5588091,5112220 on request
K0269.72308X25orange RAL 20043M81621,52338,5102453,5588091,5112225 on request
K0269.72308X30orange RAL 20043M81621,52338,5102453,5588091,5112230 on request
K0269.72308X35orange RAL 20043M81621,52338,5102453,5588091,5112235 on request
K0269.72308X40orange RAL 20043M81621,52338,5102453,5588091,5112240 on request
K0269.72308X45orange RAL 20043M81621,52338,5102453,5588091,5112245 on request
K0269.72308X50orange RAL 20043M81621,52338,5102453,5588091,5112250 on request
K0269.72308X55orange RAL 20043M81621,52338,5102453,5588091,5112255 on request
K0269.72308X60orange RAL 20043M81621,52338,5102453,5588091,5112260 on request
K0269.73308X15traffic red RAL 30203M81621,52338,5102453,5588091,5112215 on request
K0269.73308X20traffic red RAL 30203M81621,52338,5102453,5588091,5112220 on request
K0269.73308X25traffic red RAL 30203M81621,52338,5102453,5588091,5112225 on request
K0269.73308X30traffic red RAL 30203M81621,52338,5102453,5588091,5112230 on request
K0269.73308X35traffic red RAL 30203M81621,52338,5102453,5588091,5112235 on request
K0269.73308X40traffic red RAL 30203M81621,52338,5102453,5588091,5112240 on request
K0269.73308X45traffic red RAL 30203M81621,52338,5102453,5588091,5112245 on request
K0269.73308X50traffic red RAL 30203M81621,52338,5102453,5588091,5112250 on request
K0269.73308X55traffic red RAL 30203M81621,52338,5102453,5588091,5112255 on request
K0269.73308X60traffic red RAL 30203M81621,52338,5102453,5588091,5112260 on request
K0269.71310X15black grey RAL 70213M101621,52338,5102453,5588091,5112215 on request
K0269.71310X20black grey RAL 70213M101621,52338,5102453,5588091,5112220 on request
K0269.71310X25black grey RAL 70213M101621,52338,5102453,5588091,5112225 on request
K0269.71310X30black grey RAL 70213M101621,52338,5102453,5588091,5112230 on request
K0269.71310X35black grey RAL 70213M101621,52338,5102453,5588091,5112235 on request
K0269.71310X40black grey RAL 70213M101621,52338,5102453,5588091,5112240 on request
K0269.71310X45black grey RAL 70213M101621,52338,5102453,5588091,5112245 on request
K0269.71310X50black grey RAL 70213M101621,52338,5102453,5588091,5112250 on request
K0269.71310X55black grey RAL 70213M101621,52338,5102453,5588091,5112255 on request
K0269.71310X60black grey RAL 70213M101621,52338,5102453,5588091,5112260 on request
K0269.72310X15orange RAL 20043M101621,52338,5102453,5588091,5112215 on request
K0269.72310X20orange RAL 20043M101621,52338,5102453,5588091,5112220 on request
K0269.72310X25orange RAL 20043M101621,52338,5102453,5588091,5112225 on request
K0269.72310X30orange RAL 20043M101621,52338,5102453,5588091,5112230 on request
K0269.72310X35orange RAL 20043M101621,52338,5102453,5588091,5112235 on request
K0269.72310X40orange RAL 20043M101621,52338,5102453,5588091,5112240 on request
K0269.72310X45orange RAL 20043M101621,52338,5102453,5588091,5112245 on request
K0269.72310X50orange RAL 20043M101621,52338,5102453,5588091,5112250 on request
K0269.72310X55orange RAL 20043M101621,52338,5102453,5588091,5112255 on request
K0269.72310X60orange RAL 20043M101621,52338,5102453,5588091,5112260 on request
K0269.73310X15traffic red RAL 30203M101621,52338,5102453,5588091,5112215 on request
K0269.73310X20traffic red RAL 30203M101621,52338,5102453,5588091,5112220 on request
K0269.73310X25traffic red RAL 30203M101621,52338,5102453,5588091,5112225 on request
K0269.73310X30traffic red RAL 30203M101621,52338,5102453,5588091,5112230 on request
K0269.73310X35traffic red RAL 30203M101621,52338,5102453,5588091,5112235 on request
K0269.73310X40traffic red RAL 30203M101621,52338,5102453,5588091,5112240 on request
K0269.73310X45traffic red RAL 30203M101621,52338,5102453,5588091,5112245 on request
K0269.73310X50traffic red RAL 30203M101621,52338,5102453,5588091,5112250 on request
K0269.73310X55traffic red RAL 30203M101621,52338,5102453,5588091,5112255 on request
K0269.73310X60traffic red RAL 30203M101621,52338,5102453,5588091,5112260 on request
K0269.71410X20black grey RAL 70214M101925,527,544,61026616695109132420 on request
K0269.71410X25black grey RAL 70214M101925,527,544,61026616695109132425 on request
K0269.71410X30black grey RAL 70214M101925,527,544,61026616695109132430 on request
K0269.71410X35black grey RAL 70214M101925,527,544,61026616695109132435 on request
K0269.71410X40black grey RAL 70214M101925,527,544,61026616695109132440 on request
K0269.71410X45black grey RAL 70214M101925,527,544,61026616695109132445 on request
K0269.71410X50black grey RAL 70214M101925,527,544,61026616695109132450 on request
K0269.71410X55black grey RAL 70214M101925,527,544,61026616695109132455 on request
K0269.71410X60black grey RAL 70214M101925,527,544,61026616695109132460 on request
K0269.71410X70black grey RAL 70214M101925,527,544,61026616695109132470 on request
K0269.71410X80black grey RAL 70214M101925,527,544,61026616695109132480 on request
K0269.71410X90black grey RAL 70214M101925,527,544,61026616695109132490 on request
K0269.72410X20orange RAL 20044M101925,527,544,61026616695109132420 on request
K0269.72410X25orange RAL 20044M101925,527,544,61026616695109132425 on request
K0269.72410X30orange RAL 20044M101925,527,544,61026616695109132430 on request
K0269.72410X35orange RAL 20044M101925,527,544,61026616695109132435 on request
K0269.72410X40orange RAL 20044M101925,527,544,61026616695109132440 on request
K0269.72410X45orange RAL 20044M101925,527,544,61026616695109132445 on request
K0269.72410X50orange RAL 20044M101925,527,544,61026616695109132450 on request
K0269.72410X55orange RAL 20044M101925,527,544,61026616695109132455 on request
K0269.72410X60orange RAL 20044M101925,527,544,61026616695109132460 on request
K0269.72410X70orange RAL 20044M101925,527,544,61026616695109132470 on request
K0269.72410X80orange RAL 20044M101925,527,544,61026616695109132480 on request
K0269.72410X90orange RAL 20044M101925,527,544,61026616695109132490 on request
K0269.73410X20traffic red RAL 30204M101925,527,544,61026616695109132420 on request
K0269.73410X25traffic red RAL 30204M101925,527,544,61026616695109132425 on request
K0269.73410X30traffic red RAL 30204M101925,527,544,61026616695109132430 on request
K0269.73410X35traffic red RAL 30204M101925,527,544,61026616695109132435 on request
K0269.73410X40traffic red RAL 30204M101925,527,544,61026616695109132440 on request
K0269.73410X45traffic red RAL 30204M101925,527,544,61026616695109132445 on request
K0269.73410X50traffic red RAL 30204M101925,527,544,61026616695109132450 on request
K0269.73410X55traffic red RAL 30204M101925,527,544,61026616695109132455 on request
K0269.73410X60traffic red RAL 30204M101925,527,544,61026616695109132460 on request
K0269.73410X70traffic red RAL 30204M101925,527,544,61026616695109132470 on request
K0269.73410X80traffic red RAL 30204M101925,527,544,61026616695109132480 on request
K0269.73410X90traffic red RAL 30204M101925,527,544,61026616695109132490 on request
K0269.71412X20black grey RAL 70214M121925,527,544,61026616695109132420 on request
K0269.71412X25black grey RAL 70214M121925,527,544,61026616695109132425 on request
K0269.71412X30black grey RAL 70214M121925,527,544,61026616695109132430 on request
K0269.71412X35black grey RAL 70214M121925,527,544,61026616695109132435 on request
K0269.71412X40black grey RAL 70214M121925,527,544,61026616695109132440 on request
K0269.71412X45black grey RAL 70214M121925,527,544,61026616695109132445 on request
K0269.71412X50black grey RAL 70214M121925,527,544,61026616695109132450 on request
K0269.71412X55black grey RAL 70214M121925,527,544,61026616695109132455 on request
K0269.71412X60black grey RAL 70214M121925,527,544,61026616695109132460 on request
K0269.71412X70black grey RAL 70214M121925,527,544,61026616695109132470 on request
K0269.71412X80black grey RAL 70214M121925,527,544,61026616695109132480 on request
K0269.71412X90black grey RAL 70214M121925,527,544,61026616695109132490 on request
K0269.72412X20orange RAL 20044M121925,527,544,61026616695109132420 on request
K0269.72412X25orange RAL 20044M121925,527,544,61026616695109132425 on request
K0269.72412X30orange RAL 20044M121925,527,544,61026616695109132430 on request
K0269.72412X35orange RAL 20044M121925,527,544,61026616695109132435 on request
K0269.72412X40orange RAL 20044M121925,527,544,61026616695109132440 on request
K0269.72412X45orange RAL 20044M121925,527,544,61026616695109132445 on request
K0269.72412X50orange RAL 20044M121925,527,544,61026616695109132450 on request
K0269.72412X55orange RAL 20044M121925,527,544,61026616695109132455 on request
K0269.72412X60orange RAL 20044M121925,527,544,61026616695109132460 on request
K0269.72412X70orange RAL 20044M121925,527,544,61026616695109132470 on request
K0269.72412X80orange RAL 20044M121925,527,544,61026616695109132480 on request
K0269.72412X90orange RAL 20044M121925,527,544,61026616695109132490 on request
K0269.73412X20traffic red RAL 30204M121925,527,544,61026616695109132420 on request
K0269.73412X25traffic red RAL 30204M121925,527,544,61026616695109132425 on request
K0269.73412X30traffic red RAL 30204M121925,527,544,61026616695109132430 on request
K0269.73412X35traffic red RAL 30204M121925,527,544,61026616695109132435 on request
K0269.73412X40traffic red RAL 30204M121925,527,544,61026616695109132440 on request
K0269.73412X45traffic red RAL 30204M121925,527,544,61026616695109132445 on request
K0269.73412X50traffic red RAL 30204M121925,527,544,61026616695109132450 on request
K0269.73412X55traffic red RAL 30204M121925,527,544,61026616695109132455 on request
K0269.73412X60traffic red RAL 30204M121925,527,544,61026616695109132460 on request
K0269.73412X70traffic red RAL 30204M121925,527,544,61026616695109132470 on request
K0269.73412X80traffic red RAL 30204M121925,527,544,61026616695109132480 on request
K0269.73412X90traffic red RAL 30204M121925,527,544,61026616695109132490 on request
K0269.71512X25black grey RAL 70215M12233032,550,61233727711012615,52625 on request
K0269.71512X30black grey RAL 70215M12233032,550,61233727711012615,52630 on request
K0269.71512X35black grey RAL 70215M12233032,550,61233727711012615,52635 on request
K0269.71512X40black grey RAL 70215M12233032,550,61233727711012615,52640 on request
K0269.71512X45black grey RAL 70215M12233032,550,61233727711012615,52645 on request
K0269.71512X50black grey RAL 70215M12233032,550,61233727711012615,52650 on request
K0269.71512X55black grey RAL 70215M12233032,550,61233727711012615,52655 on request
K0269.71512X60black grey RAL 70215M12233032,550,61233727711012615,52660 on request
K0269.71512X70black grey RAL 70215M12233032,550,61233727711012615,52670 on request
K0269.71512X80black grey RAL 70215M12233032,550,61233727711012615,52680 on request
K0269.71512X90black grey RAL 70215M12233032,550,61233727711012615,52690 on request
K0269.72512X25orange RAL 20045M12233032,550,61233727711012615,52625 on request
K0269.72512X30orange RAL 20045M12233032,550,61233727711012615,52630 on request
K0269.72512X35orange RAL 20045M12233032,550,61233727711012615,52635 on request
K0269.72512X40orange RAL 20045M12233032,550,61233727711012615,52640 on request
K0269.72512X45orange RAL 20045M12233032,550,61233727711012615,52645 on request
K0269.72512X50orange RAL 20045M12233032,550,61233727711012615,52650 on request
K0269.72512X55orange RAL 20045M12233032,550,61233727711012615,52655 on request
K0269.72512X60orange RAL 20045M12233032,550,61233727711012615,52660 on request
K0269.72512X70orange RAL 20045M12233032,550,61233727711012615,52670 on request
K0269.72512X80orange RAL 20045M12233032,550,61233727711012615,52680 on request
K0269.72512X90orange RAL 20045M12233032,550,61233727711012615,52690 on request
K0269.73512X25traffic red RAL 30205M12233032,550,61233727711012615,52625 on request
K0269.73512X30traffic red RAL 30205M12233032,550,61233727711012615,52630 on request
K0269.73512X35traffic red RAL 30205M12233032,550,61233727711012615,52635 on request
K0269.73512X40traffic red RAL 30205M12233032,550,61233727711012615,52640 on request
K0269.73512X45traffic red RAL 30205M12233032,550,61233727711012615,52645 on request
K0269.73512X50traffic red RAL 30205M12233032,550,61233727711012615,52650 on request
K0269.73512X55traffic red RAL 30205M12233032,550,61233727711012615,52655 on request
K0269.73512X60traffic red RAL 30205M12233032,550,61233727711012615,52660 on request
K0269.73512X70traffic red RAL 30205M12233032,550,61233727711012615,52670 on request
K0269.73512X80traffic red RAL 30205M12233032,550,61233727711012615,52680 on request
K0269.73512X90traffic red RAL 30205M12233032,550,61233727711012615,52690 on request
K0269.71516X25black grey RAL 70215M16233032,550,61233727711012615,52625 on request
K0269.71516X30black grey RAL 70215M16233032,550,61233727711012615,52630 on request
K0269.71516X35black grey RAL 70215M16233032,550,61233727711012615,52635 on request
K0269.71516X40black grey RAL 70215M16233032,550,61233727711012615,52640 on request
K0269.71516X45black grey RAL 70215M16233032,550,61233727711012615,52645 on request
K0269.71516X50black grey RAL 70215M16233032,550,61233727711012615,52650 on request
K0269.71516X55black grey RAL 70215M16233032,550,61233727711012615,52655 on request
K0269.71516X60black grey RAL 70215M16233032,550,61233727711012615,52660 on request
K0269.71516X70black grey RAL 70215M16233032,550,61233727711012615,52670 on request
K0269.71516X80black grey RAL 70215M16233032,550,61233727711012615,52680 on request
K0269.71516X90black grey RAL 70215M16233032,550,61233727711012615,52690 on request
K0269.72516X25orange RAL 20045M16233032,550,61233727711012615,52625 on request
K0269.72516X30orange RAL 20045M16233032,550,61233727711012615,52630 on request
K0269.72516X35orange RAL 20045M16233032,550,61233727711012615,52635 on request
K0269.72516X40orange RAL 20045M16233032,550,61233727711012615,52640 on request
K0269.72516X45orange RAL 20045M16233032,550,61233727711012615,52645 on request
K0269.72516X50orange RAL 20045M16233032,550,61233727711012615,52650 on request
K0269.72516X55orange RAL 20045M16233032,550,61233727711012615,52655 on request
K0269.72516X60orange RAL 20045M16233032,550,61233727711012615,52660 on request
K0269.72516X70orange RAL 20045M16233032,550,61233727711012615,52670 on request
K0269.72516X80orange RAL 20045M16233032,550,61233727711012615,52680 on request
K0269.72516X90orange RAL 20045M16233032,550,61233727711012615,52690 on request
K0269.73516X25traffic red RAL 30205M16233032,550,61233727711012615,52625 on request
K0269.73516X30traffic red RAL 30205M16233032,550,61233727711012615,52630 on request
K0269.73516X35traffic red RAL 30205M16233032,550,61233727711012615,52635 on request
K0269.73516X40traffic red RAL 30205M16233032,550,61233727711012615,52640 on request
K0269.73516X45traffic red RAL 30205M16233032,550,61233727711012615,52645 on request
K0269.73516X50traffic red RAL 30205M16233032,550,61233727711012615,52650 on request
K0269.73516X55traffic red RAL 30205M16233032,550,61233727711012615,52655 on request
K0269.73516X60traffic red RAL 30205M16233032,550,61233727711012615,52660 on request
K0269.73516X70traffic red RAL 30205M16233032,550,61233727711012615,52670 on request
K0269.73516X80traffic red RAL 30205M16233032,550,61233727711012615,52680 on request
K0269.73516X90traffic red RAL 30205M16233032,550,61233727711012615,52690 on request