- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Clamping levers
- K0752
Clamping levers with internal thread, steel
- K0752
Clamping levers with external thread, steel
- K0122
Clamping levers with internal thread
- K0122
Clamping levers with external thread
- K1599
Zinc clamping lever with female thread and clamping force intensifier
- K1599
Zinc clamping lever with male thread and clamping force intensifier
- K0123
Clamping levers with internal thread, steel parts stainless steel
- K0123
Clamping levers with external thread, steel parts stainless steel
- K1626
Zinc clamping lever with female thread and clamping force intensifier
- K1626
Zinc clamping lever with male thread and clamping force intensifier
- K0122
Clamping levers with protective cap, internal thread
- K0122
Clamping levers with protective cap, external thread
- K0123
Clamping levers with protective cap, internal thread, steel parts stainless steel
- K0123
Clamping levers with protective cap, external thread, steel parts stainless steel
- K0124
Clamping levers internal thread, stainless steel
- K0124
Clamping levers external thread, stainless steel
- K0124
Clamping levers with protective cap internal thread, stainless steel
- K0124
Clamping levers with protective cap external thread, stainless steel
- K1316
Clamping levers with internal thread and collar for Hygienic USIT® Freudenberg Process Seals sealing and shim washer
- K1317
Clamping levers with external thread and collar for Hygienic USIT® Freudenberg Process Seals sealing and shim washer
- K0737
Clamping levers, flat, internal thread
- K0737
Clamping levers, flat, external thread
- K0738
Clamping levers, flat, internal thread, steel parts stainless steel
- K0738
Clamping levers, flat, external thread, steel parts stainless steel
- K0269
Clamping levers with plastic handle, internal thread
- K0269
Clamping levers with plastic handle, external thread
- K1597
Plastic clamping lever with female thread and clamping force intensifier
- K1597
Plastic clamping lever with male thread and clamping force intensifier
- K0270
Clamping levers with plastic handle, internal thread, steel parts stainless steel
- K0270
Clamping levers with plastic handle, external thread, steel parts stainless steel
- K1598
Plastic clamping lever with female thread and clamping force intensifier
- K1598
Plastic clamping lever with male thread and clamping force intensifier
- K0269
Clamping levers with push button, internal thread
- K0269
Clamping levers with push button, external thread
- K0270
Clamping levers with push button, internal thread, metal parts stainless steel
- K0270
Clamping levers with push button, external thread, metal parts stainless steel
- K1553
Clamping levers, plastic with safety function with female thread
- K1553
Clamping levers, plastic with safety function with male thread
- K0269
Clamping levers antistatic internal thread, plastic grip
- K0269
Clamping levers antistatic external thread, plastic grip
- K0270
Clamping levers antibacterial, internal thread, plastic grip, metal parts stainless steel
- K0270
Clamping levers antibacterial, external thread, plastic grip, metal parts stainless steel
- K0125
Clamping levers 2K internal thread
- K0125
Clamping levers 2K external thread
- K0126
Clamping levers 2K internal thread, metal parts stainless steel
- K0126
Clamping levers 2K external thread, metal parts stainless steel
- K0252
Clamping levers ECO internal thread
- K0252
Clamping levers ECO external thread
- K0981
Clamping levers ergonomic, internal thread
- K0981
Clamping levers ergonomic, external thread
- K0982
Clamping levers ergonomic, internal thread, steel parts stainless steel
- K0982
Clamping levers ergonomic, external thread, steel parts stainless steel
- K0780
Clamping levers with thrust pad
- K0175
Clamping levers non-adjustable
- K0116
Clamping levers internal thread
- K0116
Clamping levers external thread
- K0117
Clamping levers internal thread, steel parts stainless steel
- K0117
Clamping levers external thread, steel parts stainless steel
- K0120
Clamping levers steel internal thread
- K0120
Clamping levers steel external thread
- K0121
Clamping levers with internal thread, stainless steel
- K0121
Clamping levers with external thread, stainless steel
- Tension levers
- Cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0982Clamping levers ergonomic, external thread, steel parts... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle:
Hard components reinforced plastic, toothed ring die-cast zinc.
Soft components thermoplastic elastomer.
Steel parts:
Stainless steel, 1.4305.Version:Steel parts bright.Note:The colour combinations graphite black RAL 9011 (hard components) and black grey RAL 7021 (soft components) are supplied as standard.
The soft components ensure a non-slip grip of the operating part. The closed design offers sufficient protection against dirt. The design was especially developed for ergonomic gripping requirements.
The push button improves disengagement and allows the handle to be easily used.
Where L ≥ 60 mm the thread length is 60 mm.On request:Other external threads, screw lengths, colour combinations and special versions. Dimension “H1” available in other lengths on request at extra charge.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | X | D | D1 | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth | L | CAD | Acc. | Price | Order |
---|
K0982.3081X20 | M8 | 16 | 30,5 | 55,6 | 10 | 37,3 | 76,5 | 81 | 88,5 | 99,5 | 20 | 22 | 20 |  | | on request | | K0982.3081X25 | M8 | 16 | 30,5 | 55,6 | 10 | 37,3 | 76,5 | 81 | 88,5 | 99,5 | 20 | 22 | 25 |  | | on request | | K0982.3081X30 | M8 | 16 | 30,5 | 55,6 | 10 | 37,3 | 76,5 | 81 | 88,5 | 99,5 | 20 | 22 | 30 |  | | on request | | K0982.3081X40 | M8 | 16 | 30,5 | 55,6 | 10 | 37,3 | 76,5 | 81 | 88,5 | 99,5 | 20 | 22 | 40 |  | | on request | | K0982.3081X50 | M8 | 16 | 30,5 | 55,6 | 10 | 37,3 | 76,5 | 81 | 88,5 | 99,5 | 20 | 22 | 50 |  | | on request | | K0982.3081X60 | M8 | 16 | 30,5 | 55,6 | 10 | 37,3 | 76,5 | 81 | 88,5 | 99,5 | 20 | 22 | 60 |  | | on request | | K0982.3101X20 | M10 | 16 | 30,5 | 55,6 | 10 | 37,3 | 76,5 | 81 | 88,5 | 99,5 | 20 | 22 | 20 |  | | on request | | K0982.3101X25 | M10 | 16 | 30,5 | 55,6 | 10 | 37,3 | 76,5 | 81 | 88,5 | 99,5 | 20 | 22 | 25 |  | | on request | | K0982.3101X30 | M10 | 16 | 30,5 | 55,6 | 10 | 37,3 | 76,5 | 81 | 88,5 | 99,5 | 20 | 22 | 30 |  | | on request | | K0982.3101X40 | M10 | 16 | 30,5 | 55,6 | 10 | 37,3 | 76,5 | 81 | 88,5 | 99,5 | 20 | 22 | 40 |  | | on request | | K0982.3101X50 | M10 | 16 | 30,5 | 55,6 | 10 | 37,3 | 76,5 | 81 | 88,5 | 99,5 | 20 | 22 | 50 |  | | on request | | K0982.3101X60 | M10 | 16 | 30,5 | 55,6 | 10 | 37,3 | 76,5 | 81 | 88,5 | 99,5 | 20 | 22 | 60 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|