Product groups
Cam levers, stainless steel with internal or external thread, plastic thrust washer and stainless steel stud
K0645

Cam levers, stainless steel with internal or external thread,...

go back

Item description/product images

Back to group overview
DescriptionMaterial:

Handles 1.4308 stainless steel.
Thrust washer plastic PA 66 GF 35-X, fibreglass reinforced.
Hinge pin, washer and screw 1.4305 stainless steel.

Version:Handle electropolished or blasted.
Thrust washer black.
Hinge pin, washer and screw bright.
Note:Plastics are subject to creeping under load (retardation).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0645 Cam levers, stainless steel with internal or external thread, plastic thrust washer and stainless steel stud 165 kB

Drawings (total overview)

Cam levers, stainless steel with internal or external thread, plastic thrust washer and stainless steel stud

Item selection/filter

Order No.Thread typeSurface finish
body
D

D1D2BB1HH1AA1LTravel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K0645.9512003internal threadelectropolishedM312614,411,591336,241,7-11,590 on request
K0645.9512004internal threadelectropolishedM412614,411,591336,241,7-11,590 on request
K0645.0512004internal threadelectropolishedM415,48181311,21752,359,1-12,5100 on request
K0645.0512005internal threadelectropolishedM515,48181311,21752,359,1-12,5100 on request
K0645.1512005internal threadelectropolishedM518,1921,51514,52270,479,2-1,24120 on request
K0645.1512006internal threadelectropolishedM618,1921,51514,52270,479,2-1,24120 on request
K0645.2512008internal threadelectropolishedM827,11133,3241828,596108-1,58350 on request
K0645.9512303internal threadblastedM312614,411,591336,241,7-11,590 on request
K0645.9512304internal threadblastedM412614,411,591336,241,7-11,590 on request
K0645.0512304internal threadblastedM415,48181311,21752,359,1-12,5100 on request
K0645.0512305internal threadblastedM515,48181311,21752,359,1-12,5100 on request
K0645.1512305internal threadblastedM518,1921,51514,52270,479,2-1,24120 on request
K0645.1512306internal threadblastedM618,1921,51514,52270,479,2-1,24120 on request
K0645.2512308internal threadblastedM827,11133,3241828,596108-1,58350 on request
K0645.9512003X10external threadelectropolishedM312614,411,591336,241,71011,590 on request
K0645.9512003X15external threadelectropolishedM312614,411,591336,241,71511,590 on request
K0645.9512003X30external threadelectropolishedM312614,411,591336,241,73011,590 on request
K0645.9512004X10external threadelectropolishedM412614,411,591336,241,71011,590 on request
K0645.9512004X15external threadelectropolishedM412614,411,591336,241,71511,590 on request
K0645.9512004X30external threadelectropolishedM412614,411,591336,241,73011,590 on request
K0645.0512004X15external threadelectropolishedM415,48181311,21752,359,11512,5100 on request
K0645.0512004X20external threadelectropolishedM415,48181311,21752,359,12012,5100 on request
K0645.0512004X30external threadelectropolishedM415,48181311,21752,359,13012,5100 on request
K0645.0512005X20external threadelectropolishedM515,48181311,21752,359,12012,5100 on request
K0645.0512005X30external threadelectropolishedM515,48181311,21752,359,13012,5100 on request
K0645.0512005X40external threadelectropolishedM515,48181311,21752,359,14012,5100 on request
K0645.0512005X50external threadelectropolishedM515,48181311,21752,359,15012,5100 on request
K0645.1512005X20external threadelectropolishedM518,1921,51514,52270,479,2201,24120 on request
K0645.1512005X30external threadelectropolishedM518,1921,51514,52270,479,2301,24120 on request
K0645.1512005X40external threadelectropolishedM518,1921,51514,52270,479,2401,24120 on request
K0645.1512005X50external threadelectropolishedM518,1921,51514,52270,479,2501,24120 on request
K0645.1512006X20external threadelectropolishedM618,1921,51514,52270,479,2201,24120 on request
K0645.1512006X30external threadelectropolishedM618,1921,51514,52270,479,2301,24120 on request
K0645.1512006X40external threadelectropolishedM618,1921,51514,52270,479,2401,24120 on request
K0645.1512006X50external threadelectropolishedM618,1921,51514,52270,479,2501,24120 on request
K0645.2512008X25external threadelectropolishedM827,11133,3241828,596108251,58350 on request
K0645.2512008X30external threadelectropolishedM827,11133,3241828,596108301,58350 on request
K0645.2512008X40external threadelectropolishedM827,11133,3241828,596108401,58350 on request
K0645.2512008X50external threadelectropolishedM827,11133,3241828,596108501,58350 on request
K0645.2512010X25external threadelectropolishedM1027,11133,3241828,596108251,58350 on request
K0645.2512010X30external threadelectropolishedM1027,11133,3241828,596108301,58350 on request
K0645.2512010X40external threadelectropolishedM1027,11133,3241828,596108401,58350 on request
K0645.2512010X50external threadelectropolishedM1027,11133,3241828,596108501,58350 on request
K0645.9512303X10external threadblastedM312614,411,591336,241,71011,590 on request
K0645.9512303X15external threadblastedM312614,411,591336,241,71511,590 on request
K0645.9512303X30external threadblastedM312614,411,591336,241,73011,590 on request
K0645.9512304X10external threadblastedM412614,411,591336,241,71011,590 on request
K0645.9512304X15external threadblastedM412614,411,591336,241,71511,590 on request
K0645.9512304X30external threadblastedM412614,411,591336,241,73011,590 on request
K0645.0512304X15external threadblastedM415,48181311,21752,359,11512,5100 on request
K0645.0512304X20external threadblastedM415,48181311,21752,359,12012,5100 on request
K0645.0512304X30external threadblastedM415,48181311,21752,359,13012,5100 on request
K0645.0512305X20external threadblastedM515,48181311,21752,359,12012,5100 on request
K0645.0512305X30external threadblastedM515,48181311,21752,359,13012,5100 on request
K0645.0512305X40external threadblastedM515,48181311,21752,359,14012,5100 on request
K0645.0512305X50external threadblastedM515,48181311,21752,359,15012,5100 on request
K0645.1512305X20external threadblastedM518,1921,51514,52270,479,2201,24120 on request
K0645.1512305X30external threadblastedM518,1921,51514,52270,479,2301,24120 on request
K0645.1512305X40external threadblastedM518,1921,51514,52270,479,2401,24120 on request
K0645.1512305X50external threadblastedM518,1921,51514,52270,479,2501,24120 on request
K0645.1512306X20external threadblastedM618,1921,51514,52270,479,2201,24120 on request
K0645.1512306X30external threadblastedM618,1921,51514,52270,479,2301,24120 on request
K0645.1512306X40external threadblastedM618,1921,51514,52270,479,2401,24120 on request
K0645.1512306X50external threadblastedM618,1921,51514,52270,479,2501,24120 on request
K0645.2512308X25external threadblastedM827,11133,3241828,596108251,58350 on request
K0645.2512308X30external threadblastedM827,11133,3241828,596108301,58350 on request
K0645.2512308X40external threadblastedM827,11133,3241828,596108401,58350 on request
K0645.2512308X50external threadblastedM827,11133,3241828,596108501,58350 on request
K0645.2512310X25external threadblastedM1027,11133,3241828,596108251,58350 on request
K0645.2512310X30external threadblastedM1027,11133,3241828,596108301,58350 on request
K0645.2512310X40external threadblastedM1027,11133,3241828,596108401,58350 on request
K0645.2512310X50external threadblastedM1027,11133,3241828,596108501,58350 on request