Product groups
Cam levers, steel with external thread, plastic thrust washer and steel stud
K0788_AG

Cam levers, steel with external thread, plastic thrust washer...

go back

Item description/product images

DescriptionMaterial:

Handle steel 1.0401.
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin stainless steel 1.4305.
Stud and washer steel, grade 5.8.

Version:Handle, stud and washer trivalent blue-passivated.
Thrust washer black.
Hinge pin bright.
Note:Plastics are subject to creeping under load (retardation).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0788_AG Cam levers, steel with external thread, plastic thrust washer and steel stud 210 kB

Drawings

Cam levers, steel with external thread, plastic thrust washer and steel stud

Item selection/filter

Order No.SizeDD1D2BB1HH1AA1LClamping
force
F (kN)
Hand
force
FH N
Travel
S
CADAcc.PriceOrder
K0788.1502205X201M518,1921,51514,52270,479,22041201,2 on request
K0788.1502205X301M518,1921,51514,52270,479,23041201,2 on request
K0788.1502205X401M518,1921,51514,52270,479,24041201,2 on request
K0788.1502205X501M518,1921,51514,52270,479,25041201,2 on request
K0788.1502206X201M618,1921,51514,52270,479,22041201,2 on request
K0788.1502206X301M618,1921,51514,52270,479,23041201,2 on request
K0788.1502206X401M618,1921,51514,52270,479,24041201,2 on request
K0788.1502206X501M618,1921,51514,52270,479,25041201,2 on request
K0788.2502208X252M827,11133,2241828,5961082583501,5 on request
K0788.2502208X302M827,11133,2241828,5961083083501,5 on request
K0788.2502208X402M827,11133,2241828,5961084083501,5 on request
K0788.2502208X502M827,11133,2241828,5961085083501,5 on request
K0788.2502210X252M1027,11133,2241828,5961082583501,5 on request
K0788.2502210X302M1027,11133,2241828,5961083083501,5 on request
K0788.2502210X402M1027,11133,2241828,5961084083501,5 on request
K0788.2502210X502M1027,11133,2241828,5961085083501,5 on request