- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0031Cam clamps adjustable with riser |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Body tempered, black oxidised, riser faces ground. Square washer case hardened and brass-plated.Note:Also called multi-fixture clamps and stops. Cost-effective custom made clamping fixtures can be produced using the adjustable riser cam clamps together with the matching riser stops.On request:Replacement cam screws.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | suitable fastening screw | L | L1 | L2 | B | B1 | B2 | H1 | H2 | H3 | S | S1 | G | SW | Long hole | Clamping force kN | Tightening torque max. Nm
| CAD | Acc. | Price | Order |
---|
K0031.08 | M8 | 63,5 | 21 | 13,5 | 19 | 8,4 | 13,4 | 15,9 | 11,684 -0,013 | 6,6 | 6,3 | 1,2 | 5,3 | 7 | closed | 8,9 | 28 | | | on request | | K0031.12 | M12 | 95,1 | 42,7 | 12,7 | 28,5 | 13 | 19,8 | 15,9 | 12,192 -0,013 | 6,9 | 7,1 | 2 | 9,5 | 8 | closed | 17,8 | 88 | | | on request | | K0031.16 | M16 | 107 | 46,3 | - | 38 | 17 | 24,8 | 41 | 35,001 -0,013 | 21 | 8,3 | 2,5 | 12,7 | 12 | open | 26,7 | 135 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|