- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches
- Toggle clamps, power clamps
- Clamping elements
- K0001
Stepped clamps
- K0002
Clamp straps assorted, long slot
- K0003
Clamp strap assemblies
- K0004
Clamp straps with adjustment unit
- K0007
Hinge pins
- K0008
Cam levers, single
- K0009
Cam levers, double
- K0010
Cam clamps, single
- K0011
Cam clamps, double
- K0012
Hook clamps
- K0012
Hook clamps with long hook
- K0012
Hook clamps with soft pad
- K1554
Springs for clamp straps
- K0013
Hook clamps with collar
- K0014
Hook clamps ground Form A/B/C
- K0013
Hook clamps with collar and cam lever
- K0013
Hook clamps with collar and cam lever
- K0015
Hook clamps with collar
- K0016
Hook clamps with mounting bracket
- K0017
Hook clamp holders
- K0018
Riser bars
- K0019
Swing clamps
- K0020
Clamping element “actima”
- K0021
Clamping element “arness”
- K1457
Clamp cam brass
- K0022
Fixture clamps machinable
- K0023
Fixture clamps unequal hexagon
- K0024
Spiral cam screws
- K0025
Cam screws with knife edge washer
- K0026
Cam screws with hexagon washer
- K0027
Cam screws with hexagon washer, for T-slots
- K0028
Cam clamps with riser
- K0029
Toe clamps for T-slots
- K0030
Chock clamps
- K0031
Cam clamps adjustable with riser
- K0032
Riser stops
- K0033
Side clamps
- K0034
Side clamps
- K0035
Side clamps
- K0036
Toe clamps compact
- K0037
Wedge clamps
- K0038
Wedge clamps machinable
- K0039
Wedge clamps jaw face smooth or serrated
- K0649
Wedge clamps machinable
- K0040
Wedge clamps, jaw faces serrated
- K0041
Wedge clamps machinable
- K0042
Wedge clamps double wedge, jaw faces serrated
- K1167
Wedge clamps
- K1540
Flat clamp, steel for T-slot
- K1168
Flat clamps
- K1500
Mandrel collets, steel with cam lever
- K0357
Mandrel collets
- K0643
Mandrel collets with side lock
- K0375
Shaft clamping units
- K0375
Assembly tools for shaft clamping units
- K1166
Centring clamps round
- K0358
Centring clamps with ball or hexagon segments
- K0644
Centring clamps with ball or hexagon segments
- K0754
Eccentric clamp modules
- K1212
Cam clamps for eccentric clamp modules
- K1503
Clamping pin, steel
- K1504
Clamping pin, steel or stainless steel with washer
- K1505
Clamping pin, steel or stainless steel with clamping angle
- K1506
Clamping pin, steel or stainless steel with adapter plate
- K1507
Pivot bearing, steel with external thread
- K1508
Plate, steel open
- K1509
Angle, steel open
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0014_BHook clamps ground, Form B |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Carbon steel, tempered.Version:Black oxidised. Shaft OD ground.Note:The stated clamping forces (F max.) and tightening torques are valid within the stated clamping ranges (H5).Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | D | D1 | H | H1 | H2 | H3 | H4 | H5 max. clamping range | B | R | Socket head screw DIN 912 | Tightening torque max. Nm | F max. kN | CAD | Acc. | Price | Order |
---|
K0014.208020 | B | 18 | 22 | 58 | 37 | 23 | 2 | 7 | 10 | 10 | 20 | M8x50 | 37,2 | 13,6 |  | | on request | | K0014.208025 | B | 18 | 22 | 58 | 37 | 23 | 2 | 7 | 10 | 10 | 25 | M8x50 | 32,3 | 10,9 |  | | on request | | K0014.208030 | B | 18 | 22 | 58 | 37 | 23 | 2 | 7 | 10 | 10 | 30 | M8x50 | 29,4 | 9 |  | | on request | | K0014.212040 | B | 25 | 32 | 92 | 66 | 39 | 11 | 12 | 15 | 18 | 40 | M12x80 | 58,8 | 17,5 |  | | on request | | K0014.212050 | B | 25 | 32 | 92 | 68 | 39 | 11 | 12 | 15 | 18 | 50 | M12x80 | 49 | 14 |  | | on request | | K0014.212060 | B | 25 | 32 | 92 | 68 | 39 | 11 | 12 | 15 | 18 | 60 | M12x80 | 45,1 | 11,6 |  | | on request | | K0014.216040 | B | 32 | 36 | 101 | 75 | 39 | 15 | 15 | 15 | 22 | 40 | M16x85 | 166,6 | 37,9 |  | | on request | | K0014.216050 | B | 32 | 36 | 101 | 75 | 39 | 15 | 15 | 15 | 22 | 50 | M16x85 | 147 | 30,4 |  | | on request | | K0014.216060 | B | 32 | 36 | 101 | 75 | 39 | 15 | 15 | 15 | 22 | 60 | M16x85 | 127,4 | 25,2 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|