Product groups
Hook clamps ground Form A/B/C
K0014

Hook clamps ground Form A/B/C

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Carbon steel, tempered.Version:Black oxidised. Shaft OD ground.Note:The stated clamping forces (F max.) and tightening torques are valid within the stated clamping ranges (H5).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0014 Hook clamps ground Form A/B/C 244 kB

Drawings (total overview)

Hook clamps ground Form A/B/C

Hook clamps ground, Form A

More information

Drawings

Hook clamps ground, Form A

Item selection/filter

Order No.FormDD1HH1H2H3H4H5
max.
clamping range
BRSocket
head screw
DIN 912
Tightening
torque
max. Nm
F
max. kN
CADAcc.PriceOrder
K0014.110030A2025755430910121230M10x6537,213 on request
K0014.110040A2025755430910121240M10x6531,49,8 on request

Hook clamps ground, Form B

More information

Drawings

Hook clamps ground, Form B

Item selection/filter

Order No.FormDD1HH1H2H3H4H5
max.
clamping range
BRSocket
head screw
DIN 912
Tightening
torque
max. Nm
F
max. kN
CADAcc.PriceOrder
K0014.208020B182258372327101020M8x5037,213,6 on request
K0014.208025B182258372327101025M8x5032,310,9 on request
K0014.208030B182258372327101030M8x5029,49 on request
K0014.212040B25329266391112151840M12x8058,817,5 on request
K0014.212050B25329268391112151850M12x804914 on request
K0014.212060B25329268391112151860M12x8045,111,6 on request
K0014.216040B323610175391515152240M16x85166,637,9 on request
K0014.216050B323610175391515152250M16x8514730,4 on request
K0014.216060B323610175391515152260M16x85127,425,2 on request

Ground hook clamps, Form C

More information

Drawings

Ground hook clamps, Form C

Item selection/filter

Order No.FormDD1D2HH1H2H3H4H5
max.
clamping range
BLRSocket
head screw
DIN 912
Tightening
torque
max. Nm
F
max. kN
CADAcc.PriceOrder
K0014.312140C2532M12926639111015183140M12x8058,822,6 on request
K0014.312150C2532M12926839111315183850M12x804918,5 on request
K0014.312160C2532M12926839111315184660M12x8045,115,2 on request
K0014.316150C3236M121017539151615223850M16x8514738 on request
K0014.316160C3236M121017539151615224660M16x85127,433 on request