Product groups
Clamping pin, steel Form B
K1503_B

Clamping pin, steel Form B

go back

Item description/product images

DescriptionMaterial:Handle die-cast zinc acc. to DIN EN 12844.
Locating pin and wedges steel 1.0715.
Shaft collar steel 1.0718.
Version:Handle black, plastic coated.
Centring pin and shaft collar phosphated.
Wedges black oxidised.
Lasered division marks.
Note:By rotating the lever the two wedges expand in the bore. The infinitely adjustable shaft collar enables one or more stop elements with various thicknesses to be securely fixated. Application:These clamping pins are perfect for fixing standard stop elements with various thicknesses to hole grid boards / welding tables with hole Ø 16 mm or 28 mm.Advantages:Infinitely adjustable clamping range of 0-36 mm and 0-75 mm.
Not affected by the diameter or surface quality of the bore (up to H12).
Clamping range can be easily preset using the scale.
Gentle clamping in the bore.
Pull-down effect even with thin table material (≥8 mm or ≥4 mm).
Compatible with conventional stop elements.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1503_B Clamping pin, steel Form B 590 kB

Drawings

Clamping pin, steel Form B

Item selection/filter

Order No.FormAD

D1HH1H2B
Clamp range
CADAcc.PriceOrder
K1503.0116B65163410917,5800-36 on request
K1503.0128B802848168281290-75 on request

Other items in this category