Product groups
Clamping pin, steel Form A
K1503_A

Clamping pin, steel Form A

go back

Item description/product images

DescriptionMaterial:Locating pin and wedges steel 1.0715.
Shaft collar steel 1.0718.
Version:Locating pin and shaft collar phosphated.
Wedges black oxidised.
Lasered division marks.
Note:By tightening the screw the two wedges expand in the bore. The infinitely adjustable shaft collar enables one or more stop elements with various thicknesses to be securely fixated. Application:These clamping pins are perfect for fixing standard stop elements with various thicknesses to hole grid boards / welding tables with hole Ø 16 mm or 28 mm.Advantages:Infinitely adjustable clamping range of 0-36 mm and 0-75 mm.
Not affected by the diameter or surface quality of the bore (up to H12).
Clamping range can be easily preset using the scale.
Gentle clamping in the bore.
Pull-down effect even with thin table material (≥8 mm or ≥4 mm).
Compatible with conventional stop elements.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1503_A Clamping pin, steel Form A 661 kB

Drawings

Clamping pin, steel Form A

Item selection/filter

Order No.FormD

D1HH1H2SWB
Clamp range
CADAcc.PriceOrder
K1503.0016A16347817,54960-36 on request
K1503.0028A2848129289060-75 on request

Other items in this category