Product groups
Clamping pin, steel or stainless steel with washer
K1504

Clamping pin, steel or stainless steel with washer

go back

Item description/product images

DescriptionMaterial:Washer steel 1.0715.
Wedges steel 1.0715 or stainless steel 1.4305.
Version:Washer electro zinc-plated.
Wedges black oxidised or blank.
Note:For fixating adapter plates, angles and plates open on grid hole tables or plates with Ø16 mm, Ø20 mm or Ø28 mm holes. Can also be used as a point end stop for positioning and fixating exchange clamping plates. By turning the cap screw, the lock wedges expand in the bore.Advantages:Functions also in thin table material (metal: ≥8 mm or ≥4 mm ; wood ≥18 mm).
Gentle clamping in the bore.
Low height.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1504 Clamping pin, steel or stainless steel with washer 385 kB

Drawings

Clamping pin, steel or stainless steel with washer

Item selection/filter

Order No.Main
material
D

D1HH1H2SWB
Clamp range
CADAcc.PriceOrder
K1504.016steel16404817,5760-14 on request
K1504.120stainless steel20404821760-10 on request
K1504.028steel28406828760-23 on request