Product groups
Rubber buffers stainless steel, type E
K1319

Rubber buffers stainless steel, type E

go back

Item description/product images

DescriptionMaterial:Metal parts 1.4401 stainless steel.
Elastomer natural rubber, medium hardness Shore 55A, grey.
Version:Stainless steel bright.Note:Rubber buffers are widely-used construction elements for elastic mounting. They are used, among other things, as mountings for aggregates, motors, compressors, pumps and testing machinery.Temperature range:-30°C to +80°C.On request:Metal parts 1.4301 stainless steel.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1319 Rubber buffers stainless steel, type E 206 kB
 Technical information for rubber-metal buffers 57 kB

Drawings

Rubber buffers stainless steel, type E

Item selection/filter

Order No.Main
material
Component
colour
D

HGTSpring stiffness
N/mm
Load
N
CADAcc.PriceOrder
K1319.00800855stainless steelgrey88M338844 on request
K1319.01501255stainless steelgrey1512M44165182 on request
K1319.01501555stainless steelgrey1515M44100130 on request
K1319.01502055stainless steelgrey1520M4475113 on request
K1319.02001555stainless steelgrey2015M65145246 on request
K1319.02002055stainless steelgrey2020M6594216 on request
K1319.02002555stainless steelgrey2025M6565169 on request
K1319.02501555stainless steelgrey2515M87270540 on request
K1319.02502555stainless steelgrey2525M87105315 on request
K1319.02503055stainless steelgrey2530M8785281 on request
K1319.02504055stainless steelgrey2540M8775300 on request
K1319.03001555stainless steelgrey3015M87545491 on request
K1319.03002555stainless steelgrey3025M87160416 on request
K1319.03003055stainless steelgrey3030M87125425 on request
K1319.03004055stainless steelgrey3040M8785315 on request
K1319.04002055stainless steelgrey4020M87550660 on request
K1319.04002555stainless steelgrey4025M875001000 on request
K1319.04003055stainless steelgrey4030M87300870 on request
K1319.04004055stainless steelgrey4040M872601040 on request
K1319.05002055stainless steelgrey5020M108860860 on request
K1319.05002555stainless steelgrey5025M1087001400 on request
K1319.05003055stainless steelgrey5030M1084501575 on request
K1319.05004055stainless steelgrey5040M1083501400 on request
K1319.05005055stainless steelgrey5050M108170850 on request
K1319.06003055stainless steelgrey6030M1087001400 on request
K1319.06004055stainless steelgrey6040M1084001600 on request
K1319.06005055stainless steelgrey6050M1082401200 on request
K1319.07004255stainless steelgrey7042M1085202600 on request
K1319.07004555stainless steelgrey7045M1086803060 on request
K1319.07502555stainless steelgrey7525M121012111816 on request
K1319.07503055stainless steelgrey7530M121010902289 on request
K1319.07504055stainless steelgrey7540M12105002000 on request
K1319.07505055stainless steelgrey7550M12105502750 on request