K1320Rubber buffers stainless steel type C cylindrical with internal... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Metal parts 1.4401 stainless steel.
Elastomer natural rubber, medium hardness Shore 55A, grey.Version:Stainless steel bright.Note:The rubber buffers are widely-used construction elements for elastic mounting. They are used, among other things, as mountings for aggregates, motors, compressors, pumps and testing machinery.Temperature range:-30 °C to +80 °COn request:Metal parts 1.4301 stainless steel.Special features: DownloadHere is all the information as a PDF datasheet: