Product groups
Rubber impact buffers, conical
K0575

Rubber buffers, conical

go back

Item description/product images

DescriptionMaterial:Metal parts steel, grade 5.6.
Elastomer natural rubber, medium hardness, Shore 55A.
Version:Steel electro zinc-plated.Note:Rubber buffers are robust and effective elastic cushioning elements and shock absorbers. These rubber buffers are ideal for elastic travel limitation and cushioning knocks by mobile and immobile aggregates and machines and for general use as stops.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.
Temperature range:-30 °C to +80 °COn request:Other Shore grades.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0575 Rubber buffers type K conical with external thread 193 kB
 Technical information for rubber-metal buffers 57 kB

Drawings

Rubber buffers, conical

Item selection/filter

Order No.

DHGLSpring stiffness
N/mm
Load
N
CADAcc.PriceOrder
K0575.050018555018M10286703600 on request
K0575.025017552517M618119678 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33