- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- K0566
Rubber buffers steel or stainless steel, type A
- K0567
Rubber buffers type AT tapered
- K0568
Rubber buffers steel or stainless steel, type B
- K1321
Rubber buffers stainless steel, type B
- K0569
Rubber buffers steel or stainless steel, type C
- K1320
Rubber buffers stainless steel, type C
- K0570
Rubber buffers type CT tapered
- K0571
Rubber buffers steel or stainless steel, type D
- K1318
Rubber buffers stainless steel, type D
- K0572
Rubber buffers type DS suction foot
- K0573
Rubber buffers type E
- K1319
Rubber buffers stainless steel, type E
- K0574
Rubber buffers, parabolic
- K0575
Rubber buffers, conical
- K0576
Rubber buffers, spherical
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0574Rubber buffers, parabolic |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Metal parts steel, grade 5.6. Elastomer natural rubber, medium hardness, Shore 55A.Version:Steel electro zinc-plated.Note:Rubber buffers are robust and effective elastic cushioning elements and shock absorbers. These buffers are ideal for elastic travel limitation and cushioning knocks by mobile and immobile aggregates and machines and as use as door stops.Temperature range:-30°C to +80°C.On request:Other Shore grades.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Other items in this category |
|
Availability Here you can check item's availability. |
|