Product groups
Rubber buffers steel or stainless steel, type C
K0569

Rubber buffers steel or stainless steel, type C cylindrical with...

go back

Item description/product images

DescriptionMaterial:Metal parts steel grade 5.6 or stainless steel.
Elastomer natural rubber, medium hardness, Shore 55A.
Version:Steel electro zinc-plated.
Stainless steel bright.
Note:The rubber buffers are widely-used construction elements for elastic mounting. They are used, among other things, as mountings for aggregates, motors, compressors, pumps and testing machinery.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.


Temperature range:-30 °C to +80 °COn request:Other Shore grades.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0569 Rubber buffers steel or stainless steel, type C cylindrical with internal thread both sides 180 kB
 Technical information for rubber-metal buffers 57 kB

Drawings

Rubber buffers steel or stainless steel, type C cylindrical with internal thread both sides

Item selection/filter

Order No.

Main
material
DHGTSpring stiffness
N/mm
Load
N
CADAcc.PriceOrder
K0569.01001055steel1010M4410050 on request
K0569.01001555steel1015M445050 on request
K0569.01501555steel1515M44100100 on request
K0569.02002055steel2020M66230276 on request
K0569.02002555steel2025M66120180 on request
K0569.02502055steel2520M66230276 on request
K0569.02502555steel2525M66110165 on request
K0569.02503055steel2530M6680160 on request
K0569.03002055steel3020M88425637 on request
K0569.03003055steel3030M88175350 on request
K0569.03004055steel3040M88133400 on request
K0569.04003055steel4030M885301060 on request
K0569.04004055steel4040M88222666 on request
K0569.05003055steel5030M10106801360 on request
K0569.05004055steel5040M10103331000 on request
K0569.05005055steel5050M1010190665 on request
K0569.07504055steel7540M12127502250 on request
K0569.07505055steel7550M12126362225 on request
K0569.010010551stainless steel1010M4410050 on request
K0569.015015551stainless steel1515M44100100 on request
K0569.020020551stainless steel2020M66230276 on request
K0569.025025551stainless steel2525M66110165 on request
K0569.030020551stainless steel3020M88425637 on request
K0569.030030551stainless steel3030M88175350 on request
K0569.040030551stainless steel4030M885301060 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33