Product groups
Rubber buffers steel or stainless steel, type A
K0566

Rubber buffers steel or stainless steel, type A cylindrical with...

go back

Item description/product images

DescriptionMaterial:Metal parts steel grade 5.6 or stainless steel.
Elastomer natural rubber, medium hardness, Shore 55A.
Version:Steel electro zinc-plated.
Stainless steel bright.
Note:The rubber buffers are widely-used construction elements for elastic mounting. They are used, among other things, as mountings for aggregates, motors, compressors, pumps and testing machinery.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.


Temperature range:-30 °C to +80 °COn request:Other Shore grades.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0566 Rubber buffers steel or stainless steel, type A cylindrical with external thread both sides 160 kB
 Technical information for rubber-metal buffers 57 kB

Drawings

Rubber buffers steel or stainless steel, type A cylindrical with external thread both sides

Item selection/filter

Order No.

Main
material
DGLHSpring stiffness
N/mm
Load
N
CADAcc.PriceOrder
K0566.00800855steel8M3682431 on request
K0566.01001055steel10M410103532 on request
K0566.01001555steel10M410155050 on request
K0566.01500855steel15M4108130104 on request
K0566.01501055steel15M41010122122 on request
K0566.01501555steel15M410155988 on request
K0566.02000855steel20M6188725580 on request
K0566.02001055steel20M61810300300 on request
K0566.02001555steel20M61815200300 on request
K0566.02002055steel20M61820133332 on request
K0566.02002555steel20M6182590270 on request
K0566.02501055steel25M61810800800 on request
K0566.02501555steel25M61815294441 on request
K0566.02502055steel25M61820200500 on request
K0566.02502555steel25M6182594282 on request
K0566.02503055steel25M6183070280 on request
K0566.03001555steel30M82315587880 on request
K0566.03002055steel30M82320318795 on request
K0566.03002555steel30M82325183549 on request
K0566.03003055steel30M82330150600 on request
K0566.03004055steel30M8234077385 on request
K0566.04001555steel40M8231512501875 on request
K0566.04002055steel40M823205651412 on request
K0566.04003055steel40M823303001200 on request
K0566.04004055steel40M82340189945 on request
K0566.05002055steel50M10282013003250 on request
K0566.05002555steel50M1028256672000 on request
K0566.05003055steel50M1028305002000 on request
K0566.05004055steel50M1028403001500 on request
K0566.05005055steel50M1028501931153 on request
K0566.06004055steel60M1028403771885 on request
K0566.07004555steel70M1028454102255 on request
K0566.07502555steel75M12372516554965 on request
K0566.07504055steel75M1237407173585 on request
K0566.07505055steel75M1237504702820 on request
K0566.07505555steel75M1237554052835 on request
K0566.015015551stainless steel15M412155988 on request
K0566.020015551stainless steel20M61815200300 on request
K0566.025020551stainless steel25M61820200500 on request
K0566.030020551stainless steel30M82320318795 on request
K0566.030025551stainless steel30M82325183549 on request
K0566.040030551stainless steel40M823303001200 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33