Product groups
Clamping levers, plastic with external thread and clamping force intensifier, threaded insert stainless steel
K1598

Clamping levers, plastic with external thread and clamping force...

go back

Item description/product images

DescriptionProduct description:By using clamping levers with integrated clamping force intensifier, the clamping force can be increased by up to 75% compared to standard clamping levers.

Furthermore, this product can also be used by persons with limited hand strength (e.g. in rehabilitation) to achieve comparable clamping forces with less effort. Less effort is also needed to loosen the clamping lever.

The increase in clamping force is achieved by the integral needle roller thrust bearing, which generates very low surface friction on a rigid contact surface during clamping. The hardened thrust washers are designed for high clamping forces and the bearing with its high load rating guarantees a long service life.

The clamped component is permanently protected by the large, stationary contact surface. A washer is no longer required.

Due to the modular construction many special designs are available.
Material:Handle fibreglass reinforced plastic with die-cast zinc toothed ring.
Steel parts stainless steel 1.4305.
Version:Steel parts bright.
Axial needle bearing with hardened and ground thrust washer.
Type of operation:The handle lever is engaged in the toothed insert by means of a toothed ring when not actuated, enabling the thread to be tightened or loosened. By lifting the handle, it can be repositioned and re-engaged in the toothed ring by spring force.Application:Machine, equipment and plant construction, rehabilitation sector.Assembly:The screw-in depth must be at least 2 x the thread diameter and the thread should be lubricated lightly during installation.Advantages:Significant increase of the clamping force with the same tightening torque.
High quality axial needle bearing with high load rating and long service life.
The component surface is protected by the stationary lower ring.
On request:Special versions.
Other colours and thread lengths.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
Stainless steel RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1598 Clamping levers, plastic with external thread and clamping force intensifier, threaded insert stainless steel 598 kB

Drawings

Clamping levers, plastic with external thread and clamping force intensifier, threaded insert stainless steel

Item selection/filter

Order No.Main
colour
XD2

HH2H3H4AA1BLCADAcc.PriceOrder
K1598.51288X20light grey RAL 7035M123559,14382,887,8109,9127,415,620 on request
K1598.51288X50light grey RAL 7035M123559,14382,887,8109,9127,415,650 on request
K1598.41088X50light grey RAL 7035M103053,13671,176,195,4110,413,250 on request
K1598.41088X20light grey RAL 7035M103053,13671,176,195,4110,413,220 on request
K1598.41088X40light grey RAL 7035M103053,13671,176,195,4110,413,240 on request
K1598.51288X40light grey RAL 7035M123559,14382,887,8109,9127,415,640 on request
K1598.51288X30light grey RAL 7035M123559,14382,887,8109,9127,415,630 on request
K1598.41088X30light grey RAL 7035M103053,13671,176,195,4110,413,230 on request
K1598.2081X10black grey RAL 7021M82538,527,551,655,66577,59,410 on request
K1598.2081X20black grey RAL 7021M82538,527,551,655,66577,59,420 on request
K1598.2081X30black grey RAL 7021M82538,527,551,655,66577,59,430 on request
K1598.2081X40black grey RAL 7021M82538,527,551,655,66577,59,440 on request
K1598.3101X15black grey RAL 7021M1030473463,467,9809511,115 on request
K1598.3101X30black grey RAL 7021M1030473463,467,9809511,130 on request
K1598.3101X40black grey RAL 7021M1030473463,467,9809511,140 on request
K1598.3101X50black grey RAL 7021M1030473463,467,9809511,150 on request
K1598.4101X20black grey RAL 7021M103053,13671,176,195,4110,413,220 on request
K1598.4101X30black grey RAL 7021M103053,13671,176,195,4110,413,230 on request
K1598.4101X40black grey RAL 7021M103053,13671,176,195,4110,413,240 on request
K1598.4101X50black grey RAL 7021M103053,13671,176,195,4110,413,250 on request
K1598.5121X20black grey RAL 7021M123559,14382,887,8109,9127,415,620 on request
K1598.5121X30black grey RAL 7021M123559,14382,887,8109,9127,415,630 on request
K1598.5121X40black grey RAL 7021M123559,14382,887,8109,9127,415,640 on request
K1598.5121X50black grey RAL 7021M123559,14382,887,8109,9127,415,650 on request
K1598.2082X10orange RAL 2004M82538,527,551,655,66577,59,410 on request
K1598.2082X20orange RAL 2004M82538,527,551,655,66577,59,420 on request
K1598.2082X30orange RAL 2004M82538,527,551,655,66577,59,430 on request
K1598.2082X40orange RAL 2004M82538,527,551,655,66577,59,440 on request
K1598.3102X15orange RAL 2004M1030473463,467,9809511,115 on request
K1598.3102X30orange RAL 2004M1030473463,467,9809511,130 on request
K1598.3102X40orange RAL 2004M1030473463,467,9809511,140 on request
K1598.3102X50orange RAL 2004M1030473463,467,9809511,150 on request
K1598.4102X20orange RAL 2004M103053,13671,176,195,4110,413,220 on request
K1598.4102X30orange RAL 2004M103053,13671,176,195,4110,413,230 on request
K1598.4102X40orange RAL 2004M103053,13671,176,195,4110,413,240 on request
K1598.4102X50orange RAL 2004M103053,13671,176,195,4110,413,250 on request
K1598.5122X20orange RAL 2004M123559,14382,887,8109,9127,415,620 on request
K1598.5122X30orange RAL 2004M123559,14382,887,8109,9127,415,630 on request
K1598.5122X40orange RAL 2004M123559,14382,887,8109,9127,415,640 on request
K1598.5122X50orange RAL 2004M123559,14382,887,8109,9127,415,650 on request
K1598.20816X10colza yellow RAL 1021M82538,527,551,655,66577,59,410 on request
K1598.20816X20colza yellow RAL 1021M82538,527,551,655,66577,59,420 on request
K1598.20816X30colza yellow RAL 1021M82538,527,551,655,66577,59,430 on request
K1598.20816X40colza yellow RAL 1021M82538,527,551,655,66577,59,440 on request
K1598.31016X15colza yellow RAL 1021M1030473463,467,9809511,115 on request
K1598.31016X30colza yellow RAL 1021M1030473463,467,9809511,130 on request
K1598.31016X40colza yellow RAL 1021M1030473463,467,9809511,140 on request
K1598.31016X50colza yellow RAL 1021M1030473463,467,9809511,150 on request
K1598.41016X20colza yellow RAL 1021M103053,13671,176,195,4110,413,220 on request
K1598.41016X30colza yellow RAL 1021M103053,13671,176,195,4110,413,230 on request
K1598.41016X40colza yellow RAL 1021M103053,13671,176,195,4110,413,240 on request
K1598.41016X50colza yellow RAL 1021M103053,13671,176,195,4110,413,250 on request
K1598.51216X20colza yellow RAL 1021M123559,14382,887,8109,9127,415,620 on request
K1598.51216X30colza yellow RAL 1021M123559,14382,887,8109,9127,415,630 on request
K1598.51216X40colza yellow RAL 1021M123559,14382,887,8109,9127,415,640 on request
K1598.51216X50colza yellow RAL 1021M123559,14382,887,8109,9127,415,650 on request
K1598.20886X10signal green RAL 6032M82538,527,551,655,66577,59,410 on request
K1598.20886X20signal green RAL 6032M82538,527,551,655,66577,59,420 on request
K1598.20886X30signal green RAL 6032M82538,527,551,655,66577,59,430 on request
K1598.20886X40signal green RAL 6032M82538,527,551,655,66577,59,440 on request
K1598.31086X15signal green RAL 6032M1030473463,467,9809511,115 on request
K1598.31086X30signal green RAL 6032M1030473463,467,9809511,130 on request
K1598.31086X40signal green RAL 6032M1030473463,467,9809511,140 on request
K1598.31086X50signal green RAL 6032M1030473463,467,9809511,150 on request
K1598.41086X20signal green RAL 6032M103053,13671,176,195,4110,413,220 on request
K1598.41086X30signal green RAL 6032M103053,13671,176,195,4110,413,230 on request
K1598.41086X40signal green RAL 6032M103053,13671,176,195,4110,413,240 on request
K1598.41086X50signal green RAL 6032M103053,13671,176,195,4110,413,250 on request
K1598.51286X20signal green RAL 6032M123559,14382,887,8109,9127,415,620 on request
K1598.51286X30signal green RAL 6032M123559,14382,887,8109,9127,415,630 on request
K1598.51286X40signal green RAL 6032M123559,14382,887,8109,9127,415,640 on request
K1598.51286X50signal green RAL 6032M123559,14382,887,8109,9127,415,650 on request
K1598.20887X10traffic blue RAL 5017M82538,527,551,655,66577,59,410 on request
K1598.20887X20traffic blue RAL 5017M82538,527,551,655,66577,59,420 on request
K1598.20887X30traffic blue RAL 5017M82538,527,551,655,66577,59,430 on request
K1598.20887X40traffic blue RAL 5017M82538,527,551,655,66577,59,440 on request
K1598.31087X15traffic blue RAL 5017M1030473463,467,9809511,115 on request
K1598.31087X30traffic blue RAL 5017M1030473463,467,9809511,130 on request
K1598.31087X40traffic blue RAL 5017M1030473463,467,9809511,140 on request
K1598.31087X50traffic blue RAL 5017M1030473463,467,9809511,150 on request
K1598.41087X20traffic blue RAL 5017M103053,13671,176,195,4110,413,220 on request
K1598.41087X30traffic blue RAL 5017M103053,13671,176,195,4110,413,230 on request
K1598.41087X40traffic blue RAL 5017M103053,13671,176,195,4110,413,240 on request
K1598.41087X50traffic blue RAL 5017M103053,13671,176,195,4110,413,250 on request
K1598.51287X20traffic blue RAL 5017M123559,14382,887,8109,9127,415,620 on request
K1598.51287X30traffic blue RAL 5017M123559,14382,887,8109,9127,415,630 on request
K1598.51287X40traffic blue RAL 5017M123559,14382,887,8109,9127,415,640 on request
K1598.51287X50traffic blue RAL 5017M123559,14382,887,8109,9127,415,650 on request
K1598.20884X10traffic red RAL 3020M82538,527,551,655,66577,59,410 on request
K1598.20884X20traffic red RAL 3020M82538,527,551,655,66577,59,420 on request
K1598.20884X30traffic red RAL 3020M82538,527,551,655,66577,59,430 on request
K1598.20884X40traffic red RAL 3020M82538,527,551,655,66577,59,440 on request
K1598.31084X15traffic red RAL 3020M1030473463,467,9809511,115 on request
K1598.31084X30traffic red RAL 3020M1030473463,467,9809511,130 on request
K1598.31084X40traffic red RAL 3020M1030473463,467,9809511,140 on request
K1598.31084X50traffic red RAL 3020M1030473463,467,9809511,150 on request
K1598.41084X20traffic red RAL 3020M103053,13671,176,195,4110,413,220 on request
K1598.41084X30traffic red RAL 3020M103053,13671,176,195,4110,413,230 on request
K1598.41084X40traffic red RAL 3020M103053,13671,176,195,4110,413,240 on request
K1598.41084X50traffic red RAL 3020M103053,13671,176,195,4110,413,250 on request
K1598.51284X20traffic red RAL 3020M123559,14382,887,8109,9127,415,620 on request
K1598.51284X30traffic red RAL 3020M123559,14382,887,8109,9127,415,630 on request
K1598.51284X40traffic red RAL 3020M123559,14382,887,8109,9127,415,640 on request
K1598.51284X50traffic red RAL 3020M123559,14382,887,8109,9127,415,650 on request
K1598.20888X10light grey RAL 7035M82538,527,551,655,66577,59,410 on request
K1598.20888X20light grey RAL 7035M82538,527,551,655,66577,59,420 on request
K1598.20888X30light grey RAL 7035M82538,527,551,655,66577,59,430 on request
K1598.20888X40light grey RAL 7035M82538,527,551,655,66577,59,440 on request
K1598.31088X15light grey RAL 7035M1030473463,467,9809511,115 on request
K1598.31088X30light grey RAL 7035M1030473463,467,9809511,130 on request
K1598.31088X40light grey RAL 7035M1030473463,467,9809511,140 on request
K1598.31088X50light grey RAL 7035M1030473463,467,9809511,150 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33