Product groups
Plastic safety cylinder grips, auto-return
K1470

Plastic safety cylinder grips, auto-return

go back

Item description/product images

DescriptionProduct description:Cylindrical grips are supplied assembled and can be screwed onto handwheels, crank handles, etc.
The grooves and conical shape ensure that the cylindrical grips have optimised haptics and good grip.
The auto-return mechanism prevents protruding edges, which also minimises the risk of injury.
Material:Grip, thermoplastic.
Centre pin, steel.
Version:Grip, black.
Steel parts, black oxidised.
Note:Two actions must be made to bring the safety cylinder grip into an operating position:
- Swing the grip out around the pivot shaft until it stops (90°).
- Push the grip in an axial direction into the lock position.
The grip swivels back automatically after releasing.

The hole D3 is used as a location hole.
Advantages:Optimised haptics and good grip
Grips for handwheels and cranks
Self-righting after release
Various thread sizes
NOVO grip KIPP design
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1470 Plastic safety cylinder grips, auto-return 246 kB

Drawings

Plastic safety cylinder grips, auto-return

Item selection/filter

Order No.SizeAA1D

D1D2D3HLL1L3TCADAcc.PriceOrder
K1470.104184,3M414132,514,53538474,5 on request
K1470.2052105,3M516163,5184447,5584,5 on request
K1470.306312,56,5M620204,522,55558,571,56 on request
K1470.4084169M825265,5297082986,5 on request