Product groups
Push-pull toggle clamp with mounting bracket
K1546

Push-pull toggle clamp with mounting bracket

go back

Item description/product images

DescriptionMaterial:Steel.Version:Steel electro zinc-plated and passivated.
Plastic handle oil-resistant.
Note:As the push-pull toggle clamps lock in open and closed handle positions, they can be used to clamp when pushing or pulling.
The fastening nut supplied allows the clamps to be mounted in any desired position.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1546 Push-pull toggle clamp with mounting bracket 248 kB

Drawings

Push-pull toggle clamp with mounting bracket

Item selection/filter

Order No.Opening
angle of
handle
Hand
force
FH N
Clamping
force
F1 N
Retaining
force
F2 N
CADAcc.PriceOrder
K1546.02400190°15012002400 on request
K1546.04000185°18020004000 on request
Order No.A1A2BB1B2C1D

D1HLL1L2L3MM1RTTravel
S
CADAcc.PriceOrder
K1546.0240022,413,4305742256,51185136511312M6M20x1,560432 on request
K1546.040002815,5306445308,51612017359,517,520M10M24x1,5904,538 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33