Product groups
Subplates, grey cast iron with grid holes
K0806

Subplates, grey cast iron with grid holes

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and mounting surfaces groundNote:Grid spacing 50 ±0.02 mm.
Plates with grid holes are used for constructing modular fixtures. These plates are positioned and fastend directly on machine tables.
The alphanumerically labelled grid holes guarantee a defined assignment of clamping elements by repeat setups.
The subplates conform to machine tables for machine tools acc. to DIN 55201 and JIS 6337-1980.
Please order locating pins for positioning subplates on machine tables acc. to DIN 55201 separately.
Please order protection plugs to plug unused grid holes separately.
Ring bolts for hoisting are supplied.
Other dimensions available on request.
Drawing reference:
1) grid hole
2) hole for DIN 912 cap screw (D3/D4)
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0806 Subplates, grey cast iron with grid holes 407 kB
 Technical information for positioning basic elements 1,9 MB
 Technical information – M.T.P Holes and Pitches M12 55,1 kB

Drawings

Subplates, grey cast iron with grid holes
Subplates, grey cast iron with grid holes

Item selection/filter

Order No.LHD

D1D3D4L2L3L4L5L6L7L10N1=No. of
grid holes
NL=No.
lengthwise
NB=
No. across
CADAcc.PriceOrder
K0806.21240404005012M12M16M1232030020020015055-5977 on request
K0806.21250505005012M12M16M12400200-25020075-9399 on request
K0806.21263636305012M12M16M16500400200315200100-1391111 on request
K0806.21280808005012M12M16M166406004004003001353202371515 on request
K0806.21640404005016M16M16M1232030020020015055-5977 on request
K0806.21650505005016M16M16M12400200-25020075-9399 on request
K0806.21663636305016M16M16M16500400200315200100-1391111 on request
K0806.21680808005016M16M16M166406004004003001353202371515 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33