Product groups
Toggle clamps latch horizontal heavy-duty with catch plate
K1268

Toggle clamps latch horizontal heavy-duty with catch plate

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel.Version:Electro zinc-plated steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Note:Latch toggle clamps are especially suitable for quickly closing and locking covers and hatches.
The travel can be set by altering the hasp length.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1268 Toggle clamps latch horizontal heavy-duty with catch plate 291 kB

Drawings

Toggle clamps latch horizontal heavy-duty with catch plate

Item selection/filter

Order No.Main
material
Hand
force
FH N
Traction
force
F1 N
A

A1A2A3A4BB1B3B5DD1HTravel
path
L min.
Travel
path
L max.
L1Clamping
travel
L2
TCADAcc.PriceOrder
K1268.016000steel3001600085,857,2-34,957,279,457,280,59,610,39,695,5274,5297,322,88728,6 on request
K1268.030000steel5003000085,857,211,234,957,279,457,280,59,610,312,793,8249,627828,45028,6 on request
K1268.130000stainless steel5003000085,857,211,234,957,279,457,280,59,610,312,793,8249,627828,45028,6 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33