Product groups
Toggle clamps latch vertical with catch plate
K1265

Toggle clamps latch vertical with catch plate

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel.Version:Electro zinc-plated steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Note:Latch toggle clamps are especially suitable for quickly closing and locking covers and hatches.
The travel can be set by altering the hasp length.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1265 Toggle clamps latch vertical with catch plate 265 kB

Drawings

Toggle clamps latch vertical with catch plate

Item selection/filter

Order No.Main
material
Hand
force
FH N
Traction
force
F1 N
A

A1A2A3A4BB1B3B5DD1D2HL1Clamping
travel
L2
L3CADAcc.PriceOrder
K1265.02200steel10022002613414,325,4352213,525,344,45512,23881 on request
K1265.04500steel150450033,319,17,120,638,14025,41737,165,665,420,350121,5 on request
K1265.07000steel200900047,631,89,527545336,53048,788,785,529,463132,4 on request
K1265.12200stainless steel10022002613414,325,4352213,525,344,45512,23881 on request
K1265.14500stainless steel150450033,319,17,120,638,14025,41737,165,665,420,350121,5 on request
K1265.17000stainless steel200900047,631,89,527545336,53048,788,79229,463132,4 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33