|
|
K1241Toggle clamps horizontal with flat foot and adjustable clamping... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel or stainless steel.Version:Electro zinc-plated steel. Bright stainless steel. Plastic handle, oil-resistant.Note:A neoprene thrust pad is supplied with versions K1241.02500 and K1241.12500.Accessory:K0688 K0689 K0690 K0101 K1442 K0102 K0103 K1443 K0104 K0106 K1441 K1431Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | hole arrangement | Opening angle of holding arm | Opening angle of handle | Hand force FH N | Retaining force F1 N | Retaining force F2 N | Clamping force F3 N | Clamping force F4 N | CAD | Acc. | Price | Order |
---|
K1241.01000 | steel | 2 | 96° | 78° | 80 | 500 | 1000 | 250 | 500 | | | on request | | K1241.02500 | steel | 1 | 93° | 76° | 150 | 1200 | 2500 | 400 | 1000 | | | on request | | K1241.03400 | steel | 1 | 90° | 72° | 200 | 1400 | 3400 | 800 | 1900 | | | on request | | K1241.05000 | steel | 1 | 90° | 72° | 250 | 2200 | 5000 | 1100 | 3000 | | | on request | | K1241.06000 | steel | 2 | 94° | 80° | 250 | 3000 | 6000 | 1200 | 3200 | | | on request | | K1241.11000 | stainless steel | 2 | 96° | 78° | 80 | 500 | 1000 | 250 | 500 | | | on request | | K1241.12500 | stainless steel | 1 | 93° | 76° | 150 | 1200 | 2500 | 400 | 1000 | | | on request | |
Order No. | Main material | A | A1 | B | B1 | B2 | B3 | B4 | B5 | C | C1 | D | H | L | L1 | L2 | M | CAD | Acc. | Price | Order |
---|
K1241.01000 | steel | 13,5 | 25 | 16,8 | 27 | 9,3 | 5,3 | - | 2 | 19 | 9,5 | 5,2 | 38,5 | 112 | 37 | 22,8 | M5x40 | | | on request | | K1241.02500 | steel | 26 | 38 | 28 | 40 | 11,2 | 6,2 | 22 | 2,5 | 25 | 14 | 5,5 | 52,1 | 173 | 61 | 37,5 | M6x50 | | | on request | | K1241.03400 | steel | 26 | 42 | 31 | 47 | 15 | 9 | 26 | 3 | 34 | 17,5 | 6,6 | 66,5 | 225 | 79 | 48,6 | M8x60 | | | on request | | K1241.05000 | steel | 41,2 | 59 | 43 | 59 | 19,4 | 11,4 | 39 | 4 | 45 | 23 | 8,7 | 90,1 | 277 | 108 | 72,9 | M10x80 | | | on request | | K1241.06000 | steel | 41,2 | 66 | 41,3 | 67 | 23,2 | 13,2 | - | 5 | 59 | 26 | 8,7 | 110,4 | 308 | 128 | 87,2 | M12x100 | | | on request | | K1241.11000 | stainless steel | 13,5 | 25 | 16,8 | 27 | 9,3 | 5,3 | - | 2 | 19 | 9,5 | 5,2 | 38,5 | 112 | 37 | 22,8 | M5x40 | | | on request | | K1241.12500 | stainless steel | 26 | 38 | 28 | 40 | 11,2 | 6,2 | 22 | 2,5 | 25 | 14 | 5,5 | 52,1 | 173 | 61 | 37,5 | M6x50 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|