Product groups
Mushroom knobsexternal thread
K1289

Mushroom knobs external thread

go back

Item description/product images

DescriptionMaterial:Thermoset PF 31.
Steel or stainless steel.
Version:Thermoset black, high-gloss polished.
Trivalent blue passivated steel or bright stainless steel.
On request:Other screw lengths.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1289 Mushroom knobsexternal thread 129 kB

Drawings

Mushroom knobsexternal thread

Item selection/filter

Order No.Component
material
D

D1D2HLCADAcc.PriceOrder
K1289.1805X10steelM518101510 on request
K1289.2106X10steelM621121710 on request
K1289.2506X10steelM625142110 on request
K1289.3308X15steelM833182915 on request
K1289.11805X10stainless steelM518101510 on request
K1289.12106X10stainless steelM621121710 on request
K1289.12506X10stainless steelM625142110 on request
K1289.13308X15stainless steelM833182915 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33