Product groups
Pull handles, plastic, high temperature resistant
K1060

Pull handles, plastic, high temperature resistant

go back

Item description/product images

DescriptionMaterial:Thermoplastic PPA (resistant to high temperatures), fibreglass reinforced.
Bush, stainless steel.
Version:Black.Note:This pull handle is characterised by its large size and pleasant haptics.
Easy to clean due to its closed, smooth design (suitable for e.g. foodstuff production and medical technology).
Temperature range:Continuous operating temperature acc. to IEC 216 max. 160 °C.
Short-term operating temperature: max. 250 °C.
Suitable for steam sterilisation (medical technology).
Assembly:From the rear.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1060 Pull handles, plastic, high temperature resistant 119 kB

Drawings

Pull handles, plastic, high temperature resistant

Item selection/filter

Order No.FormA

BCDHLSTLoad
capacity
N
CADAcc.PriceOrder
K1060.2100054B1001710,3M534122,52091000 on request
K1060.2120064B1202112,4M64114624121000 on request
K1060.2140084B1402415,4M846,517028121000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33