Product groups
Workholding pyramid mineral cast
K1235

Workholding pyramid mineral cast

go back

Item description/product images

DescriptionMaterial:Mineral cast is a two-component system comprising mineral fillers and an epoxy resin as the binding agent.Version:Mineral cast is cold-cast using precision negative moulds at room temperature and subsequently hardened.Note:The mineral cast workholding pyramid was specifically developed for use on 5-axis machines. The pyramid form enables 5 different clamping systems or setups can be mounted on the clamping surfaces. The low net weight of the clamping pyramid means that the overall loading on the machine table is only slightly increased.Advantages:- Low specific weight, lighter than aluminium
- Outstanding vibration absorbing properties, 6–10 times better than grey cast iron
- Increased service life
- Low heat conductivity
- Flexible design options
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1235 Workholding pyramid mineral cast 226 kB
 Technical Info Mineral cast 1,2 MB

Drawings

Workholding pyramid mineral cast

Item selection/filter

Order No.BB2H

LL1L2weight
ca. kg
CADAcc.PriceOrder
K1235.1240040014040016014040047016052 on request
K1235.1250050017550020017550063020097 on request