Product groups
Hold-down clamps pneumatic
K1409

Hold-down clamps pneumatic

go back

Item description/product images

DescriptionVersion:Housing anodised.
Clamping arm black oxidised.
Note:The pneumatic hold-down clamp is suitable for clamping workpieces from above. This clamp is operated with standard pressure compressed air. The large swivel angle of the clamping arm makes it easy to insert and remove the workpieces without any obstructions, guaranteeing optimum accessibility to the workpiece. The block design of the housing offers universal fastening possibilities, which means that the clamp can be optimally adapted to the workpiece being clamped. Self-aligning pads with a smooth or serrated faces can be fitted in the clamping arm, enabling rough or machined workpieces to be clamped.
These pneumatic clamps can be placed in multiple positions on the workpiece and operated in any particular order. They can be controlled manually or automatically. As these clamps are pneumatically actuated, they relieve the operator, particularly where frequent clamping processes are carried out.

The clamping forces indicated are based on 0.5 MPa.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1409 Hold-down clamps pneumatic 331 kB

Drawings

Hold-down clamps pneumatic
Hold-down clamps pneumatic

Item selection/filter

Order No.SizeBB1B2B3D

D1D2D3D4HH1H2H3H4CADAcc.PriceOrder
K1409.0901442512354,5M412,2M42-436202881,9 on request
K1409.1352654018536,5M618M62-6543033122,4 on request
Order No.L

L1L2L3L4L5L6L7L8L9S1
(travel)
S2F=Retaining
force N
Operating
pressure
MPa
CADAcc.PriceOrder
K1409.090902012520453271921291400,3 - 1,0 on request
K1409.13513530208326843830,5343153200,3 - 1,0 on request