Product groups
Baseplate for centric vice
K1274

Baseplate for centric vice

go back

Item description/product images

DescriptionMaterial:Steel.Version:Hardened and ground.Note:Form A:
The baseplate enables the centric vices (65 - 80 - 125) to be mounted onto 50 mm x M12/12F7 grid systems.

Form B+C:
The baseplate enables the centric vices (65 -80 - 125) to be mounted on machine tables with T-slots.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1274 Baseplate for centric vice 200 kB

Baseplate for centric vice, Form A

More information

Drawings

Baseplate for centric vice, Form A

Item selection/filter

Order No.FormSuitable for

weight
kg
CADAcc.PriceOrder
K1274.12175200Acentric vice 65, 80, 1254.03 on request

Baseplate for centric vice, Form B

More information

Drawings

Baseplate for centric vice, Form B

Item selection/filter

Order No.FormSuitable for

weight
kg
CADAcc.PriceOrder
K1274.00175260Bcentric vice 65, 806.3 on request

Baseplate for centric vice, Form C

More information

Drawings

Baseplate for centric vice, Form C

Item selection/filter

Order No.FormSuitable for

weight
kg
CADAcc.PriceOrder
K1274.00230275Ccentric vice 1257.5 on request